Revert "c66x: Updated DDR configuration"
[keystone-rtos/ibl.git] / src / device / c66x / c66xinit.c
index deae692f3c2f42e578ce33024915ec02ced341b6..c46e9eaa1b017a3351e8a562180811180829fe8e 100644 (file)
@@ -152,9 +152,143 @@ void iblEnableEDC ()
        *(volatile unsigned int *)(SMEDCC) |= 0x40000000;       //Set ECM(bit30)=1      
 }
 
        *(volatile unsigned int *)(SMEDCC) |= 0x40000000;       //Set ECM(bit30)=1      
 }
 
+#ifdef IBL_ENABLE_PCIE_WORKAROUND
+
+/* undocumented register in data manual 
+ * Bit 0 of this register is supposed to give the status of PCIe PLL lock*/
+#define PCIE_STS_REG    0x262015C
+
+/* Workaround for PCIe boot mode support for C6678/C6670 */
+/* This is a temporary workaround should be removed once fixed in RBL */
+
+/* PCIe Config register base on C6678/C6670 */
+#define PCIE_BASE_ADDR 0x21800000
+
+/* PCIe Application registers */
+#define PCIE_APP_CMD_STATUS  0x4
+#define PCIE_APP_OB_SIZE     0x30
+#define PCIE_APP_SERDES_CFG0 0x390
+#define PCIE_APP_SERDES_CFG1 0x394
+
+/* PCIe Local Configuration registers */
+#define PCIE_VENDER_DEVICE_ID   0x1000
+#define PCIE_STATUS_CMD         0x1004
+#define PCIE_CLASSCODE_REVID    0x1008
+#define PCIE_BAR0               0x1010
+#define PCIE_BAR1               0x1014
+#define PCIE_BAR2               0x1018
+#define PCIE_BAR3               0x101c
+#define PCIE_DEVICE_CAP         0x1074
+#define PCIE_DEV_STAT_CTRL     0x1078
+#define PCIE_LINK_STAT_CTRL     0x1080
+#define PCIE_ACCR                  0x1118
+#define PCIE_DEBUG0             0x1728
+#define PCIE_PL_GEN2            0x180C
+
+/* SERDES Configuration registers */
+#define PCIE_SERDES_CFG_PLL 0x2620358
+
+void waitForBoot(UINT32 MAGIC_ADDR)
+{
+    void (*exit)();
+    UINT32 i, entry_addr;
+       
+    while(1)
+    {
+        entry_addr = DEVICE_REG32_R(MAGIC_ADDR);
+        if (entry_addr != 0)
+        {
+            /* jump to the exit point, which will be the entry point for the full IBL */
+            exit = (void (*)())entry_addr;
+            (*exit)();
+        }
+        for (i=0; i < 100; i++)
+            asm("nop");
+       }
+}
+
+void iblPCIeWorkaround()
+{
+    UINT32  v, flag_6678 = 0, flag_6670 = 0, MAGIC_ADDR;
+    UINT32  i;
+
+     /* Power up PCIe */
+    devicePowerPeriph (TARGET_PWR_PCIE);
+    for(i=0; i<1000; i++) asm (" NOP");
+
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_SERDES_CFG0), 0x00062320);  /* ss clock */
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_SERDES_CFG1), 0x00022320);  /* ss clock */
+      
+    /* Wait for PCIe PLL lock */
+    while(!(DEVICE_REG32_R(PCIE_STS_REG) & 1));
+
+       /* Determine 6670 or 6678 */
+    v = *((Uint32 *)DEVICE_JTAG_ID_REG);
+    v &= DEVICE_JTAG_ID_MASK;
+       
+    if (v == DEVICE_C6678_JTAG_ID_VAL) {
+               MAGIC_ADDR = 0x87fffc;
+               flag_6678 = 1;
+       } 
+       if (v == DEVICE_C6670_JTAG_ID_VAL) {
+        MAGIC_ADDR = 0x8ffffc;
+               flag_6670 = 1;
+       }
+
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_CLASSCODE_REVID), 0x04800001);  /* class 0x04, sub-class 0x80, Prog I/F 0x00, Other multimedia device */ 
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_LINK_STAT_CTRL), 0x10110080);  /* extended sync, slot_clk_cfg = 1 */
+
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_VENDER_DEVICE_ID), 0xb005104c);  /* Vendor and Device ID */
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEVICE_CAP), 0x288701); /* L0 = 4, L1 = 3 */
+
+       DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_OB_SIZE), 0x00000003);     /* OB_SIZE = 8M */ 
+       DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_PL_GEN2), 0x0000000F);   /* num_fts = 0xF*/
+
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0020); /* Set dbi_cs2 to allow access to the BAR registers */ 
+       if (flag_6678)  {
+               /* 6678 */
+               DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF);   /* 4K */
+               DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x0007FFFF);   /* 512K */
+               DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x003FFFFF);   /* 4M */
+               DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);   /* 16M */
+       } 
+
+       if (flag_6670)  {
+               /* 6670 */
+               DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF);   /* 4K */
+               DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x000FFFFF);   /* 1M */
+               DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x001FFFFF);   /* 2M */
+               DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);   /* 16M */
+    }
+
+       DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0);    /* dbi_cs2=0 */
+
+       DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_STATUS_CMD), 0x00100146); /* ENABLE mem access */
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEV_STAT_CTRL), 0x0000281F); /* Error control */
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_ACCR), 0x000001E0); /* Error control */
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0); /* non-prefetch, 32-bit, mem bar */
+
+    DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0000007);    /* enable LTSSM, IN, OB */
+    while((DEVICE_REG32_R(PCIE_BASE_ADDR + PCIE_DEBUG0) & 0x11)!=0x11);    /* Wait for training to complete */
+    /* Wait for the Boot from Host */
+    DEVICE_REG32_W(MAGIC_ADDR, 0);
+       waitForBoot(MAGIC_ADDR);
+
+    /* Will never reach here */
+    return;
+}
+
+#endif
+
 #define FPGA_BM_GPI_STATUS_LO_REG           4   /* Boot Mode GPI Status (07-00 Low Byte) Register */
 #define FPGA_BM_GPI_STATUS_HI_REG           5   /* Boot Mode GPI Status (15-08 High Byte) Register */
 #define FPGA_BM_GPI_STATUS_LO_REG           4   /* Boot Mode GPI Status (07-00 Low Byte) Register */
 #define FPGA_BM_GPI_STATUS_HI_REG           5   /* Boot Mode GPI Status (15-08 High Byte) Register */
+#define FPGA_ICS557_SEL_CTRL_REG            0x50 /* ICS 557 Clock Selection
+                                                    Control Register*/
 #define FPGA_READ_REG_CMD(x)                ((x | 0x80) << 8)
 #define FPGA_READ_REG_CMD(x)                ((x | 0x80) << 8)
+#define FPGA_WRITE_REG_CMD(addr,byte)       (((addr & 0x7f) << 8) | (byte & 0xff))
+
 /**
  * @brief
  *      Enter the ROM boot loader if the FPGA boot register
 /**
  * @brief
  *      Enter the ROM boot loader if the FPGA boot register
@@ -163,7 +297,6 @@ void iblEnableEDC ()
  */
 void iblEnterRom ()
 {
  */
 void iblEnterRom ()
 {
-    uint32      reg =  DEVICE_REG32_R (DEVICE_REG_DEVSTAT);
     uint32      v, dev_stat, bm_lo, bm_hi;
     void        (*exit)();
 
     uint32      v, dev_stat, bm_lo, bm_hi;
     void        (*exit)();
 
@@ -192,7 +325,7 @@ void iblEnterRom ()
     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR1, 0x01000003);
 
     /* Read the BM status lo register */
     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR1, 0x01000003);
 
     /* Read the BM status lo register */
-       DEVICE_REG32_W(DEVICE_SPI_BASE(0) + 0x38, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_LO_REG));
+       DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_LO_REG));
     chipDelay32(10000);
     v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
     if ( v & 0x100)
     chipDelay32(10000);
     v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
     if ( v & 0x100)
@@ -205,7 +338,7 @@ void iblEnterRom ()
     }
 
     /* Read the BM status hi register */
     }
 
     /* Read the BM status hi register */
-       DEVICE_REG32_W(DEVICE_SPI_BASE(0) + 0x38, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_HI_REG));
+       DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_HI_REG));
     chipDelay32(10000);
     v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
     if ( v & 0x100)
     chipDelay32(10000);
     v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
     if ( v & 0x100)
@@ -217,8 +350,6 @@ void iblEnterRom ()
         return;
     }
 
         return;
     }
 
-    /* Reset SPI */
-    DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
 
     if ( (BOOT_READ_BITFIELD(bm_lo,3,1) != 0x5)     ||
          (BOOT_READ_BITFIELD(bm_hi,3,3) == 0x0) )    
 
     if ( (BOOT_READ_BITFIELD(bm_lo,3,1) != 0x5)     ||
          (BOOT_READ_BITFIELD(bm_hi,3,3) == 0x0) )    
@@ -233,6 +364,27 @@ void iblEnterRom ()
         /* Update the DEVSTAT register for the intended Boot Device and i2c Addr */
         DEVICE_REG32_W (DEVICE_REG_DEVSTAT, dev_stat);
 
         /* Update the DEVSTAT register for the intended Boot Device and i2c Addr */
         DEVICE_REG32_W (DEVICE_REG_DEVSTAT, dev_stat);
 
+#ifdef IBL_ENABLE_PCIE_WORKAROUND
+#define BOOT_DEVICE_MASK    0xE
+#define DEVSTAT_BOOTDEVICE_SHIFT    1
+#define PCI_BOOT_MODE   0x4
+
+        if (((dev_stat & BOOT_DEVICE_MASK)>>DEVSTAT_BOOTDEVICE_SHIFT) == PCI_BOOT_MODE) {
+            /* Write ICS 557 Clock Selection Control Register in the FPGA */
+            /* 1 : FPGA_ICS557_SEL s driven high */
+               DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0,
+                           FPGA_WRITE_REG_CMD(FPGA_ICS557_SEL_CTRL_REG,1));
+            chipDelay32(10000);
+            /* Reset SPI */
+            DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
+
+            iblPCIeWorkaround();
+            /* Will never reach here */
+        }
+#endif
+        /* Reset SPI */
+        DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
+
         exit = (void (*)())BOOT_ROM_ENTER_ADDRESS;
         (*exit)();        
     }
         exit = (void (*)())BOOT_ROM_ENTER_ADDRESS;
         (*exit)();        
     }
@@ -241,6 +393,9 @@ void iblEnterRom ()
         /* Update the DEVSTAT register for the actual boot configuration */
         DEVICE_REG32_W (DEVICE_REG_DEVSTAT, ((bm_hi << 8) | bm_lo));
     }
         /* Update the DEVSTAT register for the actual boot configuration */
         DEVICE_REG32_W (DEVICE_REG_DEVSTAT, ((bm_hi << 8) | bm_lo));
     }
+
+    /* Reset SPI */
+    DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
 }
 
 #if (!defined(EXCLUDE_NOR_SPI) || !defined(EXCLUDE_NAND_SPI))
 }
 
 #if (!defined(EXCLUDE_NOR_SPI) || !defined(EXCLUDE_NAND_SPI))
@@ -301,7 +456,5 @@ void deviceLoadInitSpiConfig (void *vcfg)
     }
 
 }
     }
 
 }
-
-
-
 #endif
 #endif
+