Renamed ifdef flag, init uart from iblmain
[keystone-rtos/ibl.git] / src / device / c66x / target.h
index bd4065143b0a301ebf329d5dfc7720e0001e5f43..763207ff7dc019f01b63a66cc3d0fb9e2f3d5bdf 100644 (file)
@@ -56,7 +56,7 @@
 #include <stdio.h>
 #include <string.h>
 #include <stdlib.h>
+
  
 /** 
  *  @brief
@@ -416,7 +416,7 @@ Int32 targetMacRcv (void *ptr_device, UINT8 *buffer);
  *  @brief
  *     Software workaround for DDR3 memory corruption is to re-init the PLL's and DDR controller. This flag enables the workaround
  */
-#define DDR3_TEST_ENABLE
+#define PLL_REINIT_WORKAROUND
 
 extern int32_t ddr3_memory_test();