index 7f2415a72e12292b3449a12c0d820dcc10bc70ce..39c1904fd8f323558237a550ec78faa5db1596c2 100644 (file)
#include "emif4_loc.h"
#include "device.h"
+#define CHIP_LEVEL_REG 0x02620000
+
+#define KICK0 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0038)
+#define KICK1 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x003C)
+
+#define DDR3PLLCTL0 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
+#define DDR3PLLCTL1 *(unsigned int*)(CHIP_LEVEL_REG + 0x0334)
+
+// DDR3 definitions
+#define DDR_BASE_ADDR 0x21000000
+
+#define DDR_MIDR (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000000))
+#define DDR_SDCFG (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000008))
+#define DDR_SDRFC (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000010))
+#define DDR_SDTIM1 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000018))
+#define DDR_SDTIM2 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000020))
+#define DDR_SDTIM3 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000028))
+#define DDR_PMCTL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000038))
+#define DDR_RDWR_LVL_RMP_CTRL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000D8))
+#define DDR_RDWR_LVL_CTRL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000DC))
+#define DDR_DDRPHYC (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000E4))
+
+#define DATA0_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262043C))
+#define DATA1_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620440))
+#define DATA2_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620444))
+#define DATA3_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620448))
+#define DATA4_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262044C))
+#define DATA5_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620450))
+#define DATA6_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620454))
+#define DATA7_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620458))
+#define DATA8_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262045C))
+
+#define RDWR_INIT_RATIO_0 (*(volatile unsigned int*)(0x0262040C))
+#define RDWR_INIT_RATIO_1 (*(volatile unsigned int*)(0x02620410))
+#define RDWR_INIT_RATIO_2 (*(volatile unsigned int*)(0x02620414))
+#define RDWR_INIT_RATIO_3 (*(volatile unsigned int*)(0x02620418))
+#define RDWR_INIT_RATIO_4 (*(volatile unsigned int*)(0x0262041C))
+#define RDWR_INIT_RATIO_5 (*(volatile unsigned int*)(0x02620420))
+#define RDWR_INIT_RATIO_6 (*(volatile unsigned int*)(0x02620424))
+#define RDWR_INIT_RATIO_7 (*(volatile unsigned int*)(0x02620428))
+#define RDWR_INIT_RATIO_8 (*(volatile unsigned int*)(0x0262042C))
+
+#define DDR3_CONFIG_REG_0 (*(volatile unsigned int*)(0x02620404))
+#define DDR3_CONFIG_REG_12 (*(volatile unsigned int*)(0x02620434))
+#define DDR3_CONFIG_REG_13 (*(volatile unsigned int*)(0x02620460))
+#define DDR3_CONFIG_REG_23 (*(volatile unsigned int*)(0x02620460))
+#define DDR3_CONFIG_REG_24 (*(volatile unsigned int*)(0x02620464))
+
+#define RD_DQS_SLAVE_RATIO 0x34
+#define WR_DQS_SLAVE_RATIO 0xA9
+#define WR_DATA_SLAVE_RATIO 0xE9
+#define FIFO_WE_SLAVE_RATIO 0x106
+
/*************************************************************************************************
* FUNCTION PUROPSE: Initial EMIF4 setup
*************************************************************************************************
*************************************************************************************************/
SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
{
- UINT32 v;
+ UINT32 v, i;
+#if 0
/* If the config registers or refresh control registers are being written
* disable the initialization sequence until they are all setup */
if ((cfg->registerMask & EMIF4_INIT_SEQ_MASK) != 0) {
EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
- if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig) != 0)
+ if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig) != 0)
DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG, cfg->sdRamConfig);
- if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig2) != 0)
+ if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig2) != 0)
DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG2, cfg->sdRamConfig2);
v = cfg->sdRamRefreshCtl;
EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
+#endif
+
+ v = DEVICE_REG32_R(DEVICE_JTAG_ID_REG);
+
+ /*KICK0 = 0x83E70B13;
+ KICK1 = 0x95A4F1E0;*/
+
+ if (v == DEVICE_C6618_JTAG_ID_VAL)
+ {
+ DDR3PLLCTL0 = 0x100807C1;
+
+ DDR_SDTIM1 = 0x0CCF369B;
+ DDR_SDTIM2 = 0x3A3F7FDA;
+ DDR_SDTIM3 = 0x057F83A8;
+ DDR_PMCTL |= (0x9 << 4); // Set up SR_TIM to Enter self-refresh after 4096 clocks
+
+ DDR_DDRPHYC = 0x0010010B;
+
+ DDR_SDRFC = 0x00004111; //500us
+
+
+ DDR_SDCFG = 0x63C51A32; //0x63C51A32; //row-col = 13-10
+
+
+ //Values with invertclkout = 0
+ DATA0_GTLVL_INIT_RATIO = 0x3C;
+ DATA1_GTLVL_INIT_RATIO = 0x3C;
+ DATA2_GTLVL_INIT_RATIO = 0x23;
+ DATA3_GTLVL_INIT_RATIO = 0x2D;
+ DATA4_GTLVL_INIT_RATIO = 0x13;
+ DATA5_GTLVL_INIT_RATIO = 0x11;
+ DATA6_GTLVL_INIT_RATIO = 0x9;
+ DATA7_GTLVL_INIT_RATIO = 0xC;
+ //DATA8_GTLVL_INIT_RATIO = 0x21; //ECC byte lane. Don't care as long as you don't enable ECC by software
+
+ //Values with invertclkout = 0
+ RDWR_INIT_RATIO_0 = 0x0;
+ RDWR_INIT_RATIO_1 = 0x0;
+ RDWR_INIT_RATIO_2 = 0x0;
+ RDWR_INIT_RATIO_3 = 0x0;
+ RDWR_INIT_RATIO_4 = 0x0;
+ RDWR_INIT_RATIO_5 = 0x0;
+ RDWR_INIT_RATIO_6 = 0x0;
+ RDWR_INIT_RATIO_7 = 0x0;
+ //RDWR_INIT_RATIO_8 = 0x0; //ECC byte lane. Don't care as long as you don't enable ECC by software
+
+
+
+ //GEL_TextOut("\nProgrammed initial ratios.\n");
+
+ DDR3_CONFIG_REG_0 = DDR3_CONFIG_REG_0 | 0xF;
+
+ //DDR3_CONFIG_REG_23 = RD_DQS_SLAVE_RATIO_1066 | (WR_DQS_SLAVE_RATIO_1066 << 10) | (WR_DATA_SLAVE_RATIO_1066 << 20);
+
+ DDR3_CONFIG_REG_23 |= 0x00000200; //Set bit 9 = 1 to use forced ratio leveling for read DQS
+ //GEL_TextOut("\nSet bit 9 = 1 for forced ratio read eye leveling.\n");
+
+ DDR_RDWR_LVL_RMP_CTRL = 0x80000000; //enable full leveling
+ DDR_RDWR_LVL_CTRL = 0x80000000; //Trigger full leveling - This ignores read DQS leveling result and uses ratio forced value //(0x34) instead
+ //GEL_TextOut("\n Triggered full leveling.\n");
+
+ DDR_SDTIM1; //Read MMR to ensure full leveling is complete
+
+ DDR_SDRFC = 0x00001040; //Refresh rate = Round[7.8*666.5MHz] = 0x1450
+ }
+ else
+ {
+ DDR3PLLCTL1 |= 0x00000040; //Set ENSAT = 1
+ DDR3PLLCTL1 |= 0x00002000; //Set RESET bit before programming DDR3PLLCTL0
+ DDR3PLLCTL0 = 0x02000140;
+
+ for(i=0;i<1000;i++); //Wait atleast 5us
+ DDR3PLLCTL1 &= 0xFFFFDFFF; //Clear RESET bit
+
+ DDR_SDRFC = 0x800030D4; // inhibit configuration
+
+ DDR_SDTIM1 = 0x0AAAE4E3;
+ DDR_SDTIM2 = 0x20437FDA;
+ DDR_SDTIM3 = 0x559F83FF;
+
+ DDR_DDRPHYC = 0x0010010F;
+
+ DDR_SDRFC = 0x000030D4; // enable configuration
+
+ DDR_SDCFG = 0x63222AB2; // DRAM Mode Register writes occur here - 31.25us long refresh periods
+
+ DDR3_CONFIG_REG_0 |= 0xF; // set dll_lock_diff to 15
+ DDR3_CONFIG_REG_0 &= 0xFF801FFF; // clear ctrl_slave_ratio field
+ DDR3_CONFIG_REG_0 |= 0x00200000; // set ctrl_slave_ratio field to 256 since INV_CLKOUT = 1
+
+ DDR3_CONFIG_REG_12 |= 0x08000000; // Set INV_CLKOUT = 1
+
+ DDR3_CONFIG_REG_23 = RD_DQS_SLAVE_RATIO | (WR_DQS_SLAVE_RATIO << 10) | (WR_DATA_SLAVE_RATIO << 20);
+ DDR3_CONFIG_REG_24 = FIFO_WE_SLAVE_RATIO;
+
+
+ DDR_SDRFC = 0x00000C30; //Refresh rate = Round[7.8*400MHz] = 0x0C30
+ }
return (0);
} /* hwEmif4p0Enable */
-
+