c66x: Update MAIN PLL config
[keystone-rtos/ibl.git] / src / hw / plls / pll014phi / pll.c
index 266af2f62c94db799c276548ef5009205133c005..d7ce8289d98028ca026e7bbf8890cb85437fc549 100644 (file)
@@ -90,7 +90,7 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv)
        /* Set the ENSAT Bit */
        /* Usage Note 9: For optimal PLL operation, the ENSAT bit in the PLL control
         * registers for the Main PLL, DDR3 PLL, and PA PLL should be set to 1.
-        * The PLL initialization sequence in the boot ROM sets this bit to 0 and
+        * The PLL initialization sequence in the silicon sets this bit to 0 and
         * could lead to non-optimal PLL operation. Software can set the bit to the
         * optimal value of 1 after boot
         */
@@ -108,7 +108,7 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv)
 
        
        /* Wait for 4 Ref clocks */
-       /* The slowest clock can be at 24MHz, so min:160ns delay */
+       /* The slowest clock can be at 25MHz, so min:160ns delay */
        hw_pll_delay(225);
 
        /* Put the PLL in Bypass mode to perform the power down mode */
@@ -155,9 +155,7 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv)
        /* set the output divide */
        secctl = BOOT_SET_BITFIELD(secctl, 1 & 0x000f, 22, 19);
        DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl); 
-       
-       /* WAIT FOR THE go STAT BIT HERE (50 us) */
-       hw_pll_delay (140056 >> 1);   
+  
        /* wait for the GOSTAT, but don't trap if lock is never read */
        for (i = 0; i < 100; i++)  {
                hw_pll_delay (300);
@@ -199,7 +197,10 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv)
                        break;
        }
 
-       /* Wait for 7 us, use 10 us*/
+       if (i == 100)  
+               ret = -1;
+
+       /* Wait for a minimum of 7 us*/
        hw_pll_delay (14006);
 
        /* Release PLL from Reset */
@@ -207,19 +208,7 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv)
        DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
 
        /* Wait for PLL Lock time (min 50 us) */
-       hw_pll_delay (140056 >> 1);  
-   
-       /* wait for the pll to lock, but don't trap if lock is never read */
-       for (i = 0; i < 100; i++)  {
-               hw_pll_delay (2000/7);
-               status = DEVICE_REG32_R (pllBase + PLL_REG_PLLSTAT);
-               if ( (status & PLL_REG_STATUS_FIELD_LOCK) != 0 )
-                       break;
-       }
-
-       /* Enable the pll even if the lock failed. Return a warning. */
-       if (i == 100)  
-               ret = -1;
+       hw_pll_delay (140056 >> 1);
 
        /* Clear the secondary controller bypass bit */
        secctl = secctl & ~PLL_REG_SECCTL_FIELD_BYPASS;