Changed the DDR rate to 1333 and fixed the HUA boot from NOR problem
[keystone-rtos/ibl.git] / src / hw / spi / spi_loc.h
index 679dd21cfd71dabc88e5fa50d1d28ab1bb25e1a0..8222260e146eade8006bdb50b4df97deb3d97cd3 100644 (file)
@@ -57,6 +57,6 @@
 #define SPI_COMMAND_WRITE_ENABLE    0x06
 #define SPI_COMMAND_ERASE_SECTOR    0x20
 
-SINT16 hw_spi_xfer (UINT16 nbytes, UINT8 *dataOut, UINT8 *dataIn, spiConfig_t *cfg, BOOL terminate);
+SINT16 hw_spi_xfer (UINT32 nbytes, UINT8 *dataOut, UINT8 *dataIn, spiConfig_t *cfg, BOOL terminate);
 
 #endif /* _SPI_LOC_H */