Merge branch 'linux-c6x-2.0.x' into boot-rel-exp
[keystone-rtos/ibl.git] / src / hw / uart / c66x_uart / c66x_uart.h
index 13ef407f63dc7ed433d024e49b582764005b811b..e45515f81f54aadbe9c9a572e5801d849e13247e 100755 (executable)
@@ -42,6 +42,7 @@
 #ifndef    _EVM66X_I2C_UART_H_
 #define    _EVM66X_I2C_UART_H_
 
+#include "uart.h"
 #include <stdint.h>
 
 #define UART_REGS_BASE            (0x02540000)
@@ -83,10 +84,4 @@ typedef struct  {
 #define UART_LSR_THRE_MASK (0x00000020u)
 #define UART_THR_DATA_MASK (0x000000FFu)
 
-/************************
- * Function declarations
- ************************/
-void uart_init(void);
-void uart_write_string(char * str, uint32_t length);
-
 #endif /* _EVM66X_I2C_UART_H_ */