diff --git a/src/make/Makefile b/src/make/Makefile
index 664bea2055b7dc01effba17841bec5e91b1a37c3..3362377fab469a9f919f9c2ce3961e0bdfd4497b 100644 (file)
--- a/src/make/Makefile
+++ b/src/make/Makefile
# speeds the initial boot time. Note that boot table cannot be excluded
# because it is required for the two stage I2C load process
-CEXCLUDES ?=
+CEXCLUDES=
ifeq ($(ETH),no)
CEXCLUDES+= ETH
# The endian of the build. The default target builds a single ROM image with both endians present
ifeq ($(ENDIAN),big)
ENDIAN_MODE=big
+ ENDIAN_SFX=be
else
ifeq ($(ENDIAN),little)
ENDIAN_MODE=little
+ ENDIAN_SFX=le
else
ENDIAN_MODE=both
+ ENDIAN_SFX=le-be
endif
endif
endif
ifndef I2C_MAP_ADDR
-ifeq ($(ENDIAN),big)
- I2C_MAP_ADDR=0x800
- else
I2C_MAP_ADDR=0x500
- endif
endif
evm_c6455:
make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 \
I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES='ELF COFF BIS NAND_GPIO MULTI_BOOT' c6455
+ cp -f ibl_c6455/i2crom.dat bin/i2crom_0x50_c6455_le-be.dat
+ cp -f ibl_c6455/i2crom.bin bin/i2crom_0x50_c6455_le-be.bin
+ cp -f ../util/i2cConfig/i2cparam_c6455_le.out bin/i2cparam_0x50_c6455_le_$(I2C_MAP_ADDR).out
+ cp -f ../util/i2cConfig/i2cparam_c6455_be.out bin/i2cparam_0x50_c6455_be_$(I2C_MAP_ADDR).out
# The c6472 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
evm_c6472:
make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 \
I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES='ELF BIS MULTI_BOOT NAND_GPIO' c6472
+ cp -f ibl_c6472/i2crom.dat bin/i2crom_0x50_c6472_le-be.dat
+ cp -f ibl_c6472/i2crom.bin bin/i2crom_0x50_c6472_le-be.bin
+ cp -f ../util/i2cConfig/i2cparam_c6472_le.out bin/i2cparam_0x50_c6472_le_$(I2C_MAP_ADDR).out
+ cp -f ../util/i2cConfig/i2cparam_c6472_be.out bin/i2cparam_0x50_c6472_be_$(I2C_MAP_ADDR).out
# The 6474 EVM has a 32k eeprom. A stripped down version is build with only one endian.
evm_c6474:
make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
- COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
- cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474_le.dat
- cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474_le.bin
- make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
- COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
- cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474_be.dat
- cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474_be.bin
+ COMPACT_I2C=yes ENDIAN_MODE=$(ENDIAN) CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
+ cp -f ibl_c6474/i2crom.dat bin/i2crom_0x50_c6474_$(ENDIAN_SFX).dat
+ cp -f ibl_c6474/i2crom.bin bin/i2crom_0x50_c6474_$(ENDIAN_SFX).bin
+ cp -f ../util/i2cConfig/i2cparam_c6474_$(ENDIAN_SFX).out bin/i2cparam_0x50_c6474_$(ENDIAN_SFX)_0x200.out
evm_c6474l:
make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
- COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
- cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474l_le.dat
- cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474l_le.bin
- make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
- COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
- cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474l_be.dat
- cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474l_be.bin
+ COMPACT_I2C=yes ENDIAN_MODE=$(ENDIAN) CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
+ cp -f ibl_c6474/i2crom.dat bin/i2crom_0x50_c6474l_$(ENDIAN_SFX).dat
+ cp -f ibl_c6474/i2crom.bin bin/i2crom_0x50_c6474l_$(ENDIAN_SFX).bin
+ cp -f ../util/i2cConfig/i2cparam_c6474_$(ENDIAN_SFX).out bin/i2cparam_0x50_c6474l_$(ENDIAN_SFX)_0x200.out
# The 6457 EVM
evm_c6457:
make -f makestg1 ARCH=c64x TARGET=c6457 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
- COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' c6457
- cp ibl_c6457/i2crom.dat ibl_c6457/i2crom_0x50_c6457_le.dat
- cp ibl_c6457/i2crom.bin ibl_c6457/i2crom_0x50_c6457_le.bin
- make -f makestg1 ARCH=c64x TARGET=c6457 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
- COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' c6457
- cp ibl_c6457/i2crom.dat ibl_c6457/i2crom_0x50_c6457_be.dat
- cp ibl_c6457/i2crom.bin ibl_c6457/i2crom_0x50_c6457_be.bin
+ COMPACT_I2C=yes ENDIAN_MODE=$(ENDIAN) CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' c6457
+ cp -f ibl_c6457/i2crom.dat bin/i2crom_0x50_c6457_$(ENDIAN_SFX).dat
+ cp -f ibl_c6457/i2crom.bin bin/i2crom_0x50_c6457_$(ENDIAN_SFX).bin
+ cp -f ../util/i2cConfig/i2cparam_c6457_$(ENDIAN_SFX).out bin/i2cparam_0x50_c6457_$(ENDIAN_SFX)_0x200.out
# The 6608 EVM
EVM_6608_SPI_DEFS= SPI_MODE=1 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL=1 SPI_CLKDIV=8 SPI_ROM=1
@@ -322,9 +320,21 @@ EVM_667x_SPI_DEFS= SPI_MODE=1 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL
evm_c667x_spi:
make -f makestg1 ARCH=c64x TARGET=c661x I2C=no I2C_BUS_ADDR=0x51 I2C_MAP_ADDR=0x500 ENDIAN_MODE=little CEXCLUDES=I2C SPI_DEFS='$(EVM_667x_SPI_DEFS)' c661x
-evm_c667x_i2c:
+evm_c6678_i2c:
+ make -f makestg1 I2C_BUS_ADDR=$(I2C_BUS_ADDR) I2C_MAP_ADDR=$(I2C_MAP_ADDR) \
+ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' \
+CEXCLUDES='COFF BIS NAND_GPIO' c661x
+ cp -f ibl_c661x/i2crom.dat bin/i2crom_$(I2C_BUS_ADDR)_c6678_$(ENDIAN_SFX).dat
+ cp -f ibl_c661x/i2crom.bin bin/i2crom_$(I2C_BUS_ADDR)_c6678_$(ENDIAN_SFX).bin
+ cp -f ../util/i2cConfig/i2cparam_c661x_$(ENDIAN_SFX).out bin/i2cparam_$(I2C_BUS_ADDR)_c6678_$(ENDIAN_SFX)_$(I2C_MAP_ADDR).out
+
+evm_c6670_i2c:
make -f makestg1 I2C_BUS_ADDR=$(I2C_BUS_ADDR) I2C_MAP_ADDR=$(I2C_MAP_ADDR) \
-ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' CEXCLUDES='$(CEXCLUDES)' c661x
+ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' \
+CEXCLUDES='COFF BIS NAND_EMIF' c661x
+ cp -f ibl_c661x/i2crom.dat bin/i2crom_$(I2C_BUS_ADDR)_c6670_$(ENDIAN_SFX).dat
+ cp -f ibl_c661x/i2crom.bin bin/i2crom_$(I2C_BUS_ADDR)_c6670_$(ENDIAN_SFX).bin
+ cp -f ../util/i2cConfig/i2cparam_c661x_$(ENDIAN_SFX).out bin/i2cparam_$(I2C_BUS_ADDR)_c6670_$(ENDIAN_SFX)_$(I2C_MAP_ADDR).out
test_c661x:
make -f makestg1 ARCH=c64x TARGET=c661x ENDIAN_MODE=both CEXCLUDES='NOR_SPI' SPI_DEFS='SPI_ROM=1 SPI_MODE=3 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL=8 SPI_CLKDIV=0x20' I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no c661x
make -C ../util/romparse clean
make -C ../test/test1 clean
make -C ../test/test2 clean
+ rm -f bin/*.out
+ rm -f bin/*.dat
+ rm -f bin/*.bin
find ../ -name *.oc | xargs rm -f
find ../ -name *.dc | xargs rm -f
find ../ -name *.oa | xargs rm -f