]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/ibl.git/blobdiff - src/make/Makefile
Documentation updated for IR's SDOCM00080092 & SDOCM00081107
[keystone-rtos/ibl.git] / src / make / Makefile
index 664bea2055b7dc01effba17841bec5e91b1a37c3..3362377fab469a9f919f9c2ce3961e0bdfd4497b 100644 (file)
@@ -88,7 +88,7 @@ EVMS_C6X= evm_c6455 evm_c6472 evm_c6474
 # speeds the initial boot time. Note that boot table cannot be excluded
 # because it is required for the two stage I2C load process
 
-CEXCLUDES ?=
+CEXCLUDES=
 
 ifeq ($(ETH),no)
  CEXCLUDES+= ETH
@@ -186,11 +186,14 @@ endif
 # The endian of the build. The default target builds a single ROM image with both endians present
 ifeq ($(ENDIAN),big)
  ENDIAN_MODE=big
+ ENDIAN_SFX=be
 else
  ifeq ($(ENDIAN),little)
   ENDIAN_MODE=little
+ ENDIAN_SFX=le
  else
   ENDIAN_MODE=both
+ ENDIAN_SFX=le-be
  endif
 endif
 
@@ -201,11 +204,7 @@ ifndef I2C_BUS_ADDR
 endif
 
 ifndef I2C_MAP_ADDR
-ifeq ($(ENDIAN),big)
-  I2C_MAP_ADDR=0x800
- else
   I2C_MAP_ADDR=0x500
- endif
 endif
 
 
@@ -272,43 +271,42 @@ $(IBLS_C6X):
 evm_c6455:
        make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 \
     I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES='ELF COFF BIS NAND_GPIO MULTI_BOOT' c6455
+       cp -f ibl_c6455/i2crom.dat bin/i2crom_0x50_c6455_le-be.dat
+       cp -f ibl_c6455/i2crom.bin bin/i2crom_0x50_c6455_le-be.bin
+       cp -f ../util/i2cConfig/i2cparam_c6455_le.out bin/i2cparam_0x50_c6455_le_$(I2C_MAP_ADDR).out
+       cp -f ../util/i2cConfig/i2cparam_c6455_be.out bin/i2cparam_0x50_c6455_be_$(I2C_MAP_ADDR).out
 
 # The c6472 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
 evm_c6472:
        make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 \
     I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES='ELF BIS MULTI_BOOT NAND_GPIO' c6472
+       cp -f ibl_c6472/i2crom.dat bin/i2crom_0x50_c6472_le-be.dat
+       cp -f ibl_c6472/i2crom.bin bin/i2crom_0x50_c6472_le-be.bin
+       cp -f ../util/i2cConfig/i2cparam_c6472_le.out bin/i2cparam_0x50_c6472_le_$(I2C_MAP_ADDR).out
+       cp -f ../util/i2cConfig/i2cparam_c6472_be.out bin/i2cparam_0x50_c6472_be_$(I2C_MAP_ADDR).out
 
 # The 6474 EVM has a 32k eeprom. A stripped down version is build with only one endian.
 evm_c6474:
        make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
-    COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
-       cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474_le.dat
-       cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474_le.bin
-       make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
-    COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
-       cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474_be.dat
-       cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474_be.bin
+    COMPACT_I2C=yes ENDIAN_MODE=$(ENDIAN) CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
+       cp -f ibl_c6474/i2crom.dat bin/i2crom_0x50_c6474_$(ENDIAN_SFX).dat
+       cp -f ibl_c6474/i2crom.bin bin/i2crom_0x50_c6474_$(ENDIAN_SFX).bin
+       cp -f ../util/i2cConfig/i2cparam_c6474_$(ENDIAN_SFX).out bin/i2cparam_0x50_c6474_$(ENDIAN_SFX)_0x200.out
 
 evm_c6474l:
        make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
-    COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
-       cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474l_le.dat
-       cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474l_le.bin
-       make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
-    COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
-       cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474l_be.dat
-       cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474l_be.bin
+    COMPACT_I2C=yes ENDIAN_MODE=$(ENDIAN) CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
+       cp -f ibl_c6474/i2crom.dat bin/i2crom_0x50_c6474l_$(ENDIAN_SFX).dat
+       cp -f ibl_c6474/i2crom.bin bin/i2crom_0x50_c6474l_$(ENDIAN_SFX).bin
+       cp -f ../util/i2cConfig/i2cparam_c6474_$(ENDIAN_SFX).out bin/i2cparam_0x50_c6474l_$(ENDIAN_SFX)_0x200.out
 
 # The 6457 EVM
 evm_c6457:
        make -f makestg1 ARCH=c64x TARGET=c6457 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
-    COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' c6457
-       cp ibl_c6457/i2crom.dat ibl_c6457/i2crom_0x50_c6457_le.dat
-       cp ibl_c6457/i2crom.bin ibl_c6457/i2crom_0x50_c6457_le.bin
-       make -f makestg1 ARCH=c64x TARGET=c6457 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
-    COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' c6457
-       cp ibl_c6457/i2crom.dat ibl_c6457/i2crom_0x50_c6457_be.dat
-       cp ibl_c6457/i2crom.bin ibl_c6457/i2crom_0x50_c6457_be.bin
+    COMPACT_I2C=yes ENDIAN_MODE=$(ENDIAN) CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' c6457
+       cp -f ibl_c6457/i2crom.dat bin/i2crom_0x50_c6457_$(ENDIAN_SFX).dat
+       cp -f ibl_c6457/i2crom.bin bin/i2crom_0x50_c6457_$(ENDIAN_SFX).bin
+       cp -f ../util/i2cConfig/i2cparam_c6457_$(ENDIAN_SFX).out bin/i2cparam_0x50_c6457_$(ENDIAN_SFX)_0x200.out
 
 # The 6608 EVM
 EVM_6608_SPI_DEFS= SPI_MODE=1 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL=1 SPI_CLKDIV=8 SPI_ROM=1
@@ -322,9 +320,21 @@ EVM_667x_SPI_DEFS= SPI_MODE=1 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL
 evm_c667x_spi:
        make -f makestg1 ARCH=c64x TARGET=c661x I2C=no I2C_BUS_ADDR=0x51 I2C_MAP_ADDR=0x500 ENDIAN_MODE=little CEXCLUDES=I2C SPI_DEFS='$(EVM_667x_SPI_DEFS)' c661x
 
-evm_c667x_i2c:
+evm_c6678_i2c:
+       make -f makestg1 I2C_BUS_ADDR=$(I2C_BUS_ADDR) I2C_MAP_ADDR=$(I2C_MAP_ADDR) \
+ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' \
+CEXCLUDES='COFF BIS NAND_GPIO' c661x
+       cp -f ibl_c661x/i2crom.dat bin/i2crom_$(I2C_BUS_ADDR)_c6678_$(ENDIAN_SFX).dat
+       cp -f ibl_c661x/i2crom.bin bin/i2crom_$(I2C_BUS_ADDR)_c6678_$(ENDIAN_SFX).bin
+       cp -f ../util/i2cConfig/i2cparam_c661x_$(ENDIAN_SFX).out bin/i2cparam_$(I2C_BUS_ADDR)_c6678_$(ENDIAN_SFX)_$(I2C_MAP_ADDR).out
+
+evm_c6670_i2c:
        make -f makestg1 I2C_BUS_ADDR=$(I2C_BUS_ADDR) I2C_MAP_ADDR=$(I2C_MAP_ADDR) \
-ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' CEXCLUDES='$(CEXCLUDES)' c661x
+ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' \
+CEXCLUDES='COFF BIS NAND_EMIF' c661x
+       cp -f ibl_c661x/i2crom.dat bin/i2crom_$(I2C_BUS_ADDR)_c6670_$(ENDIAN_SFX).dat
+       cp -f ibl_c661x/i2crom.bin bin/i2crom_$(I2C_BUS_ADDR)_c6670_$(ENDIAN_SFX).bin
+       cp -f ../util/i2cConfig/i2cparam_c661x_$(ENDIAN_SFX).out bin/i2cparam_$(I2C_BUS_ADDR)_c6670_$(ENDIAN_SFX)_$(I2C_MAP_ADDR).out
 
 test_c661x:
        make -f makestg1 ARCH=c64x TARGET=c661x ENDIAN_MODE=both CEXCLUDES='NOR_SPI' SPI_DEFS='SPI_ROM=1 SPI_MODE=3 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL=8 SPI_CLKDIV=0x20' I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no c661x
@@ -395,6 +405,9 @@ clean:
        make -C ../util/romparse       clean
        make -C ../test/test1              clean
        make -C ../test/test2              clean
+       rm -f bin/*.out
+       rm -f bin/*.dat
+       rm -f bin/*.bin
        find ../ -name *.oc | xargs rm -f
        find ../ -name *.dc | xargs rm -f
        find ../ -name *.oa | xargs rm -f