diff --git a/src/make/Makefile b/src/make/Makefile
index 3a498fdc3c0660700d7a1b7b9f0f2708ee4f8db8..664bea2055b7dc01effba17841bec5e91b1a37c3 100644 (file)
--- a/src/make/Makefile
+++ b/src/make/Makefile
# speeds the initial boot time. Note that boot table cannot be excluded
# because it is required for the two stage I2C load process
-CEXCLUDES=
+CEXCLUDES ?=
ifeq ($(ETH),no)
CEXCLUDES+= ETH
# Configurations for individual evms
# The c6455 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
evm_c6455:
- make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES='MULTI_BOOT' c6455
+ make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 \
+ I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES='ELF COFF BIS NAND_GPIO MULTI_BOOT' c6455
# The c6472 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
evm_c6472:
- make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES='MULTI_BOOT' c6472
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 \
+ I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES='ELF BIS MULTI_BOOT NAND_GPIO' c6472
# The 6474 EVM has a 32k eeprom. A stripped down version is build with only one endian.
evm_c6474:
- make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
+ COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474_le.dat
- make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
+ cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474_le.bin
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
+ COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474_be.dat
+ cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474_be.bin
evm_c6474l:
- make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO BIS MULTI_BOOT' c6474
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
+ COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474l_le.dat
- make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO BIS MULTI_BOOT' c6474
+ cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474l_le.bin
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
+ COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' I2C_SIZE_BYTES=0x8000 c6474
cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474l_be.dat
+ cp ibl_c6474/i2crom.bin ibl_c6474/i2crom_0x50_c6474l_be.bin
# The 6457 EVM
evm_c6457:
- make -f makestg1 ARCH=c64x TARGET=c6457 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO BIS MULTI_BOOT' c6457
+ make -f makestg1 ARCH=c64x TARGET=c6457 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
+ COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' c6457
cp ibl_c6457/i2crom.dat ibl_c6457/i2crom_0x50_c6457_le.dat
- make -f makestg1 ARCH=c64x TARGET=c6457 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO BIS MULTI_BOOT' c6457
+ cp ibl_c6457/i2crom.bin ibl_c6457/i2crom_0x50_c6457_le.bin
+ make -f makestg1 ARCH=c64x TARGET=c6457 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 \
+ COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO COFF BIS MULTI_BOOT' c6457
cp ibl_c6457/i2crom.dat ibl_c6457/i2crom_0x50_c6457_be.dat
+ cp ibl_c6457/i2crom.bin ibl_c6457/i2crom_0x50_c6457_be.bin
# The 6608 EVM
EVM_6608_SPI_DEFS= SPI_MODE=1 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL=1 SPI_CLKDIV=8 SPI_ROM=1
make -f makestg1 ARCH=c64x TARGET=c661x I2C=no I2C_BUS_ADDR=0x51 I2C_MAP_ADDR=0x500 ENDIAN_MODE=little CEXCLUDES=I2C SPI_DEFS='$(EVM_667x_SPI_DEFS)' c661x
evm_c667x_i2c:
- make -f makestg1 I2C_BUS_ADDR=$(I2C_BUS_ADDR) I2C_MAP_ADDR=$(I2C_MAP_ADDR) ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no INTERNAL_UTILS=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' c661x
+ make -f makestg1 I2C_BUS_ADDR=$(I2C_BUS_ADDR) I2C_MAP_ADDR=$(I2C_MAP_ADDR) \
+ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' CEXCLUDES='$(CEXCLUDES)' c661x
test_c661x:
make -f makestg1 ARCH=c64x TARGET=c661x ENDIAN_MODE=both CEXCLUDES='NOR_SPI' SPI_DEFS='SPI_ROM=1 SPI_MODE=3 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL=8 SPI_CLKDIV=0x20' I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no c661x
find ../ -name cdefdep | xargs rm -f
-
-
-
-
-
-
-
-