diff --git a/src/make/Makefile b/src/make/Makefile
index d9e5a8744533b6111cbc5243cd746d52211927d6..664bea2055b7dc01effba17841bec5e91b1a37c3 100644 (file)
--- a/src/make/Makefile
+++ b/src/make/Makefile
# speeds the initial boot time. Note that boot table cannot be excluded
# because it is required for the two stage I2C load process
-CEXCLUDES=
+CEXCLUDES ?=
ifeq ($(ETH),no)
CEXCLUDES+= ETH
evm_c667x_i2c:
make -f makestg1 I2C_BUS_ADDR=$(I2C_BUS_ADDR) I2C_MAP_ADDR=$(I2C_MAP_ADDR) \
-ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' CEXCLUDES='COFF BIS' c661x
+ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' CEXCLUDES='$(CEXCLUDES)' c661x
test_c661x:
make -f makestg1 ARCH=c64x TARGET=c661x ENDIAN_MODE=both CEXCLUDES='NOR_SPI' SPI_DEFS='SPI_ROM=1 SPI_MODE=3 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL=8 SPI_CLKDIV=0x20' I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no c661x