diff --git a/src/make/Makefile b/src/make/Makefile
index 616e39231a0551ed770aca12a6203071f848f952..b894e3e9598141510c63d8c7b860702cd472deac 100644 (file)
--- a/src/make/Makefile
+++ b/src/make/Makefile
#*
#* DESCRIPTION: Builds the Intermediate Boot Loader (IBL)
#*
+#* Usage: make c6455 | c6472 | c6474 | c6457 [DEBUG=yes] [ETH=no] [NAND=no] \
+#* [BIS=no] [COFF=no] [BLOB=no] [ELF=no] [ENDIAN= both | big | little] [I2C_BUS_ADDR= 0x50 | 0x51] \
+#* [COMPACT_I2C=yes]
+#*
+#* or to make a board specific configuraiton
+#*
+#* make evm_c6455 | evm_c6472 | evm_c6474
+#*
+#* or to test the builds by making all the devices and testing excludes
+#*
+#* make test_build
#*******************************************************************************************
IBLS_C6X= c6455 c6472 c6474 c6474l c6457
+EVMS_C6X= evm_c6455 evm_c6472 evm_c6474
+
+
+# Excluding functions from the build reduces the I2C eeprom memory used and
+# speeds the initial boot time. Note that boot table cannot be excluded
+# because it is required for the two stage I2C load process
+
+EXCLUDES=
+
+ifeq ($(ETH),no)
+ EXCLUDES+= ETH
+endif
+
+ifeq ($(NAND),no)
+ EXCLUDES+= NAND
+endif
+
+ifeq ($(BIS),no)
+ EXCLUDES+= BIS
+endif
+
+ifeq ($(COFF),no)
+ EXCLUDES+= COFF
+endif
+
+ifeq ($(BLOB),no)
+ EXCLUDES+= BLOB
+endif
+
+ifeq ($(ELF),no)
+ EXCLUDES+= ELF
+endif
+
+
+
+
+
+# The endian of the build. The default target builds a single ROM image with both endians present
+ifeq ($(ENDIAN),big)
+ ENDIAN_MODE=big
+else
+ ifeq ($(ENDIAN),little)
+ ENDIAN_MODE=little
+ else
+ ENDIAN_MODE=both
+ endif
+endif
+
+# The i2c ROM bus address. The code will advance accross I2C bus address boundaries (the code must
+# be blocked so that a single block doesn't cross a boundary, however).
+ifndef I2C_BUS_ADDR
+ I2C_BUS_ADDR=0x50
+endif
+
all:
- @echo must specify a target [ $(IBLS_C6X) ]
+ @echo must specify a target [ $(IBLS_C6X) $(EVMS_C6X) ]
# The debug flag changes compiler options
export DEBUG
-
-$(IBLS_C6X):
- make -f makestg2 ARCH=c64x TARGET=$@ ENDIAN=big $@
- make -f makestg2 ARCH=c64x TARGET=$@ ENDIAN=little $@
- make -f makestg2 ARCH=c64x TARGET=$@ i2cRom
-
+$(IBLS_C6X):
+ make -f makestg1 ARCH=c64x TARGET=$@ I2C_BUS_ADDR=$(I2C_BUS_ADDR) COMPACT_I2C=$(COMPACT_I2C) ENDIAN_MODE=$(ENDIAN_MODE) EXCLUDES='$(EXCLUDES)' $@
+
+
+# Configurations for individual evms
+# The c455 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
+evm_c6455:
+ make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES= c6455
+
+# The c6472 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
+evm_c6472:
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES= c6472
+
+# The 6474 EVM has a 32k eeprom. A stripped down version is build with only one endian.
+evm_c6474:
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=little EXCLUDES='ELF NAND BIS' c6474
+ cp ibl_c6474/i2crom.dat ibl_c6474/i2crom.dat i2crom_0x50.dat
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x51 COMPACT_I2C=no ENDIAN_MODE=big EXCLUDES='ELF NAND BIS' c6474
+ cp ibl_c6474/i2crom.dat ibl_c6474/i2crom.dat i2crom_0x51.dat
+
+
+# Test - builds all the targets, with single component exclusion
+test_build:
+ make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES= c6455
+ make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ETH c6455
+ make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=NAND c6455
+ make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BIS c6455
+ make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=COFF c6455
+ make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ELF c6455
+ make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BLOB c6455
+
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES= c6455
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ETH c6455
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=NAND c6455
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BIS c6455
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=COFF c6455
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ELF c6455
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BLOB c6455
+
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES= c6455
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ETH c6455
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=NAND c6455
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BIS c6455
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=COFF c6455
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ELF c6455
+ make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BLOB c6455
# will need to add a line for each additional ARCH type added
clean: