diff --git a/src/make/setupenv.bat b/src/make/setupenv.bat
index 7d64a43737c8e8ce07e132396ea07cfa9e5933e8..dae9d6c8d4f6337811fe516b8e3ed54e75b1e045 100644 (file)
--- a/src/make/setupenv.bat
+++ b/src/make/setupenv.bat
@REM *
@REM * USAGE:
@REM * setupenv.bat
-@REM * :bypass
-@REM * configure environment without checking tools. This option is
-@REM * is used when the user will manually configure the tools.
-@REM *
-@REM * :enable_write
-@REM * [*** DANGEROUS OPTION ***]
-@REM * Updates the tool in local drive
-@REM *
-@REM * :No arguments: Sets the environment for building, Verifies local
-@REM * tools and reports if any tool update is required
@REM *
@REM * Copyright (C) 2010, Texas Instruments, Inc.
@REM *****************************************************************************
REM Modify following lines based on target environment for the toolset installed
REM Dependency is related to path for Cygwin and CGEN installed
-set PATH=t:\gen\gnu\99-11-01\cygwin-b20\H-i586-cygwin32\bin;C:\PROGRA~1\TEXASI~1\C6000C~.2.0\bin
-set PATH=%PATH%;%SystemRoot%\system32;%SystemRoot%;
-
-set PERL=//t/gen/perl/activestate/5_6_1_635/bin/perl
-set PERLDOS=t:\gen\perl\activestate\5_6_1_635\bin\perl
-
-set CYGWINPATH=//t/gen/gnu/99-11-01/cygwin-b20/H-i586-cygwin32/bin
-set BISONSKEL=t:\gen\gnu\99-11-01\cygwin-b20\share\bison.simple
-set TOOLSC6X=C:/PROGRA~1/TEXASI~1/C6000C~.2.0
-set TOOLSC6XDOS=C:\PROGRA~1\TEXASI~1\C6000C~.2.0
-
-set TOOLC6XSRC=t:\c6xx\cgen_7_2_0\c6000\cgtools
-set TOOLC6XDST=C:\PROGRA~1\TEXASI~1\C6000C~.2.0
-
-
-rem ************************* Tools Copy/Validation **************************
-rem If the "bypass" option is not provided, validate/copy the tools
-rem *********************************************************************
-if "%1" == "bypass" goto environment
-
-rem check, but don't copy tools
-if "%1" == "" goto toolcheck
-
-rem copy tools if check fails
-if "%1" == "enable_write" goto toolcopy
+REM PATH=G:\cygwin\bin;C:\PROGRA~1\TEXASI~1\C6000C~1.12\bin
-rem error: invalid argument
-echo =========================== INVALID ARGUMENT ============================
-echo Option "%1" is invalid. Valid options are:
-echo "bypass": configure environment without checking tools
-echo "enable_write": *****ERASE***** all files in %TOOLDST%,
-echo and replace with correct tools
-echo =========================== INVALID ARGUMENT ============================
-goto end
-
-:toolcheck
-echo Verifying local tools
-goto toolperl
-
-:toolcopy
-echo UPDATING local tools
-:toolperl
-%PERLDOS% cpytools\cpytools.pl %TOOLC6XSRC% %TOOLC6XDST% %1
-rem note: windows is stupid; "errorlevel 1" means "retval >= 1"
-if errorlevel 1 goto error
-
-echo Local tools are good
-goto environment
-
-
-rem ************************** Bad Tools *************************************
-rem Tools are bad; deconfigure environment and print error
-rem **************************************************************************
-:error
-set TOOLS=
-set TOOLSDOS=
-
-echo ============================== BAD TOOLS =================================
-echo * Build environment is NOT configured. You may rerun script with:
-echo *
-echo * %0 bypass
-echo * configure environment without checking tools. This option is
-echo * is used when the user will manually configure the tools.
-echo *
-echo * %0 enable_write
-echo * [*** DANGEROUS OPTION ***]
-echo * This option
-echo * 1) *** DANGER *** Recursively deletes all files in subdirectories
-echo * %DST365% and %TOOLDST%
-echo * 2) Copies correct tools from the subdirectories
-echo * %SRC365% and %TOOLSRC%
-echo *
-echo ============================== BAD TOOLS =================================
-
-:environment
-:end
+set PATH=G:\cygwin\bin;t:\c6xx\cgen6_1_12\c6000\cgtools\bin
+set PATH=%PATH%;%SystemRoot%\system32;%SystemRoot%;
+set CYGWINPATH=G:/cygwin/bin
+set BISONSKEL=yacc.c
+set TOOLSC6X=t:/c6xx/cgen6_1_12/c6000/cgtools
+set TOOLSC6XDOS=t:\c6xx\cgen6_1_12\c6000\cgtools