c6x-IBL: C6474 Lite: Adding init values to the GEL.
[keystone-rtos/ibl.git] / src / util / i2cConfig / i2cConfig.gel
index eacfddd6fee48011eed65ed91417c980f068b498..a7a0b4e73da25f15b6aaeb0b904f3aca4d4baded 100644 (file)
@@ -243,11 +243,11 @@ hotmenu setConfig_c6474()
     ibl.ethConfig[1].ethPriority      = ibl_DEVICE_NOBOOT;\r
 \r
     /* SGMII is present */\r
-    ibl.sgmiiConfig[0].adviseAbility = 0;\r
-    ibl.sgmiiConfig[0].control       = 0;\r
-    ibl.sgmiiConfig[0].txConfig      = 0;\r
-    ibl.sgmiiConfig[0].rxConfig      = 0;\r
-    ibl.sgmiiConfig[0].auxConfig     = 0;\r
+    ibl.sgmiiConfig[0].adviseAbility = 0x9801;\r
+    ibl.sgmiiConfig[0].control       = 0x20;\r
+    ibl.sgmiiConfig[0].txConfig      = 0x00000ea3;\r
+    ibl.sgmiiConfig[0].rxConfig      = 0x00081023;\r
+    ibl.sgmiiConfig[0].auxConfig     = 0x0000000b;\r
 \r
     /* MDIO configuration */\r
     ibl.mdioConfig.nMdioOps = 8;\r
@@ -270,6 +270,111 @@ hotmenu setConfig_c6474()
 \r
 }\r
 \r
+menuitem "EVM c6474 Lite EVM IBL";\r
+\r
+hotmenu setConfig_c6474lite()\r
+{\r
+    ibl.iblMagic = ibl_MAGIC_VALUE;\r
+\r
+    ibl.pllConfig[ibl_MAIN_PLL].doEnable      = TRUE;\r
+    ibl.pllConfig[ibl_MAIN_PLL].prediv        = 1;\r
+    ibl.pllConfig[ibl_MAIN_PLL].mult          = 20;\r
+    ibl.pllConfig[ibl_MAIN_PLL].postdiv       = 1;\r
+    ibl.pllConfig[ibl_MAIN_PLL].pllOutFreqMhz = 1000;\r
+\r
+    /* The DDR PLL. The multipliers/dividers are fixed, so are really dont cares */\r
+    ibl.pllConfig[ibl_DDR_PLL].doEnable = TRUE;\r
+\r
+    /* The network PLL. The multipliers/dividers are fixed */\r
+    ibl.pllConfig[ibl_NET_PLL].doEnable = TRUE;\r
+\r
+    /* EMIF configuration. The values are for DDR at 533 MHz  */\r
+    ibl.ddrConfig.configDdr = TRUE;\r
+\r
+    ibl.ddrConfig.uEmif.emif3p1.sdcfg  = 0x00d38a32; /* cas5, 8 banks, 10 bit column */\r
+    ibl.ddrConfig.uEmif.emif3p1.sdrfc  = 0x00000a29; /* Refresh 333Mhz */ \r
+    ibl.ddrConfig.uEmif.emif3p1.sdtim1 = 0x4d246c9a; /* Timing 1 */\r
+    ibl.ddrConfig.uEmif.emif3p1.sdtim2 = 0x00993c42; /* Timing 2 */\r
+    ibl.ddrConfig.uEmif.emif3p1.dmcctl = 0x50001906; /* PHY read latency for CAS 5 is 5 + 2 - 1 */\r
+\r
+\r
+    /* Ethernet configuration for port 0 */\r
+    ibl.ethConfig[0].ethPriority      = ibl_HIGHEST_PRIORITY;\r
+    ibl.ethConfig[0].port             = 0;\r
+\r
+    /* Bootp is disabled. The server and file name are provided here */\r
+    ibl.ethConfig[0].doBootp          = FALSE;\r
+    ibl.ethConfig[0].useBootpServerIp = FALSE;\r
+    ibl.ethConfig[0].useBootpFileName = FALSE;\r
+    ibl.ethConfig[0].bootFormat       = ibl_BOOT_FORMAT_BBLOB;\r
+\r
+    SETIP(ibl.ethConfig[0].ethInfo.ipAddr,    158,218,100,114);\r
+    SETIP(ibl.ethConfig[0].ethInfo.serverIp,  158,218,100,25);\r
+    SETIP(ibl.ethConfig[0].ethInfo.gatewayIp, 158,218,100,2);\r
+    SETIP(ibl.ethConfig[0].ethInfo.netmask,   255,255,255,0);\r
+\r
+    /* Set the hardware address as 0 so the e-fuse value will be used */\r
+    ibl.ethConfig[0].ethInfo.hwAddress[0] = 0;\r
+    ibl.ethConfig[0].ethInfo.hwAddress[1] = 0;\r
+    ibl.ethConfig[0].ethInfo.hwAddress[2] = 0;\r
+    ibl.ethConfig[0].ethInfo.hwAddress[3] = 0;\r
+    ibl.ethConfig[0].ethInfo.hwAddress[4] = 0;\r
+    ibl.ethConfig[0].ethInfo.hwAddress[5] = 0;\r
+\r
+\r
+    ibl.ethConfig[0].ethInfo.fileName[0]  = 'c';\r
+    ibl.ethConfig[0].ethInfo.fileName[1]  = '6';\r
+    ibl.ethConfig[0].ethInfo.fileName[2]  = '4';\r
+    ibl.ethConfig[0].ethInfo.fileName[3]  = '7';\r
+    ibl.ethConfig[0].ethInfo.fileName[4]  = '4';\r
+    ibl.ethConfig[0].ethInfo.fileName[5]  = 'l';\r
+    ibl.ethConfig[0].ethInfo.fileName[6]  = '-';\r
+    ibl.ethConfig[0].ethInfo.fileName[7]  = 'l';\r
+    ibl.ethConfig[0].ethInfo.fileName[8]  = 'e';\r
+    ibl.ethConfig[0].ethInfo.fileName[9]  = '.';\r
+    ibl.ethConfig[0].ethInfo.fileName[10] = 'b';\r
+    ibl.ethConfig[0].ethInfo.fileName[11] = 'i';\r
+    ibl.ethConfig[0].ethInfo.fileName[12] = 'n';\r
+    ibl.ethConfig[0].ethInfo.fileName[13] = '\0';\r
+    ibl.ethConfig[0].ethInfo.fileName[14] = '\0';\r
+\r
+\r
+    /* Even though the entire range of DDR2 is chosen, the load will\r
+     * stop when the ftp reaches the end of the file */\r
+    ibl.ethConfig[0].blob.startAddress  = 0x80000000;       /* Base address of DDR2 */\r
+    ibl.ethConfig[0].blob.sizeBytes     = 0x20000000;       /* All of DDR2 */\r
+    ibl.ethConfig[0].blob.branchAddress = 0x80000000;       /* Base of DDR2 */\r
+\r
+    /* There is no port 1 on the 6474 Lite EVM */\r
+    ibl.ethConfig[1].ethPriority      = ibl_DEVICE_NOBOOT;\r
+\r
+    /* SGMII is present */\r
+    ibl.sgmiiConfig[0].adviseAbility = 0x9801;\r
+    ibl.sgmiiConfig[0].control       = 0x20;\r
+    ibl.sgmiiConfig[0].txConfig      = 0x00000e23;\r
+    ibl.sgmiiConfig[0].rxConfig      = 0x00081023;\r
+    ibl.sgmiiConfig[0].auxConfig     = 0x0000000b;\r
+\r
+    /* MDIO configuration */\r
+    ibl.mdioConfig.nMdioOps = 8;\r
+    ibl.mdioConfig.mdioClkDiv = 0x26;\r
+    ibl.mdioConfig.interDelay = 2000;   /* ~2ms at 1000 MHz */\r
+\r
+    ibl.mdioConfig.mdio[0] =  (1 << 30) | ( 4 << 21) | (27 << 16) | 0x0081;\r
+    ibl.mdioConfig.mdio[1] =  (1 << 30) | (26 << 21) | (15 << 16) | 0x0047;\r
+    ibl.mdioConfig.mdio[2] =  (1 << 30) | (26 << 21) | (14 << 16) | 0x0047;\r
+    ibl.mdioConfig.mdio[3] =  (1 << 30) | ( 0 << 21) | (15 << 16) | 0x8140;\r
+\r
+    ibl.mdioConfig.mdio[4] =  (1 << 30) | ( 0 << 21) | (14 << 16) | 0x8140;\r
+    ibl.mdioConfig.mdio[5] =  (1 << 30) | ( 1 << 21) | (22 << 16) | 0x043e;\r
+    ibl.mdioConfig.mdio[6] =  (1 << 30) | ( 1 << 21) | (22 << 16) | 0x043e;\r
+    ibl.mdioConfig.mdio[7] =  (1 << 30) | ( 0 << 21) | ( 1 << 16) | 0xa100;\r
+\r
+\r
+    /* This board has NAND. We will enable later */\r
+    ibl.nandConfig.nandPriority = ibl_DEVICE_NOBOOT;\r
+\r
+}\r
 \r
 menuitem "EVM c6455 IBL";\r
 \r