c66x: corrected PREDIV and updated size limitations in utils
[keystone-rtos/ibl.git] / src / util / romparse / romparse.h
index ea86faa1ec1c1650b54ae2b73a365251dfb1ffe3..9b4ef62d89c9a16837de742d51e5283414f008d5 100755 (executable)
@@ -1,6 +1,6 @@
 /*
  *
- * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/
+ * Copyright (C) 2010-2017 Texas Instruments Incorporated - http://www.ti.com/
  *
  *
  *  Redistribution and use in source and binary forms, with or without
@@ -75,7 +75,7 @@
 /* Define a structure mapping the boot parameter table number to a program file
  * to an eeprom byte address */
 #define MAX_FNAME_LEN        132
-#define MAX_DATA_LEN_32bit   32768
+#define MAX_DATA_LEN_32bit   0x200000
 typedef struct {
   char fname[MAX_FNAME_LEN];
   int  sizeBytes;