Debugged the IBL two stage load process
authorMike Line <m-line1@ti.com>
Wed, 3 Nov 2010 18:30:06 +0000 (14:30 -0400)
committerMike Line <m-line1@ti.com>
Wed, 3 Nov 2010 18:30:06 +0000 (14:30 -0400)
commit445810c0dd1ee9caf577c05c6160d622f19e4e04
tree8cd89aeb9abd806a0629a1eaaf21e3968436db82
parente8474cf3bc079868b1d6ddd43ba5a316bb9a5080
Debugged the IBL two stage load process

The IBL now loads in two stages. The initial load from the boot ROM is
an endian neutral image. This initial load determines the endian setting
of the device and then loads the rest of the IBL using the correct
endian image.
34 files changed:
src/cfg/c6472/iblcfg.h
src/device/c64x/make/makefile
src/driver/c64x/make/makefile
src/ecc/c64x/make/makefile
src/ethboot/c64x/make/makefile
src/hw/c64x/make/makefile
src/interp/btbl/btblloc.h
src/interp/btbl/btblpr.c
src/interp/btbl/btblwrap.c
src/interp/c64x/make/makefile
src/main/c64x/make/makefile
src/main/iblinit.c
src/main/iblmain.c
src/make/Makefile
src/make/c64x/makedefs.mk
src/make/ibl_c6472/ibl.cmd
src/make/ibl_c6472/ibl_init.cmd
src/make/ibl_c6472/ibl_init_image.rmd
src/make/makestg2
src/nandboot/c64x/make/makefile
src/util/i2cConfig/i2cparam.c
src/util/i2cConfig/i2cparam.cmd
src/util/i2cConfig/makestg2
src/util/i2cRead/i2cRead.cmd
src/util/i2cRead/makestg2
src/util/i2cWrite/i2cWrite.c
src/util/i2cWrite/i2cWrite.cmd
src/util/i2cWrite/makestg2
src/util/romparse/romparse.c
src/util/romparse/romparse.h
src/util/romparse/rparse.flex
src/util/romparse/rparse.tab.c
src/util/romparse/rparse.tab.h
src/util/romparse/rparse.y