c66x: DDR3 PLL init update
authorSandeep Paulraj <s-paulraj@ti.com>
Wed, 2 Nov 2011 21:26:31 +0000 (17:26 -0400)
committerSandeep Paulraj <s-paulraj@ti.com>
Wed, 2 Nov 2011 21:26:31 +0000 (17:26 -0400)
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/hw/ddrs/emif4/emif4.c

index d06a38e05b5eb48fba55c240e525d26c0f6380b1..5e31e1813e27b2c8eab458de44ed00c83775f3b6 100644 (file)
@@ -111,7 +111,9 @@ SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
         /* 1333 MHz data rate */
         /***************** 2.2 DDR3 PLL Configuration ************/
         DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
         /* 1333 MHz data rate */
         /***************** 2.2 DDR3 PLL Configuration ************/
         DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
+       DDR3PLLCTL0 |= 0x00800000;      // Set BYPASS = 1
         DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
         DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
+
         DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
 
        for (i = 0;i < 20;i++)
         DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
 
        for (i = 0;i < 20;i++)
@@ -122,6 +124,8 @@ SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
        for (i = 0;i < 500;i++)
                ddr3_wait(1000);                //Wait for PLL lock
 
        for (i = 0;i < 500;i++)
                ddr3_wait(1000);                //Wait for PLL lock
 
+       DDR3PLLCTL0 &= ~(0x00800000);      // Set BYPASS = 0
+
 
         /**************** 3.0 Leveling Register Configuration ********************/
         /* Using partial automatic leveling due to errata */
 
         /**************** 3.0 Leveling Register Configuration ********************/
         /* Using partial automatic leveling due to errata */