summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 4096d98)
raw | patch | inline | side by side (parent: 4096d98)
author | Ivan Pang <i-pang@ti.com> | |
Tue, 21 Feb 2012 15:45:33 +0000 (10:45 -0500) | ||
committer | Ivan Pang <i-pang@ti.com> | |
Tue, 21 Feb 2012 15:45:33 +0000 (10:45 -0500) |
src/hw/ddrs/emif4/emif4.c | patch | blob | history |
index 747de7542cfb5db7b3864ed8fa3b67c97d7f9cf2..32e60bda94865f1ebe56e60b3484efa58eaa60fd 100755 (executable)
TEMP |= 0x4; // T_WTR bit field 2:0
DDR_SDTIM1 = TEMP;
- /* DDR_SDTIM2 = 0x304F7FE3; */
+ /* DDR_SDTIM2 = 0x30717FE3; */
TEMP = 0;
TEMP |= 0x3 << 28; // T_XP bit field 30:28
- TEMP |= 0x4f << 16; // T_XSNR bit field 24:16
+ TEMP |= 0x71 << 16; // T_XSNR bit field 24:16
TEMP |= 0x1ff << 6; // T_XSRD bit field 15:6
TEMP |= 0x4 << 3; // T_RTP bit field 5:3
TEMP |= 0x3; // T_CKE bit field 2:0
DDR_SDTIM2 = TEMP;
- /* DDR_SDTIM3 = 0x559F849F; */
+ /* DDR_SDTIM3 = 0x559F86AF; */
TEMP = 0;
TEMP |= 0x5 << 28; // T_PDLL_UL bit field 31:28 (fixed value)
TEMP |= 0x5 << 24; // T_CSTA bit field 27:24 (fixed value)
TEMP |= 0x4 << 21; // T_CKESR bit field 23:21
TEMP |= 0x3f << 15; // T_ZQCS bit field 20:15
- TEMP |= 0x49 << 4; // T_RFC bit field 12:4
+ TEMP |= 0x6a << 4; // T_RFC bit field 12:4
TEMP |= 0xf; // T_RAS_MAX bit field 3:0 (fixed value)
DDR_SDTIM3 = TEMP;