summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: c7a7ce9)
raw | patch | inline | side by side (from parent 1: c7a7ce9)
author | Sandeep Nair <a0875039@gt48xvq51.gt.design.ti.com> | |
Tue, 8 Mar 2011 22:08:37 +0000 (17:08 -0500) | ||
committer | Sandeep Nair <a0875039@gt48xvq51.gt.design.ti.com> | |
Tue, 8 Mar 2011 22:08:37 +0000 (17:08 -0500) |
src/make/Makefile | patch | blob | history |
diff --git a/src/make/Makefile b/src/make/Makefile
index c9d30099d3f31444aa859ed4a4c44f782fd8fe35..0aff8d633fe09e94171324651c3704671fbf24bc 100644 (file)
--- a/src/make/Makefile
+++ b/src/make/Makefile
endif
-
-
-
-
-
# The endian of the build. The default target builds a single ROM image with both endians present
ifeq ($(ENDIAN),big)
ENDIAN_MODE=big
ENDIAN_MODE=little
else
ENDIAN_MODE=both
- I2C_MAP_ADDR=0x800
endif
endif
$(IBLS_C6X):
make -f makestg1 ARCH=c64x TARGET=$@ I2C_BUS_ADDR=$(I2C_BUS_ADDR) I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=$(COMPACT_I2C) ENDIAN_MODE=$(ENDIAN_MODE) CEXCLUDES='$(CEXCLUDES)' SPI_DEFS='$(SPI_DEFS)' $@
-
# Configurations for individual evms
# The c6455 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
evm_c6455:
- make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES= c6455
+ make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES= c6455
# The c6472 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
evm_c6472:
# The 6474 EVM has a 32k eeprom. A stripped down version is build with only one endian.
evm_c6474:
make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO BIS' I2C_SIZE_BYTES=0x8000 c6474
- cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_le.dat
+ cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474_le.dat
make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 COMPACT_I2C=yes ENDIAN_MODE=big CEXCLUDES='ELF NAND_GPIO BIS' I2C_SIZE_BYTES=0x8000 c6474
- cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_be.dat
+ cp ibl_c6474/i2crom.dat ibl_c6474/i2crom_0x50_c6474_be.dat
evm_c6474l:
make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x200 COMPACT_I2C=yes ENDIAN_MODE=little CEXCLUDES='ELF NAND_GPIO BIS' c6474