summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 1c528ba)
raw | patch | inline | side by side (from parent 1: 1c528ba)
author | Sandeep Paulraj <s-paulraj@ti.com> | |
Thu, 16 Dec 2010 17:01:59 +0000 (12:01 -0500) | ||
committer | Sandeep Nair <a0875039@gt48xvq51.gt.design.ti.com> | |
Mon, 7 Mar 2011 20:31:19 +0000 (15:31 -0500) |
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/device/c6457/c6457.c | patch | blob | history |
index 084e35617934222dbe978dfc478bfb4325018569..e44d367d99eadba5cc39a3d3cfeb23df9cc9bd44 100644 (file)
--- a/src/device/c6457/c6457.c
+++ b/src/device/c6457/c6457.c
bool address_is_local (Uint32 addr)
{
/* L2 */
- if ((addr >= 0x00800000) && (addr < 0x00898000))
+ if ((addr >= 0x00800000) && (addr < 0x00a00000))
return (TRUE);
/* L1P */
Uint32 deviceLocalAddrToGlobal (Uint32 addr)
{
- if (address_is_local (addr))
- addr = (1 << 28) | (DNUM << 24) | addr;
-
return (addr);
}