C6457: Update Branch/Start Address for NAND boot
authorSandeep Paulraj <s-paulraj@ti.com>
Wed, 22 Jun 2011 16:51:15 +0000 (12:51 -0400)
committerSandeep Paulraj <s-paulraj@ti.com>
Thu, 30 Jun 2011 16:06:24 +0000 (12:06 -0400)
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/util/i2cConfig/i2cConfig.gel

index ab9acb8851fa2f681545f5423884ad93e75108d3..5f4130ced9ab6d551426b95ac51d39fba7a4d969 100755 (executable)
@@ -616,15 +616,15 @@ hotmenu setConfig_c6457_nand()
     ibl.bootModes[0].u.nandBoot.bootAddress[1][1]        = 0x4000000;      /* Image 1 NAND offset address (block 2048) in BE mode */
     ibl.bootModes[0].u.nandBoot.interface         = ibl_PMEM_IF_GPIO;
 
-    ibl.bootModes[0].u.nandBoot.blob[0][0].startAddress  = 0x80000000;       /* Image 0 load start address in LE mode */
+    ibl.bootModes[0].u.nandBoot.blob[0][0].startAddress  = 0xe0000000;       /* Image 0 load start address in LE mode */
     ibl.bootModes[0].u.nandBoot.blob[0][0].sizeBytes     = 0xA00000;         /* Image 0 size (10 MB) in LE mode */
-    ibl.bootModes[0].u.nandBoot.blob[0][0].branchAddress = 0x80000000;       /* Image 0 branch address after loading in LE mode */
-    ibl.bootModes[0].u.nandBoot.blob[0][1].startAddress  = 0x80000000;       /* Image 1 load start address in LE mode */
+    ibl.bootModes[0].u.nandBoot.blob[0][0].branchAddress = 0xe0000000;       /* Image 0 branch address after loading in LE mode */
+    ibl.bootModes[0].u.nandBoot.blob[0][1].startAddress  = 0xe0000000;       /* Image 1 load start address in LE mode */
     ibl.bootModes[0].u.nandBoot.blob[0][1].sizeBytes     = 0xA00000;         /* Image 1 size (10 MB) in LE mode */
-    ibl.bootModes[0].u.nandBoot.blob[0][1].branchAddress = 0x80000000;       /* Image 1 branch address after loading in LE mode */
-    ibl.bootModes[0].u.nandBoot.blob[1][0].startAddress  = 0x80000000;       /* Image 0 load start address in BE mode */
+    ibl.bootModes[0].u.nandBoot.blob[0][1].branchAddress = 0xe0000000;       /* Image 1 branch address after loading in LE mode */
+    ibl.bootModes[0].u.nandBoot.blob[1][0].startAddress  = 0xe0000000;       /* Image 0 load start address in BE mode */
     ibl.bootModes[0].u.nandBoot.blob[1][0].sizeBytes     = 0xA00000;         /* Image 0 size (10 MB) in BE mode */
-    ibl.bootModes[0].u.nandBoot.blob[1][0].branchAddress = 0x80000000;       /* Image 0 branch address after loading in BE mode */
+    ibl.bootModes[0].u.nandBoot.blob[1][0].branchAddress = 0xe0000000;       /* Image 0 branch address after loading in BE mode */
     ibl.bootModes[0].u.nandBoot.blob[1][1].startAddress  = 0x80000000;       /* Image 1 load start address in BE mode */
     ibl.bootModes[0].u.nandBoot.blob[1][1].sizeBytes     = 0xA00000;         /* Image 1 size (10 MB) in BE mode */
     ibl.bootModes[0].u.nandBoot.blob[1][1].branchAddress = 0x80000000;       /* Image 1 branch address after loading in BE mode */