summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 019342b)
raw | patch | inline | side by side (parent: 019342b)
author | Mike Line <m-line1@ti.com> | |
Tue, 19 Oct 2010 18:43:50 +0000 (14:43 -0400) | ||
committer | Mike Line <m-line1@ti.com> | |
Tue, 19 Oct 2010 18:43:50 +0000 (14:43 -0400) |
c6455 ibl additions
src/device/c6455/target.h | patch | blob | history |
index f9174c1c134cabdb3b62d83d08372108bed3fecd..558074ce015a41334c628eea9ffa69547a9e9da8 100644 (file)
*
***************************************************************************/
*
***************************************************************************/
+/**
+ * @brief
+ * Device EMAC definitions
+ */
+#define TARGET_DEVICE_CPMAC
-#define EMAC_BASE_ADDRESS 0x02C80000u
-#define _EMAC_DSC_BASE_ADDR 0x02c82000u
-#define TIMER0_BASE 0x02940000u
+#define TARGET_EMAC_N_PORTS 1
+
+#define TARGET_EMAC_BASE_ADDRESSES { 0x02c80000u }
+#define TARGET_EMAC_DSC_BASE_ADDR { 0x02c82000u }
+
+
+/* No chip level reset required for ethernet, the function call is made a void statment */
+#define deviceSetEthResetState(x,y)
+/* There is no sgmii on the 6455, so the sgmii config is defined to a void statement */
+#define hwSgmiiConfig(x,y)
+/* Mdio is handled outside the emac driver */
+#define dev_mdio_open() 1
+
+#define TARGET_MAC_CONTROL (1 << 5) /* gmii enable */ \
+ | (1 << 0) /* full duplex */
+
+/**
+ * @brief
+ * Device Timer definitions
+ */
+#define TIMER0_BASE 0x02940000u
#define TIMER_INPUT_DIVIDER 6 /* Timer driven from cpu clock / 6 */
#define TIMER_INPUT_DIVIDER 6 /* Timer driven from cpu clock / 6 */
-/* Leave mdio disabled */
-#define dev_mdio_open() 1
+/**
+ * @def MAIN_PLL
+ */
+#define MAIN_PLL 0 /**< The index to the main PLL */
+
+/**
+ * @def NET_PLL
+ */
+#define NET_PLL 1 /**< The index to the network PLL */
+
+/**
+ * @def DDR_PLL
+ */
+#define DDR_PLL 2 /**< The index to the DDR PLL */
+
+
+/**
+ * @brief
+ * Device PLL definitions
+ */
+#define DEVICE_PLL_BASE(x) ((x) == MAIN_PLL ? 0x29a0000 : ((x) == NET_PLL ? 0x29c0000 : 0))
+
+
+/**
+ * @brief
+ * Flag to indicate ethernet power up requested
+ */
+#define TARGET_PWR_ETH(x) 1
+
+/**
+ * @brief
+ * Flag to indicate DDR power up requested
+ */
+#define TARGET_PWR_DDR 2
+
+/**
+ * @brief
+ * Flag to indicate timer 0 power up requested
+ */
+#define TARGET_PWR_TIMER_0 3
+
+
+/**
+ * @brief
+ * The nand is done through gpio, which is always powered up.
+ * A value < 0 tells the low level psc driver to simply return success
+ */
+#define TARGET_PWR_NAND -1
+
+
+/**
+ * @brief
+ * Device DDR controller definitions
+ */
+#define DEVICE_DDR_BASE 0x78000000
+
+/**
+ * @brief
+ * The base address of MDIO
+ */
+#define TARGET_MDIO_BASE 0x2c81800
+
+
+
+/**
+ * @brief
+ * GPIO address
+ */
+#define GPIO_GPIOPID_REG 0x02B00000
+#define GPIO_GPIOEMU_REG 0x02B00004
+#define GPIO_BINTEN_REG 0x02B00008
+#define GPIO_DIR_REG 0x02B00010
+#define GPIO_OUT_DATA_REG 0x02B00014
+#define GPIO_SET_DATA_REG 0x02B00018
+#define GPIO_CLEAR_DATA_REG 0x02B0001C
+#define GPIO_IN_DATA_REG 0x02B00020
+#define GPIO_SET_RIS_TRIG_REG 0x02B00024
+#define GPIO_CLR_RIS_TRIG_REG 0x02B00028
+#define GPIO_SET_FAL_TRIG_REG 0x02B0002C
+#define GPIO_CLR_FAL_TRIG_REG 0x02B00030
+
+/**
+ * @brief
+ * GPIO pin mapping
+ */
+#define NAND_CLE_GPIO_PIN GPIO_8 // High: Command Cycle occuring
+#define NAND_ALE_GPIO_PIN GPIO_9 // High: Address input cycle oddcuring
+#define NAND_NWE_GPIO_PIN GPIO_10
+#define NAND_NRE_GPIO_PIN GPIO_12
+#define NAND_NCE_GPIO_PIN GPIO_13
+#define NAND_MODE_GPIO GPIO_14
+
+/**
+ * @brief
+ * The standard NAND delay must be big enough to handle the highest possible
+ * operating frequency of the device */
+#define TARGET_NAND_STD_DELAY 25 // In cpu cycles
+/**
+ * @brief
+ * The base address of the I2C peripheral, and the module divisor of the cpu clock
+ */
+#define DEVICE_I2C_BASE 0x02b04000
+#define DEVICE_I2C_MODULE_DIVISOR 6