summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 91d17c5)
raw | patch | inline | side by side (parent: 91d17c5)
author | Sandeep Paulraj <s-paulraj@ti.com> | |
Fri, 4 Nov 2011 17:35:44 +0000 (13:35 -0400) | ||
committer | Sandeep Paulraj <s-paulraj@ti.com> | |
Fri, 4 Nov 2011 17:35:44 +0000 (13:35 -0400) |
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/hw/plls/pll014phi/pll.c | patch | blob | history |
index 266af2f62c94db799c276548ef5009205133c005..d7ce8289d98028ca026e7bbf8890cb85437fc549 100644 (file)
/* Set the ENSAT Bit */
/* Usage Note 9: For optimal PLL operation, the ENSAT bit in the PLL control
* registers for the Main PLL, DDR3 PLL, and PA PLL should be set to 1.
/* Set the ENSAT Bit */
/* Usage Note 9: For optimal PLL operation, the ENSAT bit in the PLL control
* registers for the Main PLL, DDR3 PLL, and PA PLL should be set to 1.
- * The PLL initialization sequence in the boot ROM sets this bit to 0 and
+ * The PLL initialization sequence in the silicon sets this bit to 0 and
* could lead to non-optimal PLL operation. Software can set the bit to the
* optimal value of 1 after boot
*/
* could lead to non-optimal PLL operation. Software can set the bit to the
* optimal value of 1 after boot
*/
/* Wait for 4 Ref clocks */
/* Wait for 4 Ref clocks */
- /* The slowest clock can be at 24MHz, so min:160ns delay */
+ /* The slowest clock can be at 25MHz, so min:160ns delay */
hw_pll_delay(225);
/* Put the PLL in Bypass mode to perform the power down mode */
hw_pll_delay(225);
/* Put the PLL in Bypass mode to perform the power down mode */
/* set the output divide */
secctl = BOOT_SET_BITFIELD(secctl, 1 & 0x000f, 22, 19);
DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl);
/* set the output divide */
secctl = BOOT_SET_BITFIELD(secctl, 1 & 0x000f, 22, 19);
DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl);
-
- /* WAIT FOR THE go STAT BIT HERE (50 us) */
- hw_pll_delay (140056 >> 1);
+
/* wait for the GOSTAT, but don't trap if lock is never read */
for (i = 0; i < 100; i++) {
hw_pll_delay (300);
/* wait for the GOSTAT, but don't trap if lock is never read */
for (i = 0; i < 100; i++) {
hw_pll_delay (300);
break;
}
break;
}
- /* Wait for 7 us, use 10 us*/
+ if (i == 100)
+ ret = -1;
+
+ /* Wait for a minimum of 7 us*/
hw_pll_delay (14006);
/* Release PLL from Reset */
hw_pll_delay (14006);
/* Release PLL from Reset */
DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
/* Wait for PLL Lock time (min 50 us) */
DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
/* Wait for PLL Lock time (min 50 us) */
- hw_pll_delay (140056 >> 1);
-
- /* wait for the pll to lock, but don't trap if lock is never read */
- for (i = 0; i < 100; i++) {
- hw_pll_delay (2000/7);
- status = DEVICE_REG32_R (pllBase + PLL_REG_PLLSTAT);
- if ( (status & PLL_REG_STATUS_FIELD_LOCK) != 0 )
- break;
- }
-
- /* Enable the pll even if the lock failed. Return a warning. */
- if (i == 100)
- ret = -1;
+ hw_pll_delay (140056 >> 1);
/* Clear the secondary controller bypass bit */
secctl = secctl & ~PLL_REG_SECCTL_FIELD_BYPASS;
/* Clear the secondary controller bypass bit */
secctl = secctl & ~PLL_REG_SECCTL_FIELD_BYPASS;