summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: dce2e84)
raw | patch | inline | side by side (parent: dce2e84)
author | Sandeep Nair <sandeep_n@ti.com> | |
Wed, 17 Aug 2011 17:18:07 +0000 (13:18 -0400) | ||
committer | Sandeep Nair <sandeep_n@ti.com> | |
Wed, 17 Aug 2011 17:18:07 +0000 (13:18 -0400) |
src/device/c66x/c66xinit.c | patch | blob | history |
index 6488f1eb30721c44b5cfe2d2f08c73307f25a0ac..c46e9eaa1b017a3351e8a562180811180829fe8e 100644 (file)
/* PCIe Application registers */
#define PCIE_APP_CMD_STATUS 0x4
-#define PCIE_OB_SIZE 0x30
+#define PCIE_APP_OB_SIZE 0x30
#define PCIE_APP_SERDES_CFG0 0x390
#define PCIE_APP_SERDES_CFG1 0x394
/* SERDES Configuration registers */
#define PCIE_SERDES_CFG_PLL 0x2620358
-#define MAGIC_ADDR (*(volatile unsigned int *)0x87fffc)
-
-/* */
-
-extern cregister volatile unsigned int IER;
-
-void waitForBoot(void)
+void waitForBoot(UINT32 MAGIC_ADDR)
{
- void (*escape)();
- UINT32 i;
-
- /* Disable interrupts */
- IER = 1;
- MAGIC_ADDR = 0;
-
- do {
+ void (*exit)();
+ UINT32 i, entry_addr;
+
+ while(1)
+ {
+ entry_addr = DEVICE_REG32_R(MAGIC_ADDR);
+ if (entry_addr != 0)
+ {
+ /* jump to the exit point, which will be the entry point for the full IBL */
+ exit = (void (*)())entry_addr;
+ (*exit)();
+ }
for (i=0; i < 100; i++)
- asm(" nop");
- } while (MAGIC_ADDR == 0);
-
- escape = (void (*)())(MAGIC_ADDR);
- (*escape)();
+ asm("nop");
+ }
}
void iblPCIeWorkaround()
{
- UINT32 cmd_stat;
- UINT32 reg,i;
+ UINT32 v, flag_6678 = 0, flag_6670 = 0, MAGIC_ADDR;
+ UINT32 i;
/* Power up PCIe */
devicePowerPeriph (TARGET_PWR_PCIE);
/* Wait for PCIe PLL lock */
while(!(DEVICE_REG32_R(PCIE_STS_REG) & 1));
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_CLASSCODE_REVID), 0x04800001); /* class = 4 */
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_LINK_STAT_CTRL), 0x10110080); /* extended synch */
+ /* Determine 6670 or 6678 */
+ v = *((Uint32 *)DEVICE_JTAG_ID_REG);
+ v &= DEVICE_JTAG_ID_MASK;
+
+ if (v == DEVICE_C6678_JTAG_ID_VAL) {
+ MAGIC_ADDR = 0x87fffc;
+ flag_6678 = 1;
+ }
+ if (v == DEVICE_C6670_JTAG_ID_VAL) {
+ MAGIC_ADDR = 0x8ffffc;
+ flag_6670 = 1;
+ }
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_VENDER_DEVICE_ID), 0x8888104c);
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEVICE_CAP), 0x288701);
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_CLASSCODE_REVID), 0x04800001); /* class 0x04, sub-class 0x80, Prog I/F 0x00, Other multimedia device */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_LINK_STAT_CTRL), 0x10110080); /* extended sync, slot_clk_cfg = 1 */
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_OB_SIZE), 0x00000003); /* OB_SIZE = 8M */
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_PL_GEN2), 0x0000000F);
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_VENDER_DEVICE_ID), 0xb005104c); /* Vendor and Device ID */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEVICE_CAP), 0x288701); /* L0 = 4, L1 = 3 */
+
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_OB_SIZE), 0x00000003); /* OB_SIZE = 8M */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_PL_GEN2), 0x0000000F); /* num_fts = 0xF*/
DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0020); /* Set dbi_cs2 to allow access to the BAR registers */
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00003FFF);
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x0007FFFF);
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x003FFFFF);
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);
+
+ if (flag_6678) {
+ /* 6678 */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF); /* 4K */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x0007FFFF); /* 512K */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x003FFFFF); /* 4M */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF); /* 16M */
+ }
+
+ if (flag_6670) {
+ /* 6670 */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF); /* 4K */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x000FFFFF); /* 1M */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x001FFFFF); /* 2M */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF); /* 16M */
+ }
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0); /* dbi_cs2=0 */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0); /* dbi_cs2=0 */
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_STATUS_CMD), 0x00100146);
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEV_STAT_CTRL), 0x0000281F);
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_ACCR), 0x000001E0);
- DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0);
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_STATUS_CMD), 0x00100146); /* ENABLE mem access */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEV_STAT_CTRL), 0x0000281F); /* Error control */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_ACCR), 0x000001E0); /* Error control */
+ DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0); /* non-prefetch, 32-bit, mem bar */
DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0000007); /* enable LTSSM, IN, OB */
while((DEVICE_REG32_R(PCIE_BASE_ADDR + PCIE_DEBUG0) & 0x11)!=0x11); /* Wait for training to complete */
/* Wait for the Boot from Host */
- waitForBoot();
+ DEVICE_REG32_W(MAGIC_ADDR, 0);
+ waitForBoot(MAGIC_ADDR);
/* Will never reach here */
return;