summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 1f1152b)
raw | patch | inline | side by side (parent: 1f1152b)
author | Sandeep Paulraj <s-paulraj@ti.com> | |
Wed, 9 Nov 2011 17:20:36 +0000 (12:20 -0500) | ||
committer | Sandeep Paulraj <s-paulraj@ti.com> | |
Wed, 9 Nov 2011 17:20:36 +0000 (12:20 -0500) |
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/hw/plls/pll014phi/cfgpll.c | patch | blob | history | |
src/hw/plls/pll014phi/cfgpll2.c | patch | blob | history |
index 88022c35fb3da169567e3e9bf203d2d1f0aea1c7..4f2834206a12b2a990f02a0acae0ee510d36d402 100644 (file)
/* bwAdj is based only on the mult value */
bwAdj = (mult >> 1) - 1;
- /* Multiplier / divider values are input as 1 less then the desired value */
- if (prediv > 0)
- prediv -= 1;
-
- if (mult > 0)
- mult -= 1;
-
- if (postdiv > 0)
- postdiv -= 1;
-
/* Write to the ENSAT bit */
regb = BOOT_SET_BITFIELD(regb, 1, 6, 6);
DEVICE_REG32_W (base + 4, regb);
index 502077b9149c5ac1b3124330ed97a398a08d1a65..bd9ef4cb7430964fba6f4732ebf5494da0dca0db 100644 (file)
@@ -80,47 +80,36 @@ SINT16 hwPllSetCfg2Pll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv,
/* bwAdj is based only on the mult value */
bwAdj = (mult >> 1) - 1;
- /* Multiplier / divider values are input as 1 less then the desired value */
- if (prediv > 0)
- prediv -= 1;
-
- if (mult > 0)
- mult -= 1;
-
- if (postdiv > 0)
- postdiv -= 1;
-
/* Write to the ENSAT bit */
- regb = BOOT_SET_BITFIELD(regb, 1, 6, 6);
+ regb |= (1 << 6);
DEVICE_REG32_W (base + 4, regb);
/* Bypass must be enabled */
- reg = BOOT_SET_BITFIELD (reg, 1, 23, 23);
+ reg |= (1 << 23);
DEVICE_REG32_W (base, reg);
/* Set bit 13 in register 1 to disable the PLL (assert reset) */
- regb = BOOT_SET_BITFIELD(regb, 1, 13, 13);
+ regb |= (1 << 13);
DEVICE_REG32_W (base + 4, regb);
- /* Configure CLKR, CLKF, CLKOD, BWADJ */
- reg = ((prediv - 1) | ((mult - 1 ) << 6) | (bwAdj << 24));
+ /* Configure PLLM, PPLD BWADJ */
+ reg |= ((prediv - 1) | ((mult - 1 ) << 6) | ((bwAdj & 0xff) << 24));
DEVICE_REG32_W (base, reg);
- /* The 4 MS Bits of bwadj */
- regb = BOOT_SET_BITFIELD (regb, (bwAdj >> 8), 3, 0);
+ /* The 4 MS Bits of BWADJ */
+ regb |= (bwAdj >> 8);
DEVICE_REG32_W (base + 4, regb);
- /* Reset must be asserted for at least 5us. Give a huge amount of padding here to be safe
- * (the factor of 100) */
+ /* Reset must be asserted for at least 7us */
ddr3_pll_delay(70000);
/* Clear bit 13 in register 1 to re-enable the pll */
- regb = BOOT_SET_BITFIELD(regb, 0, 13, 13);
+ regb &= ~(1 << 13);
DEVICE_REG32_W (base + 4, regb);
/* Need to wait 100,000 output PLL cycles before releasing bypass and setting
@@ -128,7 +117,7 @@ SINT16 hwPllSetCfg2Pll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv,
ddr3_pll_delay(70000);
/* Disable the bypass */
- reg = BOOT_SET_BITFIELD (reg, 0, 23, 23); /* The value 0 disables the bypass */
+ reg &= ~(1 << 23); /* The value 0 disables the bypass */
DEVICE_REG32_W (base, reg);
return (0);