summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 3856208)
raw | patch | inline | side by side (parent: 3856208)
author | Casey Smith <c-smith@ti.com> | |
Fri, 5 Oct 2012 19:01:41 +0000 (15:01 -0400) | ||
committer | Casey Smith <c-smith@ti.com> | |
Fri, 5 Oct 2012 19:01:41 +0000 (15:01 -0400) |
src/hw/plls/pll014phi/cfgpll.c | patch | blob | history | |
src/hw/plls/pll014phi/cfgpll2.c | patch | blob | history | |
src/hw/plls/pll014phi/pll.c | patch | blob | history | |
src/ibl.h | patch | blob | history |
index 515dc2a991511c6ec2e41bc9d4da2a94c8b7f298..02bdd9b325580fb7fa74e26694fba4b6804df2af 100755 (executable)
#define DEVICE_REG32_W(x,y) *(volatile unsigned int *)(x)=(y)
#define DEVICE_REG32_R(x) (*(volatile unsigned int *)(x))
-#define BOOTBITMASK(x,y) ( ( ( ((UINT32)1 << (((UINT32)x)-((UINT32)y)+(UINT32)1) ) - (UINT32)1 ) ) << ((UINT32)y) )
-#define BOOT_READ_BITFIELD(z,x,y) (((UINT32)z) & BOOTBITMASK(x,y)) >> (y)
-#define BOOT_SET_BITFIELD(z,f,x,y) (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) )
+#define BOOTBITMASK(x,y) ( ( ( ((UINT32)1 << (((UINT32)x)-((UINT32)y)+(UINT32)1) ) - (UINT32)1 ) ) << ((UINT32)y) ) // Sets a bitmask of 1s from [x:y]
+#define BOOT_READ_BITFIELD(z,x,y) (((UINT32)z) & BOOTBITMASK(x,y)) >> (y) // Reads the value of register z[x:y]
+#define BOOT_SET_BITFIELD(z,f,x,y) (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) ) // Sets register z[x:y] to f
void pass_pll_delay (UINT32 del)
{
*********************************************************************************************************/
SINT16 hwPllSetCfgPll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv, UINT32 chipFreqMhz, UINT32 pllFreqMhz)
{
- UINT32 reg;
- UINT32 regb;
+ UINT32 reg; // PASSPLLCTL0
+ UINT32 regb; // PASSPLLCTL1
UINT32 bwAdj;
UINT16 currentPrediv;
DEVICE_REG32_W (base + 4, regb);
/* Setup the PLL. Assert bypass */
- reg = BOOT_SET_BITFIELD (reg, 1, 23, 23); /* Bypass must be enabled */
+ reg = BOOT_SET_BITFIELD (reg, 1, 23, 23); /* Bypass must be enabled */
DEVICE_REG32_W (base, reg);
- /* Set bit 14 in register 1 to disable the PLL (assert reset) */
- regb = BOOT_SET_BITFIELD(regb, 1, 14, 14);
- /* set bit 13 in register 1 for selecting the output of PASS PLL as the input to PASS */
- regb = BOOT_SET_BITFIELD(regb, 1, 13, 13);
- DEVICE_REG32_W (base + 4, regb);
-
+ /* Program PLLM and PLLD */
reg = BOOT_SET_BITFIELD (reg, prediv - 1, 5, 0);
reg = BOOT_SET_BITFIELD (reg, mult - 1, 18, 6);
+
+ /* Program BWADJ */
reg = BOOT_SET_BITFIELD (reg, (bwAdj & 0xff), 31, 24);
DEVICE_REG32_W (base, reg);
regb = BOOT_SET_BITFIELD (regb, (bwAdj >> 8), 3, 0);
DEVICE_REG32_W (base + 4, regb);
+ /* Set bit 14 in register 1 to disable the PLL (assert reset) */
+ regb = BOOT_SET_BITFIELD(regb, 1, 14, 14);
+ DEVICE_REG32_W (base + 4, regb);
/* Reset must be asserted for at least 5us */
pass_pll_delay(7000);
+
+ /* set bit 13 in register 1 for selecting the output of PASS PLL as the input to PASS */
+ regb = BOOT_SET_BITFIELD(regb, 1, 13, 13);
+ DEVICE_REG32_W (base + 4, regb);
/* Clear bit 14 in register 1 to re-enable the pll */
regb = BOOT_SET_BITFIELD(regb, 0, 14, 14);
index 82ed08df118569f4d744f09a839838b3a38c85d3..4bb3adac7ab8010485724d936940fb1ed0f73224 100644 (file)
reg |= (1 << 23);
DEVICE_REG32_W (base, reg);
- /* Set bit 13 in register 1 to disable the PLL (assert reset) */
- regb |= (1 << 13);
- DEVICE_REG32_W (base + 4, regb);
-
-
/* Configure PLLM, PPLD BWADJ */
reg = BOOT_SET_BITFIELD (reg, prediv - 1, 5, 0);
reg = BOOT_SET_BITFIELD (reg, mult - 1, 18, 6);
@@ -93,11 +88,13 @@ SINT16 hwPllSetCfg2Pll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv,
regb = BOOT_SET_BITFIELD (regb, (bwAdj >> 8), 3, 0);
DEVICE_REG32_W (base + 4, regb);
+ /* Set bit 13 in register 1 to disable the PLL (assert reset) */
+ regb |= (1 << 13);
+ DEVICE_REG32_W (base + 4, regb);
/* Reset must be asserted for at least 5us */
ddr3_pll_delay(7000);
-
/* Clear bit 13 in register 1 to re-enable the pll */
regb &= ~(1 << 13);
DEVICE_REG32_W (base + 4, regb);
index d7ce8289d98028ca026e7bbf8890cb85437fc549..2ba013227bedde6fc877c110b264e9d248ac0062 100644 (file)
/* Get the base address of the pll */
pllBase = (UINT32) DEVICE_PLL_BASE(pllNum);
- /* Wait for Stabilization time (min 100 us) */
- /* assuming max device speed, 1.4GHz, 1 cycle = 0.714 ns *
- * so, 100 us = 100000 ns = 140056 cycles */
+ /* 1. Wait for Stabilization time (min 100 us) *
+ * assuming max device speed, 1.4GHz, 1 cycle = 0.714 ns *
+ * so, 100 us = 100000 ns = 140056 cycles */
hw_pll_delay (140056);
- /* Program pllen=0 (pll bypass), pllrst=1 (reset pll), pllsrc = 0 */
+ /* Get the value of PLLCTL */
ctl = DEVICE_REG32_R (pllBase + PLL_REG_CTL);
- /* Check if PLL BYPASS is turned off previously */
+ /* 2. Check the status of BYPASS bit in SECCTL register, *
+ * execute the following steps if *
+ * BYPASS == 1 (if bypass enabled), if BYPASS==0 then Jump to Step 3 */
secctl = DEVICE_REG32_R (pllBase + PLL_REG_SECCTL);
if ( (secctl & PLL_REG_SECCTL_FIELD_BYPASS) != 0 ) {
/* PLL BYPASS is turned on */
- /* Set the ENSAT Bit */
+ /* 2a. Set the ENSAT Bit */
/* Usage Note 9: For optimal PLL operation, the ENSAT bit in the PLL control
* registers for the Main PLL, DDR3 PLL, and PA PLL should be set to 1.
* The PLL initialization sequence in the silicon sets this bit to 0 and
* could lead to non-optimal PLL operation. Software can set the bit to the
* optimal value of 1 after boot
+ * |31...7 |6 |5 4 |3...0 |
+ * |Reserved |ENSAT |Reserved |BWADJ[11:8]|
*/
- reg = DEVICE_REG32_R (DEVICE_MAIN_PLL_CTL_1);
- reg = reg | (1 << 6);
- DEVICE_REG32_W (DEVICE_MAIN_PLL_CTL_1, reg);
-
- /* Clear the PLLENSRC bit */
- ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLENSRC);
+ reg = DEVICE_REG32_R (DEVICE_MAIN_PLL_CTL_1); // Read MAINPLLCTL
+ reg = reg | (1 << 6); // Set bit 6 (ENSAT)
+ DEVICE_REG32_W (DEVICE_MAIN_PLL_CTL_1, reg); // Write to MAINPLLCTL
+
+ /* 2b. Clear the PLLEN bit */
+ ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLEN);
DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
- /* Clear the PLLEN bit */
- ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLEN);
+ /* 2c. Clear the PLLENSRC bit */
+ ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLENSRC);
DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
- /* Wait for 4 Ref clocks */
+ /* 2d. Wait for 4 Ref clocks */
/* The slowest clock can be at 25MHz, so min:160ns delay */
hw_pll_delay(225);
- /* Put the PLL in Bypass mode to perform the power down mode */
+ /* 2e. Put the PLL in Bypass mode to perform the power down mode */
secctl = secctl | PLL_REG_SECCTL_FIELD_BYPASS;
DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl);
- /* Advisory 8: Multiple PLLs May Not Lock After Power-on Reset Issue
+ /* 2f. Advisory 8: Multiple PLLs May Not Lock After Power-on Reset Issue
* In order to ensure proper PLL startup, the PLL power_down pin needs to be
* toggled. This is accomplished by toggling the PLLPWRDN bit in the PLLCTL
* register. This needs to be done before the main PLL initialization
* sequence
*/
- ctl = ctl | 2;
+ ctl = ctl | 0x00000002;
DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
- /* Stay in a loop such that the bit is set for 5 µs (minimum) and
+ /* 2g. Stay in a loop such that the bit is set for 5 µs (minimum) and
* then clear the bit.
*/
hw_pll_delay (14005); /* waiting 10 us */
- /* Power up the PLL */
- ctl = ctl & ~2;
+ /* 2h. Power up the PLL */
+ ctl = ctl & ~(0x00000002);
DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
}
-
- /* Assert PLL Reset */
- ctl = ctl | (PLL_REG_CTL_FIELD_PLLRST);
+ else
+ {
+ /* 3. Enable BYPASS in the PLL controller */
+
+ /* 3a. Clear PLLEN bit (bypass enabled in PLL controller mux) */
+ ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLEN);
DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
+
+ /* 3b. Clear PLLENSRC bit (enable PLLEN to control PLL controller mux) */
+ ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLENSRC);
+ DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
+
+ /* 3c. Wait for 4 RefClks (to make sure the PLL controller *
+ * mux switches properly to bypass) *
+ * Assuming slowest Ref clock of 25MHz, min: 160 ns delay */
+ hw_pll_delay(225);
+ }
/* Program the necessary multipliers/dividers and BW adjustments
* This routine will subtract 1 from the mult value
*/
+ /* 4. Program Multipliers */
pmult = chipPllExternalMult(pllNum, mult);
pmult = pmult & PLL_REG_PLLM_FIELD_MULTm1;
DEVICE_REG32_W (pllBase + PLL_REG_PLLM, pmult);
- /* set the BWADJ */
+ /* 5. set the BWADJ */
chipPllExternalBwAdj (pllNum, mult);
- /* Set the PLL Divider */
+ /* 6. Set the PLL Divider */
chipPllSetExternalPrediv(pllNum, prediv - 1);
- /* set the output divide */
+ /* 7. set the output divide */
secctl = BOOT_SET_BITFIELD(secctl, 1 & 0x000f, 22, 19);
- DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl);
+ DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl);
+
+ /* 8. Program PLLDIVn */
- /* wait for the GOSTAT, but don't trap if lock is never read */
+ /* part of 8, wait for the GOSTAT, but don't trap if lock is never read */
for (i = 0; i < 100; i++) {
hw_pll_delay (300);
status = DEVICE_REG32_R (pllBase + PLL_REG_PLLSTAT);
if (i == 100)
ret = -1;
- /* Set PLL dividers if needed */
+ /* part of 8, Set PLL dividers if needed */
reg = 0x8000 | (div2 -1);
DEVICE_REG32_W (pllBase + PLL_REG_DIV2, reg);
@@ -178,18 +198,18 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv)
reg = 0x8000 | (div8 -1);
DEVICE_REG32_W (pllBase + PLL_REG_DIV8, reg);
- /* Program ALNCTLn registers */
+ /* part of 8, Program ALNCTLn registers */
alnctl = DEVICE_REG32_R (pllBase + PLL_REG_ALNCTL);
alnctl = alnctl | ((1 << 1) | (1 << 4) | (1 << 7));
DEVICE_REG32_W (pllBase + PLL_REG_ALNCTL, alnctl);
- /* Set GOSET bit in PLLCMD to initiate the GO operation to change the divide *
- * values and align the SYSCLKs as programmed */
+ /* part of 8, Set GOSET bit in PLLCMD to initiate the GO operation to change the divide *
+ * values and align the SYSCLKs as programmed */
reg = DEVICE_REG32_R (pllBase + PLL_REG_CMD);
reg = reg | 1;
DEVICE_REG32_W (pllBase + PLL_REG_CMD, reg);
- /* wait for the GOSTAT, but don't trap if lock is never read */
+ /* part of 8, wait for the GOSTAT, but don't trap if lock is never read */
for (i = 0; i < 100; i++) {
hw_pll_delay (300);
status = DEVICE_REG32_R (pllBase + PLL_REG_PLLSTAT);
@@ -199,25 +219,31 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv)
if (i == 100)
ret = -1;
+
+ /* 9. Assert PLL Reset */
+ ctl = ctl | (PLL_REG_CTL_FIELD_PLLRST);
+ DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
- /* Wait for a minimum of 7 us*/
+ /* 10. Wait for a minimum of 7 us*/
hw_pll_delay (14006);
- /* Release PLL from Reset */
+ /* 11. Release PLL from Reset */
ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLRST);
DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
- /* Wait for PLL Lock time (min 50 us) */
+ /* 12. Wait for PLL Lock time (min 50 us) */
hw_pll_delay (140056 >> 1);
- /* Clear the secondary controller bypass bit */
+ /* 13. Clear the secondary controller bypass bit */
secctl = secctl & ~PLL_REG_SECCTL_FIELD_BYPASS;
DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl);
- /* Set pllen to 1 to enable pll mode */
+ /* 14. Set pllen to 1 to enable pll mode */
ctl = ctl | PLL_REG_CTL_FIELD_PLLEN;
DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl);
+
+ /* 15. The PLL and PLL Controller are now initialized in PLL mode - Complete */
return (ret);
} /* hwPllSetPll */
diff --git a/src/ibl.h b/src/ibl.h
index f3a7c4208d05e53a3dee65feb8f618a4566b3c66..1c90871d3feb9684de79715bc21e2e63771ba62c 100644 (file)
--- a/src/ibl.h
+++ b/src/ibl.h
/**
* @brief
- * The version number, 1.0.0.15
+ * The version number, 1.0.0.16
*/
-#define ibl_VERSION ibl_MAKE_VERSION(1,0,0,15)
+#define ibl_VERSION ibl_MAKE_VERSION(1,0,0,16)
/* Version string for UART write */
-#define ibl_VERSION_STR "1.0.0.15"
+#define ibl_VERSION_STR "1.0.0.16"
/**
* @defgroup iblBootModes Defines the boot modes supported by the IBL