summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: dcf4bf7)
raw | patch | inline | side by side (parent: dcf4bf7)
author | Sandeep Paulraj <s-paulraj@ti.com> | |
Fri, 4 Nov 2011 17:35:25 +0000 (13:35 -0400) | ||
committer | Sandeep Paulraj <s-paulraj@ti.com> | |
Fri, 4 Nov 2011 17:35:25 +0000 (13:35 -0400) |
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/hw/plls/pll014phi/cfgpll.c | patch | blob | history |
index 5ee3ddffae9e81cc8975d0c461e111180be9d969..b56a9a949d0ee8d5eb0f6d1f8d437b53dc9e8e97 100644 (file)
#define BOOT_READ_BITFIELD(z,x,y) (((UINT32)z) & BOOTBITMASK(x,y)) >> (y)
#define BOOT_SET_BITFIELD(z,f,x,y) (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) )
#define BOOT_READ_BITFIELD(z,x,y) (((UINT32)z) & BOOTBITMASK(x,y)) >> (y)
#define BOOT_SET_BITFIELD(z,f,x,y) (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) )
+void pass_pll_delay (UINT32 del)
+{
+ UINT32 i;
+ volatile UINT32 j;
+
+ for (i = j = 0; i < del; i++)
+ asm (" nop ");
+
+} /* hw_pll_delay */
+
/*********************************************************************************************************
* FUNCTION PURPOSE: Configure and enable a pll
/*********************************************************************************************************
* FUNCTION PURPOSE: Configure and enable a pll
regb = BOOT_SET_BITFIELD(regb, 1, 14, 14);
DEVICE_REG32_W (base + 4, regb);
regb = BOOT_SET_BITFIELD(regb, 1, 14, 14);
DEVICE_REG32_W (base + 4, regb);
- reg = BOOT_SET_BITFIELD (reg, prediv, 5, 0);
- reg = BOOT_SET_BITFIELD (reg, mult, 18, 6);
- reg = BOOT_SET_BITFIELD (reg, postdiv, 22, 19);
+ reg = BOOT_SET_BITFIELD (reg, prediv - 1, 5, 0);
+ reg = BOOT_SET_BITFIELD (reg, mult - 1, 18, 6);
+ reg = BOOT_SET_BITFIELD (reg, postdiv - 1, 22, 19);
reg = BOOT_SET_BITFIELD (reg, (bwAdj & 0xff), 31, 24);
DEVICE_REG32_W (base, reg);
reg = BOOT_SET_BITFIELD (reg, (bwAdj & 0xff), 31, 24);
DEVICE_REG32_W (base, reg);
@@ -100,25 +110,24 @@ SINT16 hwPllSetCfgPll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv,
/* Reset must be asserted for at least 5us. Give a huge amount of padding here to be safe
* (the factor of 100) */
/* Reset must be asserted for at least 5us. Give a huge amount of padding here to be safe
* (the factor of 100) */
- chipDelay32 (5 * chipFreqMhz * 100);
-
+ pass_pll_delay(7000);
/* Clear bit 14 in register 1 to re-enable the pll */
regb = BOOT_SET_BITFIELD(regb, 0, 14, 14);
DEVICE_REG32_W (base + 4, regb);
/* Clear bit 14 in register 1 to re-enable the pll */
regb = BOOT_SET_BITFIELD(regb, 0, 14, 14);
DEVICE_REG32_W (base + 4, regb);
- /* Need to wait 100,000 output PLL cycles before releasing bypass and setting
- * up the clk output */
- chipDelay32 (chipFreqMhz * 100000 / pllFreqMhz);
-
+ /* Wait for 50 us */
+ pass_pll_delay(70000);
/* Disable the bypass */
reg = BOOT_SET_BITFIELD (reg, 0, 23, 23); /* The value 0 disables the bypass */
DEVICE_REG32_W (base, reg);
/* Disable the bypass */
reg = BOOT_SET_BITFIELD (reg, 0, 23, 23); /* The value 0 disables the bypass */
DEVICE_REG32_W (base, reg);
+#if 0
/* Enable the output source (set bit 13) */
regb = BOOT_SET_BITFIELD(regb, 1, 13, 13);
DEVICE_REG32_W (base + 4, regb);
/* Enable the output source (set bit 13) */
regb = BOOT_SET_BITFIELD(regb, 1, 13, 13);
DEVICE_REG32_W (base + 4, regb);
+#endif
return (0);
return (0);