Merge branch 'master' of git@gtgit01.gt.design.ti.com:git/teams/mmi/ibl DEV.MAD_UTILS.IBL.01.00.00.06
authorSandeep Nair <sandeep_n@ti.com>
Fri, 17 Jun 2011 22:21:29 +0000 (18:21 -0400)
committerSandeep Nair <sandeep_n@ti.com>
Fri, 17 Jun 2011 22:21:29 +0000 (18:21 -0400)
release.sh
src/ibl.h

index 9f645e57596fdd0b904b2f451f7dd02348512407..2537ce3616b0204fffdbc01b17a855c27b6f9cd1 100755 (executable)
@@ -1,6 +1,6 @@
 #!/bin/sh
 # Generate the source release tarballs
-export IBL_VERSION="1_0_0_5"
+export IBL_VERSION="1_0_0_6"
 cd ../
 if [ -f ibl_src_$IBL_VERSION.tgz ]; then rm ibl_src_$IBL_VERSION.tgz; fi
 
index e9053b4a392dccfa5dbf974ea6e4df8e6b7271ba..c5aeb45b86f9f097bb3808294d87591bb2459fee 100644 (file)
--- a/src/ibl.h
+++ b/src/ibl.h
@@ -65,9 +65,9 @@
 
 /**
  * @brief
- *  The version number, 1.0.0.5
+ *  The version number, 1.0.0.6
  */
-#define ibl_VERSION  ibl_MAKE_VERSION(1,0,0,5)
+#define ibl_VERSION  ibl_MAKE_VERSION(1,0,0,6)
 
 
 /**