summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 7e0599d)
raw | patch | inline | side by side (parent: 7e0599d)
author | Sandeep Paulraj <s-paulraj@ti.com> | |
Thu, 19 May 2011 02:00:58 +0000 (22:00 -0400) | ||
committer | Sandeep Paulraj <s-paulraj@ti.com> | |
Thu, 19 May 2011 02:01:39 +0000 (22:01 -0400) |
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/hw/nands/gpio/nandgpio.c | patch | blob | history |
index 6b51efbb1187cac8dbb466109e06939c67d261b5..205d8ae32cf94f97e8e944bf1dbb143a61723180 100644 (file)
* Page Shift = 9, Bigblock = 0
*/
addr = PACK_ADDR(0x0, page, block);
-// addr = (block << hwDevInfo->blockOffset) | (page <<
-// hwDevInfo->pageOffset) | ((byte & 0xff)// << hwDevInfo->columnOffset);
ptNandAleSet((addr >> 0u) & 0xFF); /* A0-A7 1st Cycle; column addr */
ndelay(TARGET_NAND_STD_DELAY);
@@ -319,13 +317,8 @@ Int32 nandHwGpioDriverReadBytes (Uint32 block, Uint32 page, Uint32 byte, Uint32
// Wait for Ready Busy Pin to go HIGH
ret = ptNandWaitRdy(100000);
-#if 0
- if (ret != 1)
- return -1;
-#endif
ptNandReadDataBytes(nbytes, data);
-// ptNandReadDataBytes(512, data);
// Set Chip enable
hwGpioSetOutput(NAND_NCE_GPIO_PIN);
Uint8 eccCalc[3];
int32 iErrors = ECC_SUCCESS;
Uint8 *SpareAreaBuf = NULL;
+ Uint8 tempSpareAreaBuf[3];
SpareAreaBuf = data + NAND_BYTES_PER_PAGE;
/* Perform ECC on 256 byte blocks. Three bytes of ecc per 256 byte block are used. The last
* 3 bytes are used for the last block, the previous three for the block before that, etc */
-#if 0
+
for(i = 0; i < NAND_BYTES_PER_PAGE / ECC_BLOCK_SIZE; i++)
{
/* Correct ecc error for each 256 byte blocks */
eccComputeECC(data + i * ECC_BLOCK_SIZE, eccCalc);
- iErrors = eccCorrectData(data + (i * ECC_BLOCK_SIZE),
- (SpareAreaBuf + ECC_SPARE_OFFSET + i * 3), eccCalc);
-
+
+ if ( i == 0) {
+ iErrors = eccCorrectData(data + (i * ECC_BLOCK_SIZE),
+ (SpareAreaBuf + (i * 3)), eccCalc);
+ }
+
+ if (i == 1) {
+ tempSpareAreaBuf[0] = SpareAreaBuf[3];
+ tempSpareAreaBuf[1] = SpareAreaBuf[6];
+ tempSpareAreaBuf[2] = SpareAreaBuf[7];
+
+ iErrors = eccCorrectData(data + (i * ECC_BLOCK_SIZE),
+ tempSpareAreaBuf, eccCalc);
+ }
+
// if(iErrors != ECC_SUCCESS)
// return (NAND_ECC_FAILURE);
}
-#endif
+
return (0);
}