c64x+ : Minor code cleanup
authorSandeep Paulraj <s-paulraj@ti.com>
Wed, 15 Jun 2011 19:41:30 +0000 (15:41 -0400)
committerSandeep Paulraj <s-paulraj@ti.com>
Thu, 30 Jun 2011 16:04:37 +0000 (12:04 -0400)
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/cfg/c6457/iblcfg.h
src/cfg/c6472/iblcfg.h
src/cfg/c6474/iblcfg.h

index 77a0d0df6bc412a0bee20b36d70be487c7de395a..a5cdecd1659fbf50b964ecad9ddf0c65b85be9cd 100644 (file)
 #define NAND_CLE_GPIO_PIN      GPIO_8     // High: Command Cycle occuring
 #define NAND_ALE_GPIO_PIN      GPIO_9     // High: Address input cycle oddcuring
 #define NAND_NWE_GPIO_PIN      GPIO_10
-#define NAND_BSY_GPIO_PIN   GPIO_11     /* NAND Ready/Busy pin */
+#define NAND_BSY_GPIO_PIN      GPIO_11     /* NAND Ready/Busy pin */
 #define NAND_NRE_GPIO_PIN      GPIO_12
 #define NAND_NCE_GPIO_PIN      GPIO_13
 #define NAND_MODE_GPIO         GPIO_14
index 0caf0d014c75a38462bf7f24e97cab9f3ef8cd3e..672e30e57915c076b60b1b9d8e0f7dcba70cf318 100644 (file)
 #define NAND_CLE_GPIO_PIN      GPIO_8     // High: Command Cycle occuring
 #define NAND_ALE_GPIO_PIN      GPIO_9     // High: Address input cycle oddcuring
 #define NAND_NWE_GPIO_PIN      GPIO_10
-#define NAND_BSY_GPIO_PIN   GPIO_11     /* NAND Ready/Busy pin */
+#define NAND_BSY_GPIO_PIN      GPIO_11     /* NAND Ready/Busy pin */
 #define NAND_NRE_GPIO_PIN      GPIO_12
 #define NAND_NCE_GPIO_PIN      GPIO_13
 #define NAND_MODE_GPIO         GPIO_14
index 63ec273e79e9f9c4510b95b960d948637a466d8c..b153f30e15170c9d59abeae31d641ff9e4c34acc 100755 (executable)
 #define NAND_CLE_GPIO_PIN      GPIO_8     // High: Command Cycle occuring
 #define NAND_ALE_GPIO_PIN      GPIO_9     // High: Address input cycle oddcuring
 #define NAND_NWE_GPIO_PIN      GPIO_10
-#define NAND_BSY_GPIO_PIN   GPIO_11     /* NAND Ready/Busy pin */
+#define NAND_BSY_GPIO_PIN      GPIO_11     /* NAND Ready/Busy pin */
 #define NAND_NRE_GPIO_PIN      GPIO_12
 #define NAND_NCE_GPIO_PIN      GPIO_13
 #define NAND_MODE_GPIO         GPIO_14