Updated release version DEV.MAD_UTILS.IBL.01.00.00.07
authorSandeep Nair <sandeep_n@ti.com>
Wed, 22 Jun 2011 19:36:34 +0000 (15:36 -0400)
committerSandeep Nair <sandeep_n@ti.com>
Wed, 22 Jun 2011 19:36:34 +0000 (15:36 -0400)
modified make clean for i2cConfig

doc/README.txt
release.sh
src/ibl.h
src/util/i2cConfig/makestg2

index 0ae550200f03f6248411378b997cbd280d853b22..a354e148ff3403ec25312023b10ad94096632e6c 100644 (file)
@@ -1,6 +1,6 @@
 =====================================================
 C6x Intermediate Bootloader (IBL)
-Version: 1.0.0.6
+Version: 1.0.0.7
 June 2011
 =====================================================
 
index 2537ce3616b0204fffdbc01b17a855c27b6f9cd1..b594473cd13d82cd714eca7af8098b36ee797180 100755 (executable)
@@ -1,6 +1,6 @@
 #!/bin/sh
 # Generate the source release tarballs
-export IBL_VERSION="1_0_0_6"
+export IBL_VERSION="1_0_0_7"
 cd ../
 if [ -f ibl_src_$IBL_VERSION.tgz ]; then rm ibl_src_$IBL_VERSION.tgz; fi
 
index c5aeb45b86f9f097bb3808294d87591bb2459fee..56e350be03a7dabdaae6b18f8186ac8593c64f7d 100644 (file)
--- a/src/ibl.h
+++ b/src/ibl.h
@@ -65,9 +65,9 @@
 
 /**
  * @brief
- *  The version number, 1.0.0.6
+ *  The version number, 1.0.0.7
  */
-#define ibl_VERSION  ibl_MAKE_VERSION(1,0,0,6)
+#define ibl_VERSION  ibl_MAKE_VERSION(1,0,0,7)
 
 
 /**
index 601b605c734030cedea0b84907ef95aed5ab98fd..0a06392f515fe989bb9662a39bc715d2894a7526 100644 (file)
@@ -86,7 +86,8 @@ $(CFG_MODULES):
 clean2: $(CLEAN_MODULES)
        @rm -f $(OBJS)
        @rm -f $(subst .c,.dc,$(CSRC))
-       
+       @rm -f *.out *.map
+
 
 $(CLEAN_MODULES):
        @echo cleaning $(subst clean_, ,$@)