summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9a11796)
raw | patch | inline | side by side (parent: 9a11796)
author | Sandeep Paulraj <s-paulraj@ti.com> | |
Fri, 1 Jul 2011 19:50:56 +0000 (15:50 -0400) | ||
committer | Sandeep Paulraj <s-paulraj@ti.com> | |
Sat, 16 Jul 2011 17:04:03 +0000 (13:04 -0400) |
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/make/Makefile | patch | blob | history |
diff --git a/src/make/Makefile b/src/make/Makefile
index d0314fd3b93af62d79897c6ddb456f01eb00b34c..c8b890fb7331771c644289dc0b8a3f2c785f52d5 100644 (file)
--- a/src/make/Makefile
+++ b/src/make/Makefile
# The c6472 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
evm_c6472:
# The c6472 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
evm_c6472:
- make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 \
- I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no ENDIAN_MODE=both CEXCLUDES='ELF BIS MULTI_BOOT' c6472
- cp -f ibl_c6472/i2crom.dat bin/i2crom_0x50_c6472_le-be.dat
- cp -f ibl_c6472/i2crom.bin bin/i2crom_0x50_c6472_le-be.bin
- cp -f ../util/i2cConfig/i2cparam_c6472_le.out bin/i2cparam_0x50_c6472_le_$(I2C_MAP_ADDR).out
- cp -f ../util/i2cConfig/i2cparam_c6472_be.out bin/i2cparam_0x50_c6472_be_$(I2C_MAP_ADDR).out
+ make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=0x500 \
+ COMPACT_I2C=yes ENDIAN_MODE=$(ENDIAN) CEXCLUDES='ELF COFF BIS MULTI_BOOT' c6472
+ cp -f ibl_c6472/i2crom.dat bin/i2crom_0x50_c6472_$(ENDIAN_SFX).dat
+ cp -f ibl_c6472/i2crom.bin bin/i2crom_0x50_c6472_$(ENDIAN_SFX).bin
+ cp -f ../util/i2cConfig/i2cparam_c6472_$(ENDIAN_SFX).out bin/i2cparam_0x50_c6472_$(ENDIAN_SFX)_0x500.out
# The 6474 EVM has a 32k eeprom. A stripped down version is build with only one endian.
evm_c6474:
# The 6474 EVM has a 32k eeprom. A stripped down version is build with only one endian.
evm_c6474: