Top level Makefile Change
authorSandeep Paulraj <s-paulraj@ti.com>
Thu, 19 May 2011 02:10:33 +0000 (22:10 -0400)
committerSandeep Paulraj <s-paulraj@ti.com>
Thu, 19 May 2011 02:10:33 +0000 (22:10 -0400)
We will have to explicitly pass in options from the command line
to EXCLUDES instead of hard coding

Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/make/Makefile

index d9e5a8744533b6111cbc5243cd746d52211927d6..664bea2055b7dc01effba17841bec5e91b1a37c3 100644 (file)
@@ -88,7 +88,7 @@ EVMS_C6X= evm_c6455 evm_c6472 evm_c6474
 # speeds the initial boot time. Note that boot table cannot be excluded
 # because it is required for the two stage I2C load process
 
 # speeds the initial boot time. Note that boot table cannot be excluded
 # because it is required for the two stage I2C load process
 
-CEXCLUDES=
+CEXCLUDES ?=
 
 ifeq ($(ETH),no)
  CEXCLUDES+= ETH
 
 ifeq ($(ETH),no)
  CEXCLUDES+= ETH
@@ -324,7 +324,7 @@ evm_c667x_spi:
 
 evm_c667x_i2c:
        make -f makestg1 I2C_BUS_ADDR=$(I2C_BUS_ADDR) I2C_MAP_ADDR=$(I2C_MAP_ADDR) \
 
 evm_c667x_i2c:
        make -f makestg1 I2C_BUS_ADDR=$(I2C_BUS_ADDR) I2C_MAP_ADDR=$(I2C_MAP_ADDR) \
-ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' CEXCLUDES='COFF BIS' c661x
+ENDIAN_MODE=$(ENDIAN) ARCH=c64x TARGET=c661x SPI=no SPI_DEFS='$(EVM_667x_SPI_DEFS)' CEXCLUDES='$(CEXCLUDES)' c661x
 
 test_c661x:
        make -f makestg1 ARCH=c64x TARGET=c661x ENDIAN_MODE=both CEXCLUDES='NOR_SPI' SPI_DEFS='SPI_ROM=1 SPI_MODE=3 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL=8 SPI_CLKDIV=0x20' I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no c661x
 
 test_c661x:
        make -f makestg1 ARCH=c64x TARGET=c661x ENDIAN_MODE=both CEXCLUDES='NOR_SPI' SPI_DEFS='SPI_ROM=1 SPI_MODE=3 SPI_ADDR_WIDTH=24 SPI_NPIN=5 SPI_CSEL=2 SPI_C2TDEL=8 SPI_CLKDIV=0x20' I2C_BUS_ADDR=0x50 I2C_MAP_ADDR=$(I2C_MAP_ADDR) COMPACT_I2C=no c661x