Revert "c66x: Updated DDR configuration"
authorBill Mills <wmills@ti.com>
Sat, 17 Sep 2011 10:44:11 +0000 (06:44 -0400)
committerBill Mills <wmills@ti.com>
Sat, 17 Sep 2011 19:04:34 +0000 (15:04 -0400)
This reverts commit e1253610dc118b365b2475d85008519458eafbec.

This DDR config change is causing boot issues on many (but not all) 6670 boards.
There is also variablity between rebuilds of the same kernel source (ie small address variations)

Signed-off-by: Bill Mills <wmills@ti.com>
src/hw/ddrs/emif4/emif4.c

index a7f94ddd87ad66f498fa3140724496af45842c11..8043e19f9b5d53153dcd7ffb858da1b2f6a91dec 100644 (file)
@@ -93,130 +93,231 @@ static void ddr3_wait (uint32 del)
  *************************************************************************************************/
 SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
 {
  *************************************************************************************************/
 SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
 {
-    UINT32 v, i, TEMP;
+    UINT32 v, i;
     
     v = DEVICE_REG32_R(DEVICE_JTAG_ID_REG);
     v &= DEVICE_JTAG_ID_MASK;
     
     
     v = DEVICE_REG32_R(DEVICE_JTAG_ID_REG);
     v &= DEVICE_JTAG_ID_MASK;
     
-    if ( (v == DEVICE_C6678_JTAG_ID_VAL) ||
-         (v == DEVICE_C6670_JTAG_ID_VAL) )
+    if (v == DEVICE_C6678_JTAG_ID_VAL)
     {
     {
-        /* 1333 MHz data rate */
+#if 0
+        /* C6678 Old 1066 configuration */
+        DDR3PLLCTL0 = 0x100807C1;
+        
+        DDR_SDTIM1   = 0x0CCF369B;
+        DDR_SDTIM2   = 0x3A3F7FDA;
+        DDR_SDTIM3   = 0x057F83A8;
+        DDR_PMCTL   |= (0x9 << 4); // Set up SR_TIM to Enter self-refresh after 4096 clocks
+        
+        DDR_DDRPHYC  = 0x0010010B;
+        
+        DDR_SDRFC = 0x00004111; //500us
+        
+        
+        DDR_SDCFG    = 0x63C51A32; //0x63C51A32;    //row-col = 13-10
+        
+        
+        //Values with invertclkout = 0
+        DATA0_GTLVL_INIT_RATIO = 0x3C;
+        DATA1_GTLVL_INIT_RATIO = 0x3C;
+        DATA2_GTLVL_INIT_RATIO = 0x23;
+        DATA3_GTLVL_INIT_RATIO = 0x2D;
+        DATA4_GTLVL_INIT_RATIO = 0x13;
+        DATA5_GTLVL_INIT_RATIO = 0x11;
+        DATA6_GTLVL_INIT_RATIO = 0x9;
+        DATA7_GTLVL_INIT_RATIO = 0xC;
+        //DATA8_GTLVL_INIT_RATIO = 0x21; //ECC byte lane. Don't care as long as you don't enable ECC by software
+        
+        //Values with invertclkout = 0
+        RDWR_INIT_RATIO_0 = 0x0;
+        RDWR_INIT_RATIO_1 = 0x0;
+        RDWR_INIT_RATIO_2 = 0x0;
+        RDWR_INIT_RATIO_3 = 0x0;
+        RDWR_INIT_RATIO_4 = 0x0;
+        RDWR_INIT_RATIO_5 = 0x0;
+        RDWR_INIT_RATIO_6 = 0x0;
+        RDWR_INIT_RATIO_7 = 0x0;
+        //RDWR_INIT_RATIO_8 = 0x0; //ECC byte lane. Don't care as long as you don't enable ECC by software
+        
+        
+        
+        //GEL_TextOut("\nProgrammed initial ratios.\n");
+        
+        DDR3_CONFIG_REG_0 = DDR3_CONFIG_REG_0 | 0xF;
+        
+        //DDR3_CONFIG_REG_23 = RD_DQS_SLAVE_RATIO_1066 | (WR_DQS_SLAVE_RATIO_1066 << 10) | (WR_DATA_SLAVE_RATIO_1066 << 20);
+        
+        DDR3_CONFIG_REG_23 |= 0x00000200; //Set bit 9 = 1 to use forced ratio leveling for read DQS
+        //GEL_TextOut("\nSet bit 9 = 1 for forced ratio read eye leveling.\n");
+        
+        DDR_RDWR_LVL_RMP_CTRL = 0x80000000; //enable full leveling
+        DDR_RDWR_LVL_CTRL = 0x80000000; //Trigger full leveling - This ignores read DQS leveling result and uses ratio forced value                                                    //(0x34) instead
+        //GEL_TextOut("\n Triggered full leveling.\n");
+        
+        DDR_SDTIM1; //Read MMR to ensure full leveling is complete
+        
+        DDR_SDRFC    = 0x00001040; //Refresh rate = Round[7.8*666.5MHz] = 0x1450
+#endif
+#if 1
+        /* C6678 1333 MHz data rate */
         /***************** 2.2 DDR3 PLL Configuration ************/
         DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
         DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
         DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
         /***************** 2.2 DDR3 PLL Configuration ************/
         DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
         DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
         DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
-        ddr3_wait(1000);                //Wait for reset to complete
+        ddr3_wait(1000);               //Wait for reset to complete
         DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
         DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
-        ddr3_wait(1000);                //Wait for PLL lock
-
+        ddr3_wait(1000);              //Wait for PLL lock
+        
+        /***************** 2.3 Basic Controller and DRAM configuration ************/
+        DDR_SDRFC    = 0x80005162;    // inhibit configuration 
+        
+        DDR_SDTIM1   = 0x1113783C;
+        DDR_SDTIM2   = 0x304F7FE3;
+        DDR_SDTIM3   = 0x559F849F;
+        
+        DDR_DDRPHYC  = 0x0010010F;
+        
+        DDR_ZQCFG    = 0x70073214;
+        
+        DDR_PMCTL    = 0x0;
+        
+        DDR_SDRFC    = 0x00005162;    // enable configuration
+        DDR_SDCFG    = 0x63222A32;    // last config write \96 DRAM init occurs
+        
+        ddr3_wait(1000);            //Wait for HW init to complete
+        DDR_SDRFC = 0x00001450;       //Refresh rate = (7.8*666MHz]
+        
         /**************** 3.0 Leveling Register Configuration ********************/
         /* Using partial automatic leveling due to errata */
         
         /**************** 3.0 Leveling Register Configuration ********************/
         /* Using partial automatic leveling due to errata */
         
-       /**************** 3.2 Invert Clock Out ********************/
+        /**************** 3.2 Invert Clock Out ********************/
         DDR3_CONFIG_REG_0 &= ~(0x007FE000);  // clear ctrl_slave_ratio field
         DDR3_CONFIG_REG_0 |= 0x00200000;     // set ctrl_slave_ratio to 0x100
         DDR3_CONFIG_REG_12 |= 0x08000000;    // Set invert_clkout = 1
         DDR3_CONFIG_REG_0 |= 0xF;            // set dll_lock_diff to 15
         DDR3_CONFIG_REG_0 &= ~(0x007FE000);  // clear ctrl_slave_ratio field
         DDR3_CONFIG_REG_0 |= 0x00200000;     // set ctrl_slave_ratio to 0x100
         DDR3_CONFIG_REG_12 |= 0x08000000;    // Set invert_clkout = 1
         DDR3_CONFIG_REG_0 |= 0xF;            // set dll_lock_diff to 15
-        DDR3_CONFIG_REG_23 |= 0x00000200;    //Set bit 9 = 1 to use forced ratio leveling for read DQS
-            
-       //Values with invertclkout = 1
-      /**************** 3.3+3.4 Partial Automatic Leveling ********************/
-      DATA0_WRLVL_INIT_RATIO = 0x5E;
-      DATA1_WRLVL_INIT_RATIO = 0x5E;
-      DATA2_WRLVL_INIT_RATIO = 0x5E;
-      DATA3_WRLVL_INIT_RATIO = 0x51;
-      DATA4_WRLVL_INIT_RATIO = 0x38;
-      DATA5_WRLVL_INIT_RATIO = 0x3A;
-      DATA6_WRLVL_INIT_RATIO = 0x24;
-      DATA7_WRLVL_INIT_RATIO = 0x20;
-      DATA8_WRLVL_INIT_RATIO = 0x44;
-
-      DATA0_GTLVL_INIT_RATIO = 0xDD;
-      DATA1_GTLVL_INIT_RATIO = 0xDD;
-      DATA2_GTLVL_INIT_RATIO = 0xBE;
-      DATA3_GTLVL_INIT_RATIO = 0xCA;
-      DATA4_GTLVL_INIT_RATIO = 0xA9;
-      DATA5_GTLVL_INIT_RATIO = 0xA7;
-      DATA6_GTLVL_INIT_RATIO = 0x9E;
-      DATA7_GTLVL_INIT_RATIO = 0xA1;
-      DATA8_GTLVL_INIT_RATIO = 0xBA;
-  
-      //Do a PHY reset. Toggle DDR_PHY_CTRL_1 bit 15 0->1->0
-      DDR_DDRPHYC &= ~(0x00008000);
-      DDR_DDRPHYC |= (0x00008000);
-      DDR_DDRPHYC &= ~(0x00008000);
-
-      /***************** 2.3 Basic Controller and DRAM configuration ************/
-      DDR_SDRFC    = 0x00005162;    // enable configuration 
-
-      /* DDR_SDTIM1   = 0x1113783C; */
-       TEMP = 0;
-       TEMP |= 0x8 << 25; // T_RP bit field 28:25
-       TEMP |= 0x8 << 21; // T_RCD bit field 24:21
-       TEMP |= 0x9 << 17; // T_WR bit field 20:17
-       TEMP |= 0x17 << 12; // T_RAS bit field 16:12
-       TEMP |= 0x20 << 6; // T_RC bit field 11:6
-       TEMP |= 0x7 << 3; // T_RRD bit field 5:3
-       TEMP |= 0x4; // T_WTR bit field 2:0
-       DDR_SDTIM1 = TEMP;
-
-      /* DDR_SDTIM2   = 0x304F7FE3; */
-       TEMP = 0;
-       TEMP |= 0x3 << 28; // T_XP bit field 30:28
-       TEMP |= 0x4f << 16; // T_XSNR bit field 24:16
-       TEMP |= 0x1ff << 6; // T_XSRD bit field 15:6
-       TEMP |= 0x4 << 3; // T_RTP bit field 5:3
-       TEMP |= 0x3; // T_CKE bit field 2:0
-       DDR_SDTIM2 = TEMP;
-
-      /*  DDR_SDTIM3   = 0x559F849F; */
-       TEMP = 0;
-       TEMP |= 0x5 << 28; // T_PDLL_UL bit field 31:28 (fixed value)
-       TEMP |= 0x5 << 24; // T_CSTA bit field 27:24 (fixed value)
-       TEMP |= 0x4 << 21; // T_CKESR bit field 23:21
-       TEMP |= 0x3f << 15; // T_ZQCS bit field 20:15
-       TEMP |= 0x49 << 4; // T_RFC bit field 12:4
-       TEMP |= 0xf; // T_RAS_MAX bit field 3:0 (fixed value)
-       DDR_SDTIM3 = TEMP; 
-
+        
+        
+        /**************** 3.3+3.4 Partial Automatic Leveling ********************/
+        DATA0_WRLVL_INIT_RATIO = 0x20;
+        DATA1_WRLVL_INIT_RATIO = 0x24;
+        DATA2_WRLVL_INIT_RATIO = 0x3A;
+        DATA3_WRLVL_INIT_RATIO = 0x38;
+        DATA4_WRLVL_INIT_RATIO = 0x51;
+        DATA5_WRLVL_INIT_RATIO = 0x5E;
+        DATA6_WRLVL_INIT_RATIO = 0x5E;
+        DATA7_WRLVL_INIT_RATIO = 0x5E;
+        DATA8_WRLVL_INIT_RATIO = 0x44;
+        
+        DATA0_GTLVL_INIT_RATIO = 0xA1;
+        DATA1_GTLVL_INIT_RATIO = 0x9E;
+        DATA2_GTLVL_INIT_RATIO = 0xA7;
+        DATA3_GTLVL_INIT_RATIO = 0xA9;
+        DATA4_GTLVL_INIT_RATIO = 0xCA;
+        DATA5_GTLVL_INIT_RATIO = 0xBE;
+        DATA6_GTLVL_INIT_RATIO = 0xDD;
+        DATA7_GTLVL_INIT_RATIO = 0xDD;
+        DATA8_GTLVL_INIT_RATIO = 0xBA;
+        
+        DDR3_CONFIG_REG_23 |= 0x00000200;
+        DDR_RDWR_LVL_RMP_CTRL = 0x80000000;
+        DDR_RDWR_LVL_CTRL = 0x80000000;
+#endif
+        
+#if 0
+        /* C6678 New 1066 rate */
+        /***************** 2.2 DDR3 PLL Configuration ************/
+        DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
+        DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
+        DDR3PLLCTL0 = 0x0F0807C1;       //Configure CLKR, CLKF, CLKOD, BWADJ
+        ddr3_wait(1000);              //Wait for reset to complete
+        DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
+        ddr3_wait(1000);
+        
+        /***************** 2.3 Basic Controller and DRAM configuration ************/
+        DDR_SDRFC    = 0x8000411B;    // inhibit configuration 
+        DDR_SDTIM1   = 0x0CCF36B3;
+        DDR_SDTIM2   = 0x303F7FDA;
+        DDR_SDTIM3   = 0x559F83AF;
+        
+        DDR_DDRPHYC  = 0x0010010A;
+        DDR_ZQCFG    = 0x70073214;
+        
+        //DDR_PMCTL    = 0x0;
+        DDR_SDRFC    = 0x0000411B;    // enable configuration
+        DDR_SDCFG    = 0x63211A32;    // last config write \96 DRAM init occurs
+        
+        ddr3_wait(1000);             //Wait for HW init to complete
+        
+        DDR_SDRFC = 0x00001040;       //Refresh rate = (7.8*666MHz]
+        
+        /**************** 3.0 Leveling Register Configuration ********************/
+        /* Using partial automatic leveling due to errata */
+        
+        /**************** 3.2 Invert Clock Out ********************/
+        DDR3_CONFIG_REG_0 &= ~(0x007FE000);  // clear ctrl_slave_ratio field
+        DDR3_CONFIG_REG_0 |= 0x00200000;     // set ctrl_slave_ratio to 0x100
+        DDR3_CONFIG_REG_12 |= 0x08000000;    // Set invert_clkout = 1
+        DDR3_CONFIG_REG_0 |= 0xF;            // set dll_lock_diff to 15
+        
+        /**************** 3.3+3.4 Partial Automatic Leveling ********************/
+        DATA0_WRLVL_INIT_RATIO = 0x19;//0x4C;
+        DATA1_WRLVL_INIT_RATIO = 0x1C;//0x4C;
+        DATA2_WRLVL_INIT_RATIO = 0x2F;//0x4C;
+        DATA3_WRLVL_INIT_RATIO = 0x2D;//0x42;
+        DATA4_WRLVL_INIT_RATIO = 0x42;//0x2D;
+        DATA5_WRLVL_INIT_RATIO = 0x4C;//0x2F;
+        DATA6_WRLVL_INIT_RATIO = 0x4C;//0x1C;
+        DATA7_WRLVL_INIT_RATIO = 0x4C;//0x19;
+        DATA8_WRLVL_INIT_RATIO = 0x37;
+        
+        DATA0_GTLVL_INIT_RATIO = 0x8D;//0xBC;
+        DATA1_GTLVL_INIT_RATIO = 0x8A;//0xBC;
+        DATA2_GTLVL_INIT_RATIO = 0x91;//0xA4;
+        DATA3_GTLVL_INIT_RATIO = 0x93;//0xAE;
+        DATA4_GTLVL_INIT_RATIO = 0xAE;//0x93;
+        DATA5_GTLVL_INIT_RATIO = 0xA4;//0x91;
+        DATA6_GTLVL_INIT_RATIO = 0xBC;//0x8A;
+        DATA7_GTLVL_INIT_RATIO = 0xBC;//0x8D;
+        DATA8_GTLVL_INIT_RATIO = 0xA1;
+        
+        DDR3_CONFIG_REG_23 |= 0x00000200;
+        DDR_RDWR_LVL_RMP_CTRL = 0x80000000;
+        DDR_RDWR_LVL_CTRL = 0x80000000;
+#endif
+    }
+    else if (v == DEVICE_C6670_JTAG_ID_VAL)
+    {
+        /* C6670 800 M rate */
+        DDR3PLLCTL1 |= 0x00000040;    //Set ENSAT = 1
+        DDR3PLLCTL1 |= 0x00002000;    //Set RESET bit before programming DDR3PLLCTL0
+        DDR3PLLCTL0 = 0x02000140;
+        
+        for(i=0;i<1000;i++); //Wait atleast 5us
+        DDR3PLLCTL1 &= 0xFFFFDFFF;    //Clear RESET bit
+        
+        DDR_SDRFC    = 0x800030D4;    // inhibit configuration
+        
+        DDR_SDTIM1   = 0x0AAAE4E3;
+        DDR_SDTIM2   = 0x20437FDA;
+        DDR_SDTIM3   = 0x559F83FF;
+        
         DDR_DDRPHYC  = 0x0010010F;
         DDR_DDRPHYC  = 0x0010010F;
-     
-        DDR_ZQCFG    = 0x70073214; 
-
-        DDR_PMCTL    = 0x0;
-     
-        DDR_SDRFC = 0x00005162; // enable configuration
-
-        /* DDR_SDCFG    = 0x63062A32; */
-        /* New value with DYN_ODT disabled and SDRAM_DRIVE = RZQ/7 //0x63222A32;    // last config write DRAM init occurs */
-         TEMP = 0;
-         TEMP |= 0x3 << 29; // SDRAM_TYPE bit field 31:29 (fixed value)
-         TEMP |= 0x0 << 27; // IBANK_POS bit field 28:27
-         TEMP |= 0x3 << 24; // DDR_TERM bit field 26:24
-         TEMP |= 0x0 << 21; // DYN_ODT bit field 22:21
-         TEMP |= 0x1 << 18; // SDRAM_DRIVE bit field 19:18
-         TEMP |= 0x2 << 16; // CWL bit field 17:16
-         TEMP |= 0x0 << 14; // NM bit field 15:14
-         TEMP |= 0xA << 10; // CL bit field 13:10
-         TEMP |= 0x4 << 7; // ROWSIZE bit field 9:7
-         TEMP |= 0x3 << 4; // IBANK bit field 6:4
-         TEMP |= 0x0 << 3; // EBANK bit field 3:3
-         TEMP |= 0x2; // PAGESIZE bit field 2:0
-         DDR_SDCFG = TEMP;
-
-         ddr3_wait(1000);             //Wait 600us for HW init to complete
-
-        DDR_SDRFC = 0x00001450;       //Refresh rate = (7.8*666MHz]
-
-        DDR_RDWR_LVL_RMP_CTRL = 0x80000000; //enable full leveling
-   
-        /*Trigger full leveling - This ignores read DQS leveling result and uses ratio forced value
-          Wait for min 1048576 DDR clock cycles for leveling to complete = 1048576 * 1.5ns = 1572864ns = 1.57ms.
-          Actual time = ~10-15 ms */
-        DDR_RDWR_LVL_CTRL = 0x80000000; 
-
-        ddr3_wait(1000); //Wait 3ms for leveling to complete
+        
+        DDR_SDRFC    = 0x000030D4;    // enable configuration
+        
+        DDR_SDCFG    = 0x63222AB2;    // DRAM Mode Register writes occur here - 31.25us long refresh periods
+        
+        DDR3_CONFIG_REG_0 |= 0xF;         // set dll_lock_diff to 15
+        DDR3_CONFIG_REG_0 &= 0xFF801FFF;  // clear ctrl_slave_ratio field
+        DDR3_CONFIG_REG_0 |= 0x00200000;  // set ctrl_slave_ratio field to 256 since INV_CLKOUT = 1
+        
+        DDR3_CONFIG_REG_12 |= 0x08000000; // Set INV_CLKOUT = 1
+        
+        DDR3_CONFIG_REG_23 = RD_DQS_SLAVE_RATIO | (WR_DQS_SLAVE_RATIO << 10) | (WR_DATA_SLAVE_RATIO << 20);
+        DDR3_CONFIG_REG_24 = FIFO_WE_SLAVE_RATIO;
+        
+        
+        DDR_SDRFC    = 0x00000C30; //Refresh rate = Round[7.8*400MHz] = 0x0C30
     }
     else
     {
     }
     else
     {