C66x: remove DDR3 PLL config
authorSandeep Paulraj <s-paulraj@ti.com>
Fri, 4 Nov 2011 17:34:50 +0000 (13:34 -0400)
committerSandeep Paulraj <s-paulraj@ti.com>
Fri, 4 Nov 2011 17:34:50 +0000 (13:34 -0400)
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/hw/ddrs/emif4/emif4.c

index 5e31e1813e27b2c8eab458de44ed00c83775f3b6..32b7f6c8be7ae531a96ca0ed6b1936ae9bb59390 100644 (file)
@@ -19,9 +19,6 @@
 #define KICK0_UNLOCK           0x83e70b13
 #define KICK1_UNLOCK           0x95a4f1e0
 
-#define DDR3PLLCTL0            *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
-#define DDR3PLLCTL1            *(unsigned int*)(CHIP_LEVEL_REG + 0x0334)
-
 // DDR3 definitions
 #define DDR_BASE_ADDR 0x21000000
 
@@ -108,25 +105,6 @@ SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
        KICK0 = KICK0_UNLOCK;
        KICK1 = KICK1_UNLOCK;
 
-        /* 1333 MHz data rate */
-        /***************** 2.2 DDR3 PLL Configuration ************/
-        DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
-       DDR3PLLCTL0 |= 0x00800000;      // Set BYPASS = 1
-        DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
-
-        DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
-
-       for (i = 0;i < 20;i++)
-               ddr3_wait(1000);                //Wait for reset to complete
-
-        DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
-
-       for (i = 0;i < 500;i++)
-               ddr3_wait(1000);                //Wait for PLL lock
-
-       DDR3PLLCTL0 &= ~(0x00800000);      // Set BYPASS = 0
-
-
         /**************** 3.0 Leveling Register Configuration ********************/
         /* Using partial automatic leveling due to errata */