Increase delays in DDR3 init
authorSandeep Paulraj <s-paulraj@ti.com>
Fri, 30 Sep 2011 18:52:39 +0000 (14:52 -0400)
committerSandeep Paulraj <s-paulraj@ti.com>
Fri, 30 Sep 2011 19:18:36 +0000 (15:18 -0400)
Signed-off-by: Sandeep Paulraj <s-paulraj@ti.com>
src/hw/ddrs/emif4/emif4.c

index a7f94ddd87ad66f498fa3140724496af45842c11..d06a38e05b5eb48fba55c240e525d26c0f6380b1 100644 (file)
@@ -16,6 +16,8 @@
 
 #define KICK0                  *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0038)
 #define KICK1                  *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x003C)
 
 #define KICK0                  *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0038)
 #define KICK1                  *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x003C)
+#define KICK0_UNLOCK           0x83e70b13
+#define KICK1_UNLOCK           0x95a4f1e0
 
 #define DDR3PLLCTL0            *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
 #define DDR3PLLCTL1            *(unsigned int*)(CHIP_LEVEL_REG + 0x0334)
 
 #define DDR3PLLCTL0            *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
 #define DDR3PLLCTL1            *(unsigned int*)(CHIP_LEVEL_REG + 0x0334)
@@ -101,14 +103,25 @@ SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
     if ( (v == DEVICE_C6678_JTAG_ID_VAL) ||
          (v == DEVICE_C6670_JTAG_ID_VAL) )
     {
     if ( (v == DEVICE_C6678_JTAG_ID_VAL) ||
          (v == DEVICE_C6670_JTAG_ID_VAL) )
     {
+
+
+       KICK0 = KICK0_UNLOCK;
+       KICK1 = KICK1_UNLOCK;
+
         /* 1333 MHz data rate */
         /***************** 2.2 DDR3 PLL Configuration ************/
         DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
         DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
         DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
         /* 1333 MHz data rate */
         /***************** 2.2 DDR3 PLL Configuration ************/
         DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
         DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
         DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
-        ddr3_wait(1000);                //Wait for reset to complete
+
+       for (i = 0;i < 20;i++)
+               ddr3_wait(1000);                //Wait for reset to complete
+
         DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
         DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
-        ddr3_wait(1000);                //Wait for PLL lock
+
+       for (i = 0;i < 500;i++)
+               ddr3_wait(1000);                //Wait for PLL lock
+
 
         /**************** 3.0 Leveling Register Configuration ********************/
         /* Using partial automatic leveling due to errata */
 
         /**************** 3.0 Leveling Register Configuration ********************/
         /* Using partial automatic leveling due to errata */
@@ -205,7 +218,9 @@ SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
          TEMP |= 0x2; // PAGESIZE bit field 2:0
          DDR_SDCFG = TEMP;
 
          TEMP |= 0x2; // PAGESIZE bit field 2:0
          DDR_SDCFG = TEMP;
 
-         ddr3_wait(1000);             //Wait 600us for HW init to complete
+       for (i = 0; i < 12000; i++) {
+               ddr3_wait(1000);             //Wait 600us for HW init to complete
+       }
 
         DDR_SDRFC = 0x00001450;       //Refresh rate = (7.8*666MHz]
 
 
         DDR_SDRFC = 0x00001450;       //Refresh rate = (7.8*666MHz]
 
@@ -216,7 +231,9 @@ SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
           Actual time = ~10-15 ms */
         DDR_RDWR_LVL_CTRL = 0x80000000; 
 
           Actual time = ~10-15 ms */
         DDR_RDWR_LVL_CTRL = 0x80000000; 
 
-        ddr3_wait(1000); //Wait 3ms for leveling to complete
+       for (i = 0; i < 30000; i++) {
+               ddr3_wait(1000); //Wait 3ms for leveling to complete
+       }
     }
     else
     {
     }
     else
     {