summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 35aace2)
raw | patch | inline | side by side (parent: 35aace2)
author | Ivan Pang <i-pang@ti.com> | |
Mon, 20 Aug 2012 00:30:38 +0000 (20:30 -0400) | ||
committer | Ivan Pang <i-pang@ti.com> | |
Mon, 20 Aug 2012 00:30:38 +0000 (20:30 -0400) |
src/hw/nands/emif25/nandemif25.c | patch | blob | history |
index e919cfef189e25221ddcf9e3b9b172d647b56e3b..026c240d3ed004f917a5468b34bba87c57a729ca 100644 (file)
nandDevInfo_t *hwDevInfo; /* Pointer to the device configuration */
-/******************************************************************************
- *
- * Function: NandWaitRdy
- *
- * Description: This function waits for the NAND status to be ready
- *
- * Parameters: uint32_t in_timeout - time out value in micro seconds
- *
- * Return Value: Failure if Ready Pin is not high for prescribed time
- *
- *****************************************************************************/
- static Int32 NandWaitRdy(Uint32 in_timeout)
- {
- Uint32 count = 0,v;
-
- do {
- chipDelay32(1);
- v = DEVICE_REG32_R (DEVICE_EMIF25_BASE + EMIF25_FLASH_STATUS_REG);
- if ((v & 1) == 1) {
- break;
- }
- count ++;
- } while (count < in_timeout);
-
- if (count >= in_timeout)
- return -1;
- else
- return 0;
- }
-
-
-
void
nandAleSet
(
return (0);
}
+
+
/**
* @brief
* Read bytes without ecc correction
@@ -332,14 +302,7 @@ Int32 nandHwEmifDriverReadBytes (Uint32 block, Uint32 page, Uint32 byte, Uint32
#endif
chipDelay32 (NAND_DELAY);
- // Wait for Ready Busy Pin to go HIGH
- v = NandWaitRdy(EMIF16_NAND_PROG_TIMEOUT);
- if (v != 0) {
- uart_write_string("IBL: Booting from ethernet",0);
- return -1;
- }
nandReadDataBytes(nbytes, data);
-
return (0);
}
@@ -349,15 +312,24 @@ Int32 nandHwEmifDriverReadBytes (Uint32 block, Uint32 page, Uint32 byte, Uint32
*/
Int32 nandHwEmifDriverReadPage (Uint32 block, Uint32 page, Uint8 *data)
{
- Int32 i;
+ Uint8 i;
Int32 addr;
Uint8 *pSpareArea;
+ Uint8 *eccFlash_temp;
Uint8 eccFlash[ibl_N_ECC_BYTES];
Uint32 v;
-
- // addr = (block << hwDevInfo->blockOffset) | (page << hwDevInfo->pageOffset);
- addr = ((block & 0x000003ff) << hwDevInfo->blockOffset) | ((page & 0x0000003f) << hwDevInfo->pageOffset);
+ Uint32 byte = 0;
+ Uint8 iIteration;
+
#ifdef NAND_TYPE_LARGE
+ /* Read the spare area data */
+ pSpareArea = &data[hwDevInfo->pageSizeBytes];
+ nandHwEmifDriverReadBytes(block, page, hwDevInfo->pageSizeBytes, hwDevInfo->pageEccBytes, pSpareArea);
+
+ for(iIteration = 0;iIteration < (hwDevInfo->pageSizeBytes/512);iIteration++) {
+
+ addr = ((block & 0x000003ff) << hwDevInfo->blockOffset) | ((page & 0x0000003f) << hwDevInfo->pageOffset) | ((byte & 0xfff) << hwDevInfo->columnOffset);
+
/* Send the read command */
nandCmdSet(hwDevInfo->readCommandPre);
if(hwDevInfo->postCommand)
nandCmdSet(hwDevInfo->readCommandPost); // Second cycle send post command
+
+ chipDelay32 (NAND_DELAY);
+ /* Start 4-bit ECC calculation */
+ v = DEVICE_REG32_R (DEVICE_EMIF25_BASE + EMIF25_FLASH_CTL_REG);
+ DEVICE_REG32_W (DEVICE_EMIF25_BASE + EMIF25_FLASH_CTL_REG, v | (1<<12));
+
+ /* Read the page data */
+ nandReadDataBytes(512, data);
+ chipDelay32 (NAND_DELAY);
+
+ /* After a read, terminate ECC calculation by a dummy read
+ * of some 4-bit ECC register.
+ */
+ v = DEVICE_REG32_R (DEVICE_EMIF25_BASE + EMIF25_FLASH_ECC_REG(0));
+
+ /* Get the ECC bytes from the spare area data */
+ for (i = 0; i < 10; i++)
+ {
+ hwDevInfo->eccBytesIdx[i] = (iIteration*10) + 7 + i;
+
+ eccFlash[i] = pSpareArea[hwDevInfo->eccBytesIdx[i]];
+ }
+ if (NandCorrect4bitECC(data, eccFlash) < 0) {
+
+ return (NAND_ECC_FAILURE);
+ }
+ data += 512;
+ byte += 512;
+
+ chipDelay32 (NAND_DELAY);
+ }
+
#else
+ addr = (block << hwDevInfo->blockOffset) | (page << hwDevInfo->pageOffset);
/* Send the read command */
nandCmdSet(hwDevInfo->readCommandPre);
nandAleSet((addr >> 9) & 0xFF); /* A9-A16 2nd Cycle, page addr & blk */
nandAleSet((addr >> 17) & 0xFF); /* A17-A24 3rd Cycle, block addr */
nandAleSet((addr >> 25) & 0x1); /* A25-A26 4th Cycle, plane addr */
-#endif
chipDelay32 (NAND_DELAY);
-
- v = NandWaitRdy(EMIF16_NAND_PROG_TIMEOUT);
- if (v != 0) {
- uart_write_string("IBL: Booting from ethernet",0);
- return -1;
- }
/* Start 4-bit ECC calculation */
v = DEVICE_REG32_R (DEVICE_EMIF25_BASE + EMIF25_FLASH_CTL_REG);
DEVICE_REG32_W (DEVICE_EMIF25_BASE + EMIF25_FLASH_CTL_REG, v | (1<<12));
{
return (NAND_ECC_FAILURE);
}
-
+#endif
return (0);
}