UART: Start adding UART code
[keystone-rtos/ibl.git] / src / device /
2011-07-01 Sandeep Paulraj6474l: Add infrastructure to build 6474l
2011-06-30 Sandeep PaulrajCleanup unused MACROS
2011-06-30 Sandeep PaulrajGPIO-NAND: Add NAND specific definitions
2011-06-30 Sandeep PaulrajGPIO NAND: Move definitions to header file
2011-06-17 Sandeep NairMerge branch 'master' of git@gtgit01.gt.design.ti.com... DEV.MAD_UTILS.IBL.01.00.00.06
2011-06-17 Sandeep NairFix for IRs 81908, 81906, 81876, 81800
2011-06-03 Sandeep NairRenamed C661x to C66x
2011-06-01 Sandeep NairChanges to make IBL NAND boot work on C6670 Beta-2 EVM DEV.MAD_UTILS.IBL.01.00.00.05
2011-05-24 Sandeep NairMerge branch 'master' of git@gtgit01.gt.design.ti.com...
2011-05-18 Sandeep Paulraj667x: Adding GPIO definitions
2011-05-09 Sandeep NairMakefile changes to exclude features in C64X devices...
2011-05-09 Bill MillsMerge branch 'nysh_multi_boot'
2011-05-09 Bill MillsSupport new feature for multiple device/image boot
2011-03-11 Sandeep Paulraj6474: Correct the Data Section being pointed to
2011-03-07 Sandeep NairChanges to enable build of c64x targets
2011-03-07 Sandeep Paulrajc6474: Cores 1 and 2 are held in idle state
2011-03-07 Sandeep PaulrajC6457: Add address translation issues
2011-03-07 Sandeep PaulrajC6457: Update DDR address
2011-03-06 Hao ZhangClean up the code and fixed instablitily issue in the... DEV.MCSDK.02.00.00.IBL.NAND_BOOT_CLEANUP
2011-03-04 Hao ZhangAdded NAND/EMAC boot support DEV.MCSDK.02.00.00.IBL.NAND_EMAC_BOOT
2011-02-15 Hao ZhangAdded NOR over I2C and POST I2C boot
2011-01-14 Mike LineFirst version working on 6608 EVM over SPI boot IBL_NYSH_SHANNON_BRINGUP
2011-01-13 Mike LineFirst working version (Ethernet) on EVM with I2C boot
2011-01-05 Mike LineSeperated driver interface from data format for nand/nor
2011-01-03 Mike LineAdded loading of second stage through SPI
2010-12-22 Mike LineTargets other then nysh now building
2010-12-21 Mike LineSPI NAND flash added
2010-12-21 Mike LineInitial bug fixes for Nyquist IBL
2010-12-17 Mike LineInitial c661x version
2010-11-22 Mike LineCode review updates
2010-11-19 Mike LineMerge branch 'tmp-mike2'
2010-11-18 Mike LineMerge branch 'tmp-mike2' of gtgit01.gt.design.ti.com...
2010-11-18 Mike LineMerge branch 'newI2cMap' into tmp-mike2
2010-11-11 Mike LineAdded two stage load for c6455 and c6474
2010-11-05 Raghu NambiathUpdate copyright information
2010-11-03 Mike LineDebugged the IBL two stage load process
2010-11-02 Sandeep Paulrajc6x-IBL: Adding entries for c6457 to the make system
2010-11-01 Mike LineNew files used for two stage loading of the IBL
2010-11-01 Mike LineTwo stage load of ibl from I2C
2010-10-30 Sandeep Paulrajc6x-IBL: C6457: Adding device specific file
2010-10-28 Sandeep Paulrajc6x-IBL: C6474 Lite: Ran Dos2unix on the source files
2010-10-28 Sandeep PaulrajIBL-c6X: C6474 Lite: Updating makefile
2010-10-28 Sandeep PaulrajIBL-c6x: C6474 Lite device specific files
2010-10-27 Mike LineMerge branch 'tmp-mike2' of gtgit01.gt.design.ti.com...
2010-10-27 Mike LineC6474 required changes
2010-10-21 Mike LineMerge branch 'tmp-mike2' of gtgit01.gt.design.ti.com...
2010-10-21 Mike LineDebug option added to makefiles
2010-10-21 Sandeep Paulrajc6x-IBL: C6474: Update for MAC address calculation
2010-10-19 Mike Linec6455 additions
2010-10-19 Mike Linec6455 additions
2010-10-19 Mike Linec6455 additions
2010-10-14 Mike Line6474 Additions
2010-10-01 Mike LineMake updates for big endian
2010-09-23 unknownnand flash addition
2010-09-14 Bill MillsVersion 0.4 from Mike Line