IBL updates. Change to version 1.0.0.13
[keystone-rtos/ibl.git] / src / main / iblinit.c
2011-05-09 Sandeep NairMakefile changes to exclude features in C64X devices...
2011-05-09 Bill MillsMerge branch 'nysh_multi_boot'
2011-05-09 Hao ZhangAdded support for NOR/EMAC boot for C6670
2011-05-09 Bill MillsSupport new feature for multiple device/image boot
2011-03-22 Sandeep NairFixes for Big endian mode on C6472
2011-03-06 Hao ZhangClean up the code and fixed instablitily issue in the... DEV.MCSDK.02.00.00.IBL.NAND_BOOT_CLEANUP
2011-03-04 Hao ZhangAdded NAND/EMAC boot support DEV.MCSDK.02.00.00.IBL.NAND_EMAC_BOOT
2011-02-15 Hao ZhangAdded NOR over I2C and POST I2C boot
2011-01-05 Mike LineSeperated driver interface from data format for nand/nor
2011-01-03 Mike LineAdded loading of second stage through SPI
2010-12-21 Mike LineSPI NAND flash added
2010-12-21 Mike LineInitial bug fixes for Nyquist IBL
2010-11-22 Mike LineCode review updates
2010-11-19 Mike LineMerge branch 'tmp-mike2'
2010-11-18 Mike LineMerge branch 'tmp-mike2' of gtgit01.gt.design.ti.com...
2010-11-18 Mike LineMerge branch 'newI2cMap' into tmp-mike2
2010-11-12 Mike LineBug fix for automatic file format detection
2010-11-09 Mike LineAdded an optional second ibl config area to the i2c...
2010-11-03 Mike LineBug fix - added endian swap for MDIO parameters
2010-11-03 Mike LineDebugged the IBL two stage load process
2010-11-01 Mike LineNew files used for two stage loading of the IBL