]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/ibl.git/history - src/util
C6457: Update DDR address
[keystone-rtos/ibl.git] / src / util /
2011-03-07 Sandeep PaulrajUpdates to the IBL gel file
2011-03-06 Hao ZhangClean up the code and fixed instablitily issue in the... DEV.MCSDK.02.00.00.IBL.NAND_BOOT_CLEANUP
2011-03-04 Hao ZhangAdded NAND/EMAC boot support DEV.MCSDK.02.00.00.IBL.NAND_EMAC_BOOT
2011-02-15 Hao ZhangAdded NOR over I2C and POST I2C boot
2011-01-14 Mike LineFirst version working on 6608 EVM over SPI boot IBL_NYSH_SHANNON_BRINGUP
2011-01-13 Mike LineFirst working version (Ethernet) on EVM with I2C boot
2011-01-03 Mike LineAdded loading of second stage through SPI
2010-12-22 Mike LineTargets other then nysh now building
2010-12-21 Mike LineSPI NAND flash added
2010-12-20 Mike LineAdded Nysh boot ROM I2C format file
2010-12-17 Mike LineInitial c661x version
2010-11-22 Mike LineCode review updates
2010-11-19 Mike LinePost tmp-mike2 merge updates
2010-11-19 Mike LineMerge branch 'tmp-mike2'
2010-11-18 Mike LineMerge branch 'tmp-mike2' of gtgit01.gt.design.ti.com...
2010-11-18 Mike LineMerge branch 'newI2cMap' into tmp-mike2
2010-11-13 Raghu NambiathUpdate for Himalaya MAC address configuration
2010-11-12 Mike LineBug fix for automatic file format detection
2010-11-11 Mike LineAdded two stage load for c6455 and c6474
2010-11-10 Mike LineUpdated make to handle single endian and dual endian
2010-11-10 Raghu NambiathFix for building in Linux.
2010-11-09 Raghu NambiathModification for removing makedep.exe requirement
2010-11-09 Mike LineAdded an optional second ibl config area to the i2c...
2010-11-05 Raghu NambiathUpdate copyright information
2010-11-05 Sandeep Paulrajc6x-IBL: Removing bison.simple dependency
2010-11-03 Mike LineDebugged the IBL two stage load process
2010-11-01 Mike LineUpdated romparse and the makefiles with the new i2c...
2010-11-01 Mike LineNew files used for two stage loading of the IBL
2010-11-01 Sandeep Paulrajc6x-IBl: C6457: Updating DDR address
2010-10-30 Sandeep Paulrajc6x-IBL: C6457: Modifications to the gel file
2010-10-28 Mike LineFixed the offset for non-compact non-pci param mode
2010-10-28 Mike LineAdded a read back to the i2c write utility
2010-10-27 Mike LineMerge branch 'tmp-mike2' of gtgit01.gt.design.ti.com...
2010-10-27 Mike LineC6474 required changes
2010-10-21 Mike LineMerge branch 'tmp-mike2' of gtgit01.gt.design.ti.com...
2010-10-21 Mike LineDebug option added to makefiles
2010-10-21 Sandeep Paulrajc6x-IBL: C6457: Adding c6457 flag to util directory
2010-10-21 Sandeep Paulrajc6x-IBL:Adding the c6474l flag for the Faraday Lite
2010-10-21 Sandeep Paulrajc6x-IBL: Update to 6457 TIBOOT header
2010-10-21 Sandeep Paulrajc6x-IBl:C6457: Adding entry to romparse.h
2010-10-21 Sandeep Paulrajc6x-IBL: C6474 Lite: Adding init values to the GEL.
2010-10-21 Sandeep Paulrajc6x-IBL: Add SGMII settings to the 6474 config
2010-10-21 Sandeep Paulrajc6x-IBL: Adding the TI boot header file for Curie
2010-10-21 Sandeep Paulrajc6x-IBL: Additions to the gel File
2010-10-20 Mike LineUpdated romparse utility to specify device address
2010-10-19 Mike LineBoard configuration gel
2010-10-19 Mike Lineromparse utility
2010-10-19 Mike Linei2c writer utility
2010-10-19 Mike Linei2c writer utility
2010-10-19 Mike Linei2c writer utility
2010-10-19 Mike Linei2c writer utility
2010-10-19 Mike Linei2c Reader utility
2010-10-19 Mike Linei2c Reader utility
2010-10-19 Mike Lineupdated configuration to use gels
2010-10-19 Mike Linei2c reader utility
2010-10-19 Mike Linei2c reader utility
2010-10-19 Mike Linec6455 additions
2010-10-01 Mike LineMake updates for big endian
2010-09-28 unknownBig endian support
2010-09-23 unknownNandwriter addtition
2010-09-23 unknownnandwriter additions
2010-09-23 unknownnand flash addition
2010-09-14 Bill MillsPort makefiles to Linux (while still supporting Windows)
2010-09-14 Bill MillsRecord Sandeep's changes to 0.5 as 0.5.1
2010-09-14 Bill MillsChanges from Mike Line's 0.5 version
2010-09-14 Bill MillsVersion 0.4 from Mike Line