Bug fix for automatic file format detection
[keystone-rtos/ibl.git] / src / util /
2010-11-12 Mike LineBug fix for automatic file format detection
2010-11-11 Mike LineAdded two stage load for c6455 and c6474
2010-11-10 Mike LineUpdated make to handle single endian and dual endian
2010-11-09 Mike LineAdded an optional second ibl config area to the i2c...
2010-11-03 Mike LineDebugged the IBL two stage load process
2010-11-01 Mike LineUpdated romparse and the makefiles with the new i2c...
2010-11-01 Mike LineNew files used for two stage loading of the IBL
2010-10-28 Mike LineFixed the offset for non-compact non-pci param mode
2010-10-28 Mike LineAdded a read back to the i2c write utility
2010-10-27 Mike LineMerge branch 'tmp-mike2' of gtgit01.gt.design.ti.com...
2010-10-27 Mike LineC6474 required changes
2010-10-21 Mike LineMerge branch 'tmp-mike2' of gtgit01.gt.design.ti.com...
2010-10-21 Mike LineDebug option added to makefiles
2010-10-21 Sandeep Paulrajc6x-IBL: C6457: Adding c6457 flag to util directory
2010-10-21 Sandeep Paulrajc6x-IBL:Adding the c6474l flag for the Faraday Lite
2010-10-21 Sandeep Paulrajc6x-IBL: Update to 6457 TIBOOT header
2010-10-21 Sandeep Paulrajc6x-IBl:C6457: Adding entry to romparse.h
2010-10-21 Sandeep Paulrajc6x-IBL: C6474 Lite: Adding init values to the GEL.
2010-10-21 Sandeep Paulrajc6x-IBL: Add SGMII settings to the 6474 config
2010-10-21 Sandeep Paulrajc6x-IBL: Adding the TI boot header file for Curie
2010-10-21 Sandeep Paulrajc6x-IBL: Additions to the gel File
2010-10-20 Mike LineUpdated romparse utility to specify device address
2010-10-19 Mike LineBoard configuration gel
2010-10-19 Mike Lineromparse utility
2010-10-19 Mike Linei2c writer utility
2010-10-19 Mike Linei2c writer utility
2010-10-19 Mike Linei2c writer utility
2010-10-19 Mike Linei2c writer utility
2010-10-19 Mike Linei2c Reader utility
2010-10-19 Mike Linei2c Reader utility
2010-10-19 Mike Lineupdated configuration to use gels
2010-10-19 Mike Linei2c reader utility
2010-10-19 Mike Linei2c reader utility
2010-10-19 Mike Linec6455 additions
2010-10-01 Mike LineMake updates for big endian
2010-09-28 unknownBig endian support
2010-09-23 unknownNandwriter addtition
2010-09-23 unknownnandwriter additions
2010-09-23 unknownnand flash addition
2010-09-14 Bill MillsPort makefiles to Linux (while still supporting Windows)
2010-09-14 Bill MillsRecord Sandeep's changes to 0.5 as 0.5.1
2010-09-14 Bill MillsChanges from Mike Line's 0.5 version
2010-09-14 Bill MillsVersion 0.4 from Mike Line