to fix prsdk 5675
[keystone-rtos/ibl.git] / src /
2019-06-28 David Zhouto fix prsdk 5675
2017-02-06 Ivan PangMerge pull request #1 in PROCESSOR-SDK/ibl from PRSDK...
2017-01-27 Ivan Pangc66x: corrected PREDIV and updated size limitations...
2016-06-27 Ivan Pangi2cConfig.gel: changed to hard copy since symbolic...
2013-01-11 Hao ZhangMCSDK 3.0: update CGT version for Alpha-6 release DEV.MCSDK-03.00.00.06 DEV.MCSDK-03.00.00.07 DEV.MCSDK-03.00.00.08 DEV.MCSDK-03.00.00.09 DEV.MCSDK-03.00.00.09B DEV.MCSDK-03.00.00.12B DEV.MCSDK-03.00.01.12 DEV.MCSDK-03.00.02.13 DEV.MCSDK-03.00.02.14 DEV.MCSDK-03.00.03.15
2012-12-03 Casey SmithUpdated 6657 DDR3 config
2012-11-28 Hao ZhangMCSDK 3.0: reverse the change to add symbolic link... DEV.MCSDK-03.00.00.05
2012-11-19 Hao ZhangMCSDK 3.0: add support for Keystone II devices
2012-10-05 Casey SmithUpdated PLL sequence and 66x and 665x devices and updat...
2012-09-10 Casey SmithCorrected sed command in makestg2 DEV.BIOS.MCSDK.02.01.01.04
2012-08-20 Ivan PangUpdated nandemif25.c from EI for 6657 nand size
2012-07-16 Ivan PangNAND fix for 6657 (provided by EI)
2012-06-19 Ivan PangFixed a bug for C6657 tftp boot
2012-05-21 Ivan PangCorrected PCIE_BAR2 value for 6657; corrected DDR level... DEV.MAD_UTILS.IBL.01.00.00.15
2012-05-16 Ivan PangCorrected merge for 6657 ibl
2012-05-09 Ivan PangBumped up IBL version; fixed a string cmp in iblConfig
2012-05-09 Ivan PangAdded support for C6657
2012-05-09 Aravind Batniremoved clearing of DDR3 initializations in IBL helping...
2012-05-09 Aravind Batnifixed the return for the pscDelay function to eliminate...
2012-05-09 Aravind Batniupdated the PLL sequence for PA for C6670/C6678
2012-04-03 Ivan PangUpdated version to 1.0.0.14 DEV.MAD_UTILS.IBL.01.00.00.14
2012-04-03 Ivan PangFixed romparser bug, resolved SDOCM00087159
2012-03-16 Sajesh Kumar SaranIBL: i2c delay function update DEV.MAD_UTILS.IBL.01.00.03.13
2012-03-16 Sajesh Kumar SaranNAND GPIO ndelay loop update
2012-03-08 Ivan PangClearing DDR3 memory in IBL (workaround for failing... DEV.MAD_UTILS.IBL.01.00.00.13
2012-02-22 Ivan PangIBL updates. Change to version 1.0.0.13
2012-02-21 Ivan PangDDR config updates for Shannon PG 2.0
2011-12-08 Bill MillsiblConfig: refix DHCP for 6670 linux-c6x-2.0 linux-c6x-2.0-rc2 linux-c6x-2.0-rc3
2011-11-29 Ivan PangiblConfig now accepts ethboot changes from input.txt DEV.MAD_UTILS.IBL.01.00.00.12
2011-11-28 Prabhu KuttiyamCode review changes to ensure ddr3_mem_test() picking...
2011-11-28 Prabhu KuttiyamRenamed ifdef flag, init uart from iblmain
2011-11-28 Prabhu KuttiyamMerge branch 'linux-c6x-2.0.x' into boot-rel-exp
2011-11-28 Prabhu KuttiyamCode review changes, restructuring code
2011-11-23 Bill MillsRefix c64x: uart API and null_uart
2011-11-23 Sandeep PaulrajUPdate Version to 1.0.0.12
2011-11-22 Prabhu KuttiyamAdd volatile to DDRPLLCTL1
2011-11-22 Prabhu KuttiyamMerge branch 'boot-rel-exp'
2011-11-22 Prabhu KuttiyamClean up UART prints, UART driver, etc. IBL_EXP_11_21
2011-11-19 Prabhu KuttiyamFixed length of UART print
2011-11-19 Prabhu KuttiyamModified IBL to re-init PLL in DDR controller, added...
2011-11-17 Ivan PangsetupenvMsys.sh to use CGT 7.2.4 instead of CCS's c6000...
2011-11-17 Prabhu Kuttiyamfor loop for pll + ddr_ctr_config
2011-11-17 Prabhu Kuttiyamnew pll sequence of 1.main 2.pa 3.ddr
2011-11-17 Ivan PangIBL Config fixes
2011-11-16 Prabhu KuttiyamUpdated ddr_controller wait to reflect proper values... IBL_EXP_11_16
2011-11-16 Prabhu KuttiyamDDR controller Pre-code review updates/comments, cleane...
2011-11-09 Sandeep PaulrajC66x: DDR3 and PA SS PLL updates based on review IBL_EXP_11_09
2011-11-09 Sandeep PaulrajC66x PLL: Don't subtract the multiplier/divider twice
2011-11-08 Sandeep PaulrajDDR3 and PA SS PLL driver code update IBL_EXP_11_08
2011-11-08 Sandeep Paulrajc66x: Use DDR3 PLL driver
2011-11-08 Sandeep Paulrajc66x IBL Config: Upadte DDR PLL init values
2011-11-08 Sandeep PaulrajC66x: Update gel file with DDR PLL values
2011-11-04 Sandeep Paulrajc66x: Update MAIN PLL config
2011-11-04 Sandeep Paulrajc66x: Update PASS PLL init code
2011-11-04 Sandeep PaulrajC66x: remove DDR3 PLL config
2011-11-04 Sandeep Paulrajc66x: Move DDR3 PLL config
2011-11-04 Sandeep Paulrajc66x: PA PLL updates
2011-11-02 Sandeep Paulrajc66x: DDR3 PLL init update
2011-11-02 Sandeep Paulrajc66x: PLL init code update based on latest review
2011-11-01 Sandeep PaulrajMinor Update to i2c param cmd file
2011-11-01 Sandeep Paulrajc66x: Updated PLL init code
2011-10-07 Sandeep Paulraj6670: Don't init DDR PLL twice
2011-10-07 Sandeep PaulrajAdding back support for updating i2c config params
2011-09-30 Sandeep PaulrajIncrease delays in DDR3 init
2011-09-30 Sandeep Paulrajc66x: Updated DDR configuration
2011-09-17 Bill MillsRevert "c66x: Updated DDR configuration"
2011-09-12 Sandeep PaulrajGPIO: GPIO Read function returns 8 bits
2011-09-12 Sandeep PaulrajUpdate device config for DHCP boot
2011-09-12 Sandeep Paulrajc66x: Updated DDR configuration
2011-09-09 Bill MillssetupenvLnx.sh: search more places for cgt
2011-09-09 Sandeep PaulrajMerge commit 'origin/tmp-wam-top-level-build'
2011-09-09 Sandeep PaulrajGPIO NAND: Fix for Big Endian Boot
2011-09-09 Sandeep PaulrajGPIO NAND: Add function prototype for Read
2011-09-09 Sandeep Paulrajc66x: Update Section sizes
2011-09-09 Sandeep PaulrajGPIO: Read Function should return 32 bits
2011-09-05 Bill MillsBuild: update setupenvLnx.sh to do error checking
2011-09-05 Bill MillssetupenvLnx.sh: Don't hard code TI GT specific paths
2011-09-05 Bill MillsiblConfig: fix undefined return code
2011-08-19 Sandeep PaulrajMinor Cleanup for Single Binary Support
2011-08-19 Sandeep PaulrajUpdates to the documentation due to single binary updates
2011-08-19 Sandeep PaulrajMerge commit 'origin/master' into single-bi
2011-08-19 Sandeep PaulrajUpdating the EVM flag
2011-08-19 Sandeep PaulrajMakestg2 update for single binary support
2011-08-19 Sandeep PaulrajSingle Binary Support Enhancement
2011-08-18 Sandeep PaulrajSingle Binary Build Update
2011-08-18 Sandeep PaulrajAdding EVM flag to build infrastructure
2011-08-18 Sandeep PaulrajMinor update to build infra to add support for single...
2011-08-18 Sandeep Paulraji2c Params are no longer built
2011-08-18 Sandeep PaulrajIBL Single Binary Support: Updating Directory Names
2011-08-17 Sandeep NairUpdated Release version DEV.MAD_UTILS.IBL.01.00.00.10
2011-08-17 Sandeep NairAdding PCIe boot support for C6670 SDOCM00083134
2011-08-10 Sandeep PaulrajSingle Binary Support: Initial Commit
2011-07-18 Sandeep PaulrajIBL: Bumped up version of IBL to 1.0.0.9 DEV.MAD_UTILS.IBL.01.00.00.09
2011-07-18 Sandeep PaulrajModification to IBL main function
2011-07-16 Sandeep Paulrajc64x: Updates to gel file for multi boot support
2011-07-16 Sandeep Paulraj6472: Remove dual endian support
2011-07-16 Sandeep Paulraj6455: Remove dual endian support
2011-07-16 Sandeep Paulrajc64x: Add Multi Boot Support
2011-07-01 Sandeep PaulrajUART: Start adding UART code
2011-07-01 Sandeep Paulraj6474l: Add infrastructure to build 6474l
next