From 6a260b7861c6b7e5c7c27a6cf94e2ea910cf0513 Mon Sep 17 00:00:00 2001 From: Sandeep Paulraj Date: Thu, 21 Oct 2010 13:33:42 -0400 Subject: [PATCH] c6x-IBl: c6474 Lite: Add Build Config Header This commit adds a build config header for the C6474 Lite EVM Signed-off-by: Sandeep Paulraj --- src/cfg/c6474l/iblcfg.h | 66 +++++++++++++++++++++++++++++++++++++++++ 1 file changed, 66 insertions(+) create mode 100644 src/cfg/c6474l/iblcfg.h diff --git a/src/cfg/c6474l/iblcfg.h b/src/cfg/c6474l/iblcfg.h new file mode 100644 index 0000000..9582fa0 --- /dev/null +++ b/src/cfg/c6474l/iblcfg.h @@ -0,0 +1,66 @@ +/************************************************************************** + * FILE PURPOSE: Provide build time configurations for the IBL + ************************************************************************** + * FILE NAME: iblcfg.h + * + * DESCRIPTION: Build time configuration + * + * @file iblcfg.h + * + * @brief + * Build time configurations for the c6474 Lite EVM ibl are defined + * + ***************************************************************************/ +#ifndef IBLCFG_H +#define IBLCFG_H + +/** + * @brief The maximum number of UDP sockets in the system + */ +#define MAX_UDP_SOCKET 3 + + +/** + * @brief The maximum number of timers in the system + */ +#define MAX_TIMER_BLOCKS 5 + + +/** + * @brief The size in bytes of the internal stream buffer + */ +#define MAX_SIZE_STREAM_BUFFER 1024 + + +/** + * @brief The maximum number of functions supported for BIS mode + */ +#define MAX_BIS_FUNCTION_SUPPORT 3 + + +/** + * @brief No I/O sections accepted in boot table format + */ +#define BOOTCONFIG_NO_BTBL_IO + +/** + * @brief The I2C bus address and data address of the ibl table. + */ +#define IBL_I2C_DEV_FREQ_MHZ 1000 +#define IBL_I2C_CLK_FREQ_KHZ 100 +#define IBL_I2C_OWN_ADDR 10 +#define IBL_I2C_CFG_ADDR_DELAY 0x100 /* Delay between sending the address and reading data */ + +#ifndef IBL_I2C_CFG_EEPROM_BUS_ADDR + #define IBL_I2C_CFG_EEPROM_BUS_ADDR 0x50 +#endif + +#define IBL_I2C_CFG_TABLE_DATA_ADDR (0x10000 - 0x300) + + + + + +#endif + + -- 2.26.2