From 76b81521ff0904c000384bd54f58e858139c9ed2 Mon Sep 17 00:00:00 2001 From: Casey Smith Date: Fri, 5 Oct 2012 15:01:41 -0400 Subject: [PATCH] Updated PLL sequence and 66x and 665x devices and updated version --- src/hw/plls/pll014phi/cfgpll.c | 28 +++++---- src/hw/plls/pll014phi/cfgpll2.c | 9 +-- src/hw/plls/pll014phi/pll.c | 104 ++++++++++++++++++++------------ src/ibl.h | 6 +- 4 files changed, 87 insertions(+), 60 deletions(-) diff --git a/src/hw/plls/pll014phi/cfgpll.c b/src/hw/plls/pll014phi/cfgpll.c index 515dc2a..02bdd9b 100755 --- a/src/hw/plls/pll014phi/cfgpll.c +++ b/src/hw/plls/pll014phi/cfgpll.c @@ -14,9 +14,9 @@ #define DEVICE_REG32_W(x,y) *(volatile unsigned int *)(x)=(y) #define DEVICE_REG32_R(x) (*(volatile unsigned int *)(x)) -#define BOOTBITMASK(x,y) ( ( ( ((UINT32)1 << (((UINT32)x)-((UINT32)y)+(UINT32)1) ) - (UINT32)1 ) ) << ((UINT32)y) ) -#define BOOT_READ_BITFIELD(z,x,y) (((UINT32)z) & BOOTBITMASK(x,y)) >> (y) -#define BOOT_SET_BITFIELD(z,f,x,y) (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) ) +#define BOOTBITMASK(x,y) ( ( ( ((UINT32)1 << (((UINT32)x)-((UINT32)y)+(UINT32)1) ) - (UINT32)1 ) ) << ((UINT32)y) ) // Sets a bitmask of 1s from [x:y] +#define BOOT_READ_BITFIELD(z,x,y) (((UINT32)z) & BOOTBITMASK(x,y)) >> (y) // Reads the value of register z[x:y] +#define BOOT_SET_BITFIELD(z,f,x,y) (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) ) // Sets register z[x:y] to f void pass_pll_delay (UINT32 del) { @@ -37,8 +37,8 @@ void pass_pll_delay (UINT32 del) *********************************************************************************************************/ SINT16 hwPllSetCfgPll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv, UINT32 chipFreqMhz, UINT32 pllFreqMhz) { - UINT32 reg; - UINT32 regb; + UINT32 reg; // PASSPLLCTL0 + UINT32 regb; // PASSPLLCTL1 UINT32 bwAdj; UINT16 currentPrediv; @@ -68,17 +68,14 @@ SINT16 hwPllSetCfgPll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv, DEVICE_REG32_W (base + 4, regb); /* Setup the PLL. Assert bypass */ - reg = BOOT_SET_BITFIELD (reg, 1, 23, 23); /* Bypass must be enabled */ + reg = BOOT_SET_BITFIELD (reg, 1, 23, 23); /* Bypass must be enabled */ DEVICE_REG32_W (base, reg); - /* Set bit 14 in register 1 to disable the PLL (assert reset) */ - regb = BOOT_SET_BITFIELD(regb, 1, 14, 14); - /* set bit 13 in register 1 for selecting the output of PASS PLL as the input to PASS */ - regb = BOOT_SET_BITFIELD(regb, 1, 13, 13); - DEVICE_REG32_W (base + 4, regb); - + /* Program PLLM and PLLD */ reg = BOOT_SET_BITFIELD (reg, prediv - 1, 5, 0); reg = BOOT_SET_BITFIELD (reg, mult - 1, 18, 6); + + /* Program BWADJ */ reg = BOOT_SET_BITFIELD (reg, (bwAdj & 0xff), 31, 24); DEVICE_REG32_W (base, reg); @@ -87,9 +84,16 @@ SINT16 hwPllSetCfgPll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv, regb = BOOT_SET_BITFIELD (regb, (bwAdj >> 8), 3, 0); DEVICE_REG32_W (base + 4, regb); + /* Set bit 14 in register 1 to disable the PLL (assert reset) */ + regb = BOOT_SET_BITFIELD(regb, 1, 14, 14); + DEVICE_REG32_W (base + 4, regb); /* Reset must be asserted for at least 5us */ pass_pll_delay(7000); + + /* set bit 13 in register 1 for selecting the output of PASS PLL as the input to PASS */ + regb = BOOT_SET_BITFIELD(regb, 1, 13, 13); + DEVICE_REG32_W (base + 4, regb); /* Clear bit 14 in register 1 to re-enable the pll */ regb = BOOT_SET_BITFIELD(regb, 0, 14, 14); diff --git a/src/hw/plls/pll014phi/cfgpll2.c b/src/hw/plls/pll014phi/cfgpll2.c index 82ed08d..4bb3ada 100644 --- a/src/hw/plls/pll014phi/cfgpll2.c +++ b/src/hw/plls/pll014phi/cfgpll2.c @@ -77,11 +77,6 @@ SINT16 hwPllSetCfg2Pll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv, reg |= (1 << 23); DEVICE_REG32_W (base, reg); - /* Set bit 13 in register 1 to disable the PLL (assert reset) */ - regb |= (1 << 13); - DEVICE_REG32_W (base + 4, regb); - - /* Configure PLLM, PPLD BWADJ */ reg = BOOT_SET_BITFIELD (reg, prediv - 1, 5, 0); reg = BOOT_SET_BITFIELD (reg, mult - 1, 18, 6); @@ -93,11 +88,13 @@ SINT16 hwPllSetCfg2Pll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv, regb = BOOT_SET_BITFIELD (regb, (bwAdj >> 8), 3, 0); DEVICE_REG32_W (base + 4, regb); + /* Set bit 13 in register 1 to disable the PLL (assert reset) */ + regb |= (1 << 13); + DEVICE_REG32_W (base + 4, regb); /* Reset must be asserted for at least 5us */ ddr3_pll_delay(7000); - /* Clear bit 13 in register 1 to re-enable the pll */ regb &= ~(1 << 13); DEVICE_REG32_W (base + 4, regb); diff --git a/src/hw/plls/pll014phi/pll.c b/src/hw/plls/pll014phi/pll.c index d7ce828..2ba0132 100644 --- a/src/hw/plls/pll014phi/pll.c +++ b/src/hw/plls/pll014phi/pll.c @@ -73,90 +73,110 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv) /* Get the base address of the pll */ pllBase = (UINT32) DEVICE_PLL_BASE(pllNum); - /* Wait for Stabilization time (min 100 us) */ - /* assuming max device speed, 1.4GHz, 1 cycle = 0.714 ns * - * so, 100 us = 100000 ns = 140056 cycles */ + /* 1. Wait for Stabilization time (min 100 us) * + * assuming max device speed, 1.4GHz, 1 cycle = 0.714 ns * + * so, 100 us = 100000 ns = 140056 cycles */ hw_pll_delay (140056); - /* Program pllen=0 (pll bypass), pllrst=1 (reset pll), pllsrc = 0 */ + /* Get the value of PLLCTL */ ctl = DEVICE_REG32_R (pllBase + PLL_REG_CTL); - /* Check if PLL BYPASS is turned off previously */ + /* 2. Check the status of BYPASS bit in SECCTL register, * + * execute the following steps if * + * BYPASS == 1 (if bypass enabled), if BYPASS==0 then Jump to Step 3 */ secctl = DEVICE_REG32_R (pllBase + PLL_REG_SECCTL); if ( (secctl & PLL_REG_SECCTL_FIELD_BYPASS) != 0 ) { /* PLL BYPASS is turned on */ - /* Set the ENSAT Bit */ + /* 2a. Set the ENSAT Bit */ /* Usage Note 9: For optimal PLL operation, the ENSAT bit in the PLL control * registers for the Main PLL, DDR3 PLL, and PA PLL should be set to 1. * The PLL initialization sequence in the silicon sets this bit to 0 and * could lead to non-optimal PLL operation. Software can set the bit to the * optimal value of 1 after boot + * |31...7 |6 |5 4 |3...0 | + * |Reserved |ENSAT |Reserved |BWADJ[11:8]| */ - reg = DEVICE_REG32_R (DEVICE_MAIN_PLL_CTL_1); - reg = reg | (1 << 6); - DEVICE_REG32_W (DEVICE_MAIN_PLL_CTL_1, reg); - - /* Clear the PLLENSRC bit */ - ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLENSRC); + reg = DEVICE_REG32_R (DEVICE_MAIN_PLL_CTL_1); // Read MAINPLLCTL + reg = reg | (1 << 6); // Set bit 6 (ENSAT) + DEVICE_REG32_W (DEVICE_MAIN_PLL_CTL_1, reg); // Write to MAINPLLCTL + + /* 2b. Clear the PLLEN bit */ + ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLEN); DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl); - /* Clear the PLLEN bit */ - ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLEN); + /* 2c. Clear the PLLENSRC bit */ + ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLENSRC); DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl); - /* Wait for 4 Ref clocks */ + /* 2d. Wait for 4 Ref clocks */ /* The slowest clock can be at 25MHz, so min:160ns delay */ hw_pll_delay(225); - /* Put the PLL in Bypass mode to perform the power down mode */ + /* 2e. Put the PLL in Bypass mode to perform the power down mode */ secctl = secctl | PLL_REG_SECCTL_FIELD_BYPASS; DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl); - /* Advisory 8: Multiple PLLs May Not Lock After Power-on Reset Issue + /* 2f. Advisory 8: Multiple PLLs May Not Lock After Power-on Reset Issue * In order to ensure proper PLL startup, the PLL power_down pin needs to be * toggled. This is accomplished by toggling the PLLPWRDN bit in the PLLCTL * register. This needs to be done before the main PLL initialization * sequence */ - ctl = ctl | 2; + ctl = ctl | 0x00000002; DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl); - /* Stay in a loop such that the bit is set for 5 µs (minimum) and + /* 2g. Stay in a loop such that the bit is set for 5 µs (minimum) and * then clear the bit. */ hw_pll_delay (14005); /* waiting 10 us */ - /* Power up the PLL */ - ctl = ctl & ~2; + /* 2h. Power up the PLL */ + ctl = ctl & ~(0x00000002); DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl); } - - /* Assert PLL Reset */ - ctl = ctl | (PLL_REG_CTL_FIELD_PLLRST); + else + { + /* 3. Enable BYPASS in the PLL controller */ + + /* 3a. Clear PLLEN bit (bypass enabled in PLL controller mux) */ + ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLEN); DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl); + + /* 3b. Clear PLLENSRC bit (enable PLLEN to control PLL controller mux) */ + ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLENSRC); + DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl); + + /* 3c. Wait for 4 RefClks (to make sure the PLL controller * + * mux switches properly to bypass) * + * Assuming slowest Ref clock of 25MHz, min: 160 ns delay */ + hw_pll_delay(225); + } /* Program the necessary multipliers/dividers and BW adjustments * This routine will subtract 1 from the mult value */ + /* 4. Program Multipliers */ pmult = chipPllExternalMult(pllNum, mult); pmult = pmult & PLL_REG_PLLM_FIELD_MULTm1; DEVICE_REG32_W (pllBase + PLL_REG_PLLM, pmult); - /* set the BWADJ */ + /* 5. set the BWADJ */ chipPllExternalBwAdj (pllNum, mult); - /* Set the PLL Divider */ + /* 6. Set the PLL Divider */ chipPllSetExternalPrediv(pllNum, prediv - 1); - /* set the output divide */ + /* 7. set the output divide */ secctl = BOOT_SET_BITFIELD(secctl, 1 & 0x000f, 22, 19); - DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl); + DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl); + + /* 8. Program PLLDIVn */ - /* wait for the GOSTAT, but don't trap if lock is never read */ + /* part of 8, wait for the GOSTAT, but don't trap if lock is never read */ for (i = 0; i < 100; i++) { hw_pll_delay (300); status = DEVICE_REG32_R (pllBase + PLL_REG_PLLSTAT); @@ -168,7 +188,7 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv) if (i == 100) ret = -1; - /* Set PLL dividers if needed */ + /* part of 8, Set PLL dividers if needed */ reg = 0x8000 | (div2 -1); DEVICE_REG32_W (pllBase + PLL_REG_DIV2, reg); @@ -178,18 +198,18 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv) reg = 0x8000 | (div8 -1); DEVICE_REG32_W (pllBase + PLL_REG_DIV8, reg); - /* Program ALNCTLn registers */ + /* part of 8, Program ALNCTLn registers */ alnctl = DEVICE_REG32_R (pllBase + PLL_REG_ALNCTL); alnctl = alnctl | ((1 << 1) | (1 << 4) | (1 << 7)); DEVICE_REG32_W (pllBase + PLL_REG_ALNCTL, alnctl); - /* Set GOSET bit in PLLCMD to initiate the GO operation to change the divide * - * values and align the SYSCLKs as programmed */ + /* part of 8, Set GOSET bit in PLLCMD to initiate the GO operation to change the divide * + * values and align the SYSCLKs as programmed */ reg = DEVICE_REG32_R (pllBase + PLL_REG_CMD); reg = reg | 1; DEVICE_REG32_W (pllBase + PLL_REG_CMD, reg); - /* wait for the GOSTAT, but don't trap if lock is never read */ + /* part of 8, wait for the GOSTAT, but don't trap if lock is never read */ for (i = 0; i < 100; i++) { hw_pll_delay (300); status = DEVICE_REG32_R (pllBase + PLL_REG_PLLSTAT); @@ -199,25 +219,31 @@ SINT16 hwPllSetPll (UINT32 pllNum, UINT32 prediv, UINT32 mult, UINT32 postdiv) if (i == 100) ret = -1; + + /* 9. Assert PLL Reset */ + ctl = ctl | (PLL_REG_CTL_FIELD_PLLRST); + DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl); - /* Wait for a minimum of 7 us*/ + /* 10. Wait for a minimum of 7 us*/ hw_pll_delay (14006); - /* Release PLL from Reset */ + /* 11. Release PLL from Reset */ ctl = ctl & ~(PLL_REG_CTL_FIELD_PLLRST); DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl); - /* Wait for PLL Lock time (min 50 us) */ + /* 12. Wait for PLL Lock time (min 50 us) */ hw_pll_delay (140056 >> 1); - /* Clear the secondary controller bypass bit */ + /* 13. Clear the secondary controller bypass bit */ secctl = secctl & ~PLL_REG_SECCTL_FIELD_BYPASS; DEVICE_REG32_W (pllBase + PLL_REG_SECCTL, secctl); - /* Set pllen to 1 to enable pll mode */ + /* 14. Set pllen to 1 to enable pll mode */ ctl = ctl | PLL_REG_CTL_FIELD_PLLEN; DEVICE_REG32_W (pllBase + PLL_REG_CTL, ctl); + + /* 15. The PLL and PLL Controller are now initialized in PLL mode - Complete */ return (ret); } /* hwPllSetPll */ diff --git a/src/ibl.h b/src/ibl.h index f3a7c42..1c90871 100644 --- a/src/ibl.h +++ b/src/ibl.h @@ -65,11 +65,11 @@ /** * @brief - * The version number, 1.0.0.15 + * The version number, 1.0.0.16 */ -#define ibl_VERSION ibl_MAKE_VERSION(1,0,0,15) +#define ibl_VERSION ibl_MAKE_VERSION(1,0,0,16) /* Version string for UART write */ -#define ibl_VERSION_STR "1.0.0.15" +#define ibl_VERSION_STR "1.0.0.16" /** * @defgroup iblBootModes Defines the boot modes supported by the IBL -- 2.26.2