linux-c6x-2.0-rc2
object 4096d98ec170f8bb280a9fc89d2d705e579fa860
authorBill Mills <wmills@ti.com>
Thu, 8 Dec 2011 21:00:06 +0000 (16:00 -0500)
linux-c6x 2.0 release candidate #2

Changes in 2.0 from 2.0 beta2
* adds ./prj config to automate setup
* adds ./prj build to standardize interface to make
* enhanced top level make, reduce rebuilds
* integrates bootloader and program_evm HW updater scripts
* adds ./bootblob <template>|all facility to configure filesystem and kernel images JIT
* build JFFS images (JIT w/ templates)
* full-root fully integrated into top level build
* boot from NAND on 6670, 6474/72/57 now works in Big Endian
* fixed i2c EEPROM read/write from Linux on 6678
* various fixes for DDR3 and PLL init stability

See the releases section of http://linux-c6x.org/ for more information.