]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/iqn2-lld.git/shortlog
keystone-rtos/iqn2-lld.git
2018-07-17 Mahesh RadhakrishnanMerge pull request #2 in PROCESSOR-SDK/iqn2-lld from... DEV.IQN_LLD.01.00.00.11 DEV.PROCESSOR-SDK.05.01.00.10 DEV.PROCESSOR-SDK.05.01.00.11 DEV.PROCESSOR-SDK.05.02.00.07 DEV.PROCESSOR-SDK.05.03.00.05 DEV.PROCESSOR-SDK.06.00.00.05
2018-07-17 M V Pratap... Documentation and version updates for procsdk 5.0 release
2018-07-02 Raghu NambiathMerge pull request #1 in PROCESSOR-SDK/iqn2-lld from...
2018-07-02 Sinthu Raja MPRSDK-2194 Added RULES_MAKE macro
2015-12-16 Hao Zhangiqn2: update RN and iqn2ver.h for release 1.0.0.10 DEV.IQN_LLD.01.00.00.10
2015-12-11 Hao Zhangiqn2: test: fix the include path error for CSL headers
2015-12-10 Hao Zhangiqn2: modulue.xs: fix the wrong test project name
2015-12-08 Hao Zhangiqn2: k2l: rename the test project name to contain...
2015-10-28 Aravind Batnisupport SECTTI as an environment and CGT variable update
2015-10-16 Sebastien Tomaspreparing for v1.0.0.9 DEV.IQN_LLD.01.00.00.09
2015-10-15 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-10-15 Sebastien Tomascosmetic
2015-10-15 Sebastien Tomasrenaming CpType None
2015-10-15 Sebastien Tomasrenamed additions for the broadmarket support
2015-07-31 Benjamin MouchardMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-07-31 Benjamin Mouchardfix for custom packet size
2015-07-30 Sebastien Tomascomments DEV.IQN_LLD.01.00.00.08G
2015-07-30 Benjamin Mouchardfix for custom sampling rate for broad
2015-07-29 Benjamin MouchardMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-07-29 Benjamin Mouchardadd support for broad custom sampling rate
2015-07-15 Sebastien Tomasadded exception disabling functions DEV.IQN_LLD.01.00.00.08F
2015-06-19 Sebastien Tomasupdated test utilities for generic serdes csl DEV.IQN_LLD.01.00.00.08E
2015-06-16 Sebastien Tomasrelease number now using decimal numbers DEV.IQN_LLD.01.00.00.08D
2015-05-12 Benjamin MouchardMerge branch 'master' of git://gtgit01.gt.design.ti... DEV.IQN_LLD.01.00.00.08C
2015-05-12 Benjamin Mouchardchange comment for new function
2015-05-12 Sebastien Tomasreset static variables from iqn2 resync procedure when...
2015-05-12 Benjamin MouchardMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-05-12 Benjamin Mouchardfix for UL and DL translation
2015-04-29 Sebastien TomasChange of the DFE PLL programming to match the PLL... DEV.IQN_LLD.01.00.00.08B
2015-04-28 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti... DEV.IQN_LLD.01.00.00.08A
2015-04-28 Sebastien Tomasresetting DFE object before call to Dfe_open()
2015-04-24 Benjamin MouchardMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-04-24 Benjamin Mouchardfix for multiple strobe
2015-04-23 Sebastien Tomasfix to be able to set ictl rate control for AID2 and...
2015-04-21 Sebastien Tomasstill supported non sysbios cache apis DEV.IQN_LLD.01.00.00.08
2015-04-21 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-04-21 Sebastien Tomasmore doc for 1.0.0.8
2015-04-20 Sebastien Tomasupdating documentation prior to 1.0.0.8 release
2015-04-20 Benjamin Mouchardadd secure test to the list
2015-04-20 Benjamin Mouchardadd secure support in regression
2015-04-15 Benjamin MouchardMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-04-15 Benjamin Mouchardchange the way that dio engine is supported to enable...
2015-04-13 Sebastien Tomasmanual merge
2015-04-13 Sebastien Tomasadded custom parameter in radio timer object for Wcdma...
2015-04-02 Benjamin Mouchardaddd test case for lte dio
2015-04-02 Benjamin Mouchardadd support for lte dio mode
2015-03-04 Sebastien Tomasreversed the order of operations to disable the iqn2... DEV.IQN_LLD.01.00.00.07A
2015-03-04 Sebastien TomasDefined DFE LLD object in sysbios tests to fix the...
2015-03-04 Sebastien TomasAT clocked from Dfe if AID is enabled
2015-03-03 Sebastien Tomasfix in DIO SI to take into account the egress and ingre...
2015-02-27 Sebastien Tomasreleasing iqn2 lld v1.0.0.7 DEV.IQN_LLD.01.00.00.07
2015-02-27 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-02-27 Benjamin Mouchardchange from float to uint32_t for custom sample rate
2015-02-27 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-02-27 Sebastien TomasChange on Dfe exceoption reporting
2015-02-27 Benjamin Mouchardadded support for custom sample rate
2015-02-25 Benjamin Mouchardmerge
2015-02-13 Sebastien Tomaschanges in test code following debugging of cpp dma... DEV.IQN_LLD.01.00.00.06
2015-02-09 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-02-09 Sebastien Tomasgetting 1.0.0.6 release ready
2015-02-05 Sebastien Tomasadded new ingress cell id property of AxC object in...
2015-02-05 Sebastien Tomasdoxygen change
2015-02-05 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-02-05 Sebastien Tomaschanged fifo depth in iqn2 pktdma for test utilities
2015-02-05 Sebastien Tomaschanged iq order for Wcdma channels in AID2
2015-01-26 Benjamin Moucharddocument the changes for multi strobe support
2015-01-23 Benjamin MouchardMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-01-23 Benjamin Mouchardadding cellId for ingress in order to do dual strobe
2015-01-23 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-01-23 Sebastien Tomasadding pktdma status information to the test utilities
2015-01-23 Benjamin Mouchardfix merge
2015-01-23 Benjamin Mouchardadd CB ctl support in AID test
2015-01-23 Sebastien Tomashost packet descriptors for CTL traffic with AID2 works...
2015-01-22 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-01-22 Sebastien Tomaschanged the per-channel exceptions to report current...
2015-01-19 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-01-19 Sebastien Tomaschanging test code to reflect the resync procedure...
2015-01-19 Sebastien Tomasupdated spec to reflect the changes on the sync procedure
2015-01-19 Sebastien TomasMerge branch 'master' of git://gtgit01.gt.design.ti...
2015-01-19 Sebastien Tomasduring resync procedure, do not re-enable radio timers...
2015-01-16 Sebastien Tomasfixes for AID2 CTL channels when used for power meters...
2015-01-15 Sebastien Tomasfixed data swap issue for AID2 CTL channels
2015-01-07 Sebastien Tomasfix in IQN2_resyncProcedure() on offset calculations
2014-12-24 Sebastien Tomasdebugging power meters via CPP DMA
2014-12-22 Sebastien Tomasfor TAC, block address stride of DIO egress (field...
2014-12-19 Benjamin Mouchardfix pdk build issues
2014-12-19 Benjamin Mouchardfix warning in aid.c
2014-12-19 Benjamin Mouchardmerge changes for CPPDMA
2014-12-19 Benjamin Mouchardsupport for CPPDMA
2014-12-10 Sebastien Tomascoverity fix
2014-12-04 Sebastien Tomasfix in iqn2fl for dio reconfiguration DEV.IQN_LLD.01.00.00.05B
2014-11-27 Sebastien Tomasfix following system testing DEV.IQN_LLD.01.00.00.05A
2014-11-26 Sebastien Tomasfix following initial tests with Dfe exception monitoring DEV.IQN_LLD.01.00.00.05
2014-11-26 Sebastien Tomasupdating documentation for release 1.0.0.5
2014-11-26 Sebastien TomasAID2: now using AID2_UAT_EVT_RADT_CMP_CFG to implement...
2014-11-25 Sebastien Tomaschanged lld version number
2014-11-24 Sebastien Tomasspec update with the 2 new Inq2Fl APIs
2014-11-24 Sebastien Tomasadded 2 new Iqn2Fl APIs to reconfigure either egress...
2014-11-21 Sebastien Tomasaddition OSAL functions for RM module
2014-11-20 Sebastien Tomasfix post local regression suite on sysbios
next