NOTICE OF RELOCATION Active maintenance and development of the contents of this repository has been relocated to git.ti.com/processor-sdk/pdk.git under the path packages/ti/drv/mcbsp. The use of this repository has been deprecated and will no longer receive updates. Signed-off-by: Jacob Stiffler <j-stiffler@ti.com>
Merge pull request #12 in PROCESSOR-SDK/mcbsp-lld from PRSDK-4607 to master * commit '23443b3d066155cd5a15c3f178582c7d8a0abb0f': PRSDK-4607 Remove local sample critical section files.
PRSDK-4607 Remove local sample critical section files. Remove the local critical session sample files specific to K2G. Update cfg file to include EDMA3 sample library
Merge pull request #11 in PROCESSOR-SDK/mcbsp-lld from PRSDK-4301 to master * commit '373688cd03be58eaed55a680082b3bd5a8a077e8': PRSDK-4301 Add UART print console support
PRSDK-4301 Add UART print console support Add UART print function to print messages on to the UART console. Add unit test print phrase Äll unit test have passed
Merge pull request #8 in PROCESSOR-SDK/mcbsp-lld from PRSDK-3515 to master * commit 'a8406d49905b766f78c289805818330423c56735': PRSDK-3515 Add Board_init function to enable module clock
PRSDK-3515 Add Board_init function to enable module clock Add Board_int function to enable module clock