PRSDK-4607 Update project text file to remove local sample file
[keystone-rtos/mcbsp-lld.git] / Settings.xdc.xdt
2 %%{
3 /*!
4  *  This template implements the Settings.xdc
5  */  
6   /* Versioning */
7   var ver = this;
8   for each(i=0;i<ver.length;i++)
9   {
10       if(String(ver[i]).length < 2)
11       {
12         ver[i]="0"+ver[i];
13       }
14   }
15   
16   var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";
18 %%}
20 module Settings
21 {
22     /*! This is the McBSP Version */
23     config string mcbspVersionString = `packageVersion`;
25     /*! This variable is to control the device type selection.
26      * By default this variable is set to NULL.
27      * 
28      * To use MCBSP for the selected device, add the following lines to config
29      * file and set the deviceType correctly:
30      * 
31      *      var hlink = xdc.useModule ('ti.drv.mcbsp.Settings');
32      *      hlink.deviceType = "k2g";
33      * 
34      * If this is not set, then hyperlink will use device independent
35      * library where user must supply compiled device_mcbsp_loopback.obj
36      */
37     metaonly config string deviceType = "";
39          /*! This variable is to control the device library type selection.
40      * By default this variable is set to release.
41      *
42      * To use CSL to use the debug/release library, add the following lines to config
43      * file and set the library profile accordingly:
44      *
45      *      var mcbspSettings = xdc.useModule ('ti.mcbsp.Settings');
46      *      mcbspSettings.libProfile = "debug";
47      *
48      */
49     metaonly config string libProfile = "release";
50 }