1 /*
2 *
3 * $Source: /cvsstl/ti/pa/f/s19/config.bld,v $
4 * $Revision: 1.6 $
5 *
6 * XDC/BIOS configuration file for I12 Topo/Feature Set
7 *
8 * Copyright 2008, Texas Instruments, Inc. All rights reserved.
9 *
10 * $Log: config.bld,v $
11 * Revision 1.6 2009/06/10 07:51:13 mkamat
12 * MID 2487 Replace references to PA17 with PA
13 *
14 * Revision 1.5 2009/03/02 04:36:58 uparikh
15 * Add segment SDRAM_LINK_SHARED for dhared LINK memory
16 *
17 * Revision 1.4 2009/02/18 14:29:12 uparikh
18 * Partition SDRAM and re-order memory segments in ascending order
19 *
20 * Revision 1.3 2009/02/14 09:05:55 uparikh
21 * Update IRAM and SDRAM base / len
22 *
23 * Revision 1.2 2009/01/28 12:37:59 mkamat
24 * Made cache 64k and moved o/p buffer to L3 - MID 2144
25 *
26 * Revision 1.1 2008/10/21 04:45:09 mkamat
27 * Code cleanup in s19 area - MID 1923
28 *
29 * Revision 1.6 2008/10/13 05:22:54 uparikh
30 * Define section for uboot
31 *
32 * Revision 1.5 2008/09/29 11:20:53 uparikh
33 * Increase size of SDRAM for pa.out to build
34 *
35 * Revision 1.4 2008/09/09 23:35:52 lester
36 * (MID 1820) Revised to use deviceName: 'TMS320DA830',
37 * instead of deviceName: 'Primus' (deprecated).
38 *
39 * Revision 1.3 2008/09/05 17:18:42 martin
40 * Renumber array elements. Element 1 was missing in last commit
41 *
42 * Revision 1.2 2008/09/05 16:00:43 martin
43 * Move DSP image to upper SDRAM to cooperate with Linux images.
44 *
45 * Revision 1.1 2008/08/20 09:54:35 lester
46 * (MID 1820) Generated via (from latest this date):
47 * [/cygdrive/t/pa/f/s17/pai1] delog -f"t:/pa/f/s19/i12" ....
48 *
49 */
51 /* ......................................................................... */
53 var memory = [];
56 memory[0] = ["IRAM",
57 {
58 name : "IRAM",
59 base : 0x10800000,
60 len : 0x00080000,
61 space : "code/data"
62 }];
64 memory[1] = ["L3RAM",
65 {
66 name : "DDR3",
67 base : 0x80000000,
68 len : 0x10000000,
69 space : "data"
70 }];
73 Build.platformTable['ti.platforms.generic:plat'] =
74 {
75 clockRate: 600,
76 catalogName: 'ti.catalog.c6000',
77 deviceName: 'TMS320TCI6616',
78 regs: {l1DMode: "32k"},
79 regs: {l1PMode: "32k"},
80 regs: {l2Mode: "64k"},
81 customMemoryMap: memory
82 };