PRSDK-4607 Update project text file to remove local sample file
[keystone-rtos/mcbsp-lld.git] / package.xs
1 /*
2  *  ======== package.xs ========
3  *
4  */
7 /*
8  *  ======== Package.getLibs ========
9  *  This function is called when a program's configuration files are
10  *  being generated and it returns the name of a library appropriate
11  *  for the program's configuration.
12  */
14 function getLibs(prog)
15 {
16     var suffix = prog.build.target.suffix;
18     var name = this.$name + ".a" + suffix;
20     /* Read LIBDIR variable */
21     var lib = java.lang.System.getenv("LIBDIR");
23     /* If NULL, default to "lib" folder */
24     if (lib == null)
25     {
26         lib = "./lib";
27     } else {
28         print ("\tSystem environment LIBDIR variable defined : " + lib);
29     }
31     /* Device types supported */
32     var deviceTypes = [
33                         'k2g',
34                         'omapl138',
35                         'c6657'
36                       ];
37     
38     /* Search for the supported devices (defined in config.bld) */
39     for each(var device in deviceTypes)
40     {
41         if (this.Settings.deviceType.equals(device))
42         {
43             lib = lib + "/" + device;
44             break;
45         }
46     }
48     /* Get target folder, if applicable */
49     if ( java.lang.String(suffix).contains('66') )
50         lib = lib + "/c66";
51         else if ( java.lang.String(suffix).contains('674') )
52         lib = lib + "/c674";
54     var libProfiles = ["debug", "release"];
55     for each(var profile in libProfiles)
56     {
57         if (this.Settings.libProfile.equals(profile))
58         {
59             lib = lib + "/" + profile;
60             break;
61         }
62     }
65     /* Get library name with path */
66     lib = lib + "/" + name;
67     if (java.io.File(this.packageBase + lib).exists()) {
68        print ("\tLinking with library " + this.$name + ":" + lib);
69        return lib;
70     }
72     /* Could not find any library, throw exception */
73     throw new Error("\tLibrary not found: " + this.packageBase + lib);
74 }
76 /*
77  *  ======== package.close ========
78  */
79 function close()
80 {    
81     if (xdc.om.$name != 'cfg') {
82         return;
83     }
84 }