/* * * $Source: /cvsstl/ti/pa/f/s19/config.bld,v $ * $Revision: 1.6 $ * * XDC/BIOS configuration file for I12 Topo/Feature Set * * Copyright 2008, Texas Instruments, Inc. All rights reserved. * * $Log: config.bld,v $ * Revision 1.6 2009/06/10 07:51:13 mkamat * MID 2487 Replace references to PA17 with PA * * Revision 1.5 2009/03/02 04:36:58 uparikh * Add segment SDRAM_LINK_SHARED for dhared LINK memory * * Revision 1.4 2009/02/18 14:29:12 uparikh * Partition SDRAM and re-order memory segments in ascending order * * Revision 1.3 2009/02/14 09:05:55 uparikh * Update IRAM and SDRAM base / len * * Revision 1.2 2009/01/28 12:37:59 mkamat * Made cache 64k and moved o/p buffer to L3 - MID 2144 * * Revision 1.1 2008/10/21 04:45:09 mkamat * Code cleanup in s19 area - MID 1923 * * Revision 1.6 2008/10/13 05:22:54 uparikh * Define section for uboot * * Revision 1.5 2008/09/29 11:20:53 uparikh * Increase size of SDRAM for pa.out to build * * Revision 1.4 2008/09/09 23:35:52 lester * (MID 1820) Revised to use deviceName: 'TMS320DA830', * instead of deviceName: 'Primus' (deprecated). * * Revision 1.3 2008/09/05 17:18:42 martin * Renumber array elements. Element 1 was missing in last commit * * Revision 1.2 2008/09/05 16:00:43 martin * Move DSP image to upper SDRAM to cooperate with Linux images. * * Revision 1.1 2008/08/20 09:54:35 lester * (MID 1820) Generated via (from latest this date): * [/cygdrive/t/pa/f/s17/pai1] delog -f"t:/pa/f/s19/i12" .... * */ /* ......................................................................... */ var memory = []; memory[0] = ["IRAM", { name : "IRAM", base : 0x10800000, len : 0x00080000, space : "code/data" }]; memory[1] = ["L3RAM", { name : "DDR3", base : 0x80000000, len : 0x10000000, space : "data" }]; Build.platformTable['ti.platforms.generic:plat'] = { clockRate: 600, catalogName: 'ti.catalog.c6000', deviceName: 'TMS320TCI6616', regs: {l1DMode: "32k"}, regs: {l1PMode: "32k"}, regs: {l2Mode: "64k"}, customMemoryMap: memory };